Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F55A PRO III 3-8S 4in1 ESC 30x30

119.90

Available points: 120 Points Points reward: 119 Points

  • Promotion
1. Lower Heat Generation
2. TVS Protection
3. Dual Oxide Heat Sink Design:
4. Direct Plug-in F7 Pro FC
5. High Stability and Extended Lifespan
Quantity:

119.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F55A Pro Ⅲ FPV 4in1 Drone ESC


Experience top-tier performance with the upgraded T-Motor F55A PRO III 4-in-1 ESC. Featuring TPHR8504 MOSFETs and controlled by the STM32G071 microcontroller, this super ESC offers exceptional stability, surpassing its predecessors and other market alternatives. Enhanced durability is ensured with added TVS protection and imported materials, providing resilience during high-intensity flights. Supports 3-8S, its wide PWM frequency range of 16-128kHz perfectly matches motor parameters. The ESC's innovative dual oxygen dispersion heat sink design ensures efficient heat dissipation and consistently stable power output.


F55A Pro Ⅲ Hightlight:


The upgraded F55a Pro III 4-in-1 ESC, a powerhouse ESC featuring TPHR8504 MOS and STM32G071 MCU. With exceptional stability, this ESC sets itself apart from traditional ESCs and competitors.

 It comes equipped with TVS protection for added security, while its use of imported materials ensures durability even during high-intensity flights.


Packing List Includes:


1x T-Motor F55A PRO III 4-in-1 ESC

4x Short Rubber Grommets

4x Long Rubber Grommets

1x Capacitor

2x FC Cable


Matching Guide:


FPV Drone Motors:F60 Pro V / V2808 / V2812 V3008

EXTRAORDINARILY RELIABLE PREMIUM MATERIAL F55A PROIII

EXTRAORDINARILY

RELIABLE

PREMIUM MATERIAL TPHR8504/STM32G071


F55A PROIII

SUPPORT WIDE PWM FREQUENCY 16-128KHZ KHZ AUTOMATICALLY ADJUST ACCORDING TO THE MOTOR KV

 

SUPPORT WIDE
PWM FREQUENCY

PLUG AND PLAY WITH F7 PRO FC SUITABLE FOR X8 FPV DRONE

WITH F7 PRO FC

SUITABLE FOR X8 FPV DRONE

SPECIAL NEW HEAT SINK DESIGN EVENLY CONDUCTS ESC TEMPERATURE AND DISSIPATES HEAT

SPECIAL NEW HEAT SINK DESIGN

EVENLY CONDUCTS ESC TEMPERATURE AND DISSIPATES HEAT

SPEC

  • Voltage: 3S-8S Lipo

  • BEC: No

  • Current: 55A

  • Mounting Hole: 30.5*30.5mm/M3

  • Peak Current: 65A (10 Seconds)

  • Size: 44*40*7.5mm

  • Firmware: AM32

  • Amperage Meter: 200

  • Telemetry: Support

  • Weight: 17.8g

ACCESSORIES

  • 61MM Double-ended SH1.0-10P Silicone Cable*1 Plug and Play with F7, F7 HD FC

    61MM Double-ended
    SH1.0-10P Silicone Cable*1
    Plug and Play with F7, F7 HD FC

  • 61mm Single Head SH1.0-10P Silicone cable*1 Suitable for F7 Proy

    61mm Single Head
    SH1.0-10P Silicone cable*1
    Suitable for F7 Pro

  • Low Yellow Shock Absorbing Washer*4

    Low Yellow Shock
    Absorbing Washer*4

  • Capacitor*1

    Capacitor*1

  • High Yellow Shock  Absorbing Washer*4

    High Yellow Shock
    Absorbing Washer*4