Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Mini F60A 3-8S 4in1 ESC 20x20

89.90

Available points: 0 Points Points reward: 89 Points

1. Highly consistent signal transmission
2. Real-time temperature monitoring
3. Telemetry transmission
4. High withstand voltage
5. Low internal resistance
6. Shorter tracks
7. Big MOSFETs
Quantity:

89.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F60A 8s FPV ESC 20x20


The T-Motor Mini F60A 3-8S BLHeli_32 4in1 ESC features a 20x20mm mounting pattern, with 8S capability and big MOSFETs. 

It also features high current, high withstand voltage, low internal resistance, and real-time temperature monitoring. No desync with high KV motors.


F60A ESC Hightlight:


Using larger MOSFETs, increases the heat dissipation area by over 60% and improves lifespan. 

It also features high current, high withstand voltage, low internal resistance, and real-time temperature monitoring. No desync with high KV motors.


Packing List Includes:


1x T-Motor Mini F60A 3-8S BLHeli_32 4in1 ESC - 20x20

1x Amass XT60H-M Cable

1x FC Connector

10x Grommets

1x Capacitor


Matching Guide:


FPV Drone Motors:F60 Pro V / F40 Pro V