T-Motor F80Pro 2408 fpv motors. These brushless motors are mean and put out insane power! Designed for long range, racing and freestyle builds.
F80 FPV motor, weight 36.4g, maximum pulling force up to 2kg+, suitable for 5-6 inch FPV drone. Using high-temperature resistant silver wire
The temperature resistance is increased by 33%, reaching 240°C, and the operation is more stable under high power. Bearings imported from Japan have low noise and low friction coefficient,
Which can reduce motor heating. Titanium alloy bearings are tougher and impact-resistant, and the cogging anti-slip design prevents the propeller from slipping.
1900KV/2200KV for efficient long-range flight, and 2500KV for freestyle and racing.
1x F80 Pro 2500kv Motor
1x Parts Bag
5-6 Inch
Test Item | KV1900 | Weight(Incl. Cable) | 39.7g |
Motor Dimensions | Φ29*33.6mm | Internal Resistance | 42mΩ |
Lead | 20AWG 150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 3-6S |
Idle Current(10V) | 1.7A | Peak Current(180s) | 49.2A |
Max. Power | 1122W |
Test Item | KV2200 | Weight(Incl. Cable) | 39.7g |
Motor Dimensions | Φ29*33.6mm | Internal Resistance | 35mΩ |
Lead | 20AWG 150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 3-5S |
Idle Current(10V) | 1.9A | Peak Current(180s) | 49.4A |
Max. Power | 928W |
Test Item | KV2500 | Weight(Incl. Cable) | 39.7g |
Motor Dimensions | Φ29*33.6mm | Internal Resistance | 32mΩ |
Lead | 20AWG 150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.5A | Peak Current(180s) | 47.6A |
Max. Power | 706W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
F80 Pro KV1900 | 5055 Tri-Blade | 50% | 790.04 | 23.89 | 11.11 | 19932 | 265.36 | 2.98 | 119 (Ambient Temperature: 31℃) |
55% | 908.12 | 23.84 | 13.67 | 21379 | 326.01 | 2.79 | |||
60% | 1042.01 | 23.78 | 16.61 | 22752 | 395.05 | 2.64 | |||
65% | 1182.98 | 23.71 | 19.67 | 24172 | 466.49 | 2.54 | |||
70% | 1323.01 | 23.63 | 23.04 | 25353 | 544.56 | 2.43 | |||
75% | 1418.16 | 23.54 | 26.09 | 26680 | 614.28 | 2.31 | |||
80% | 1555.57 | 23.41 | 29.91 | 27697 | 700.37 | 2.22 | |||
85% | 1683.97 | 23.28 | 33.90 | 28525 | 789.23 | 2.13 | |||
90% | 1793.47 | 23.14 | 38.02 | 29579 | 879.73 | 2.04 | |||
95% | 1896.57 | 22.99 | 42.09 | 30357 | 967.77 | 1.96 | |||
100% | 2114.78 | 22.83 | 49.16 | 31924 | 1122.32 | 1.88 | |||
F80 Pro KV2200 | 5055 Tri-Blade | 50% | 704.65 | 19.89 | 11.16 | 18832 | 221.95 | 3.17 | 95 (Ambient |
55% | 818.27 | 19.84 | 13.79 | 20104 | 273.51 | 2.99 | |||
60% | 907.14 | 19.79 | 16.47 | 21492 | 325.87 | 2.78 | |||
65% | 1031.42 | 19.72 | 19.73 | 22710 | 389.04 | 2.65 | |||
70% | 1154.17 | 19.64 | 23.00 | 23980 | 451.81 | 2.55 | |||
75% | 1287.66 | 19.53 | 26.77 | 24983 | 522.90 | 2.46 | |||
80% | 1388.59 | 19.42 | 30.22 | 26014 | 586.76 | 2.37 | |||
85% | 1492.02 | 19.29 | 34.01 | 26950 | 656.15 | 2.27 | |||
90% | 1589.63 | 19.16 | 37.84 | 27796 | 724.97 | 2.19 | |||
95% | 1661.82 | 19.01 | 41.77 | 28554 | 794.20 | 2.09 | |||
100% | 1867.94 | 18.87 | 48.35 | 29706 | 912.15 | 2.05 | |||
6040 2-Blade | 50% | 736.57 | 19.89 | 11.18 | 18754 | 222.46 | 3.31 | 101 (Ambient | |
55% | 847.93 | 19.84 | 13.69 | 20131 | 271.77 | 3.12 | |||
60% | 993.47 | 19.78 | 16.85 | 21330 | 333.29 | 2.98 | |||
65% | 1110.80 | 19.71 | 19.96 | 22574 | 393.52 | 2.82 | |||
70% | 1239.35 | 19.64 | 23.09 | 23884 | 453.43 | 2.73 | |||
75% | 1396.62 | 19.53 | 26.93 | 24790 | 525.83 | 2.66 | |||
80% | 1540.87 | 19.40 | 30.77 | 25715 | 596.89 | 2.58 | |||
85% | 1661.79 | 19.27 | 34.76 | 26640 | 669.79 | 2.48 | |||
90% | 1741.02 | 19.14 | 38.47 | 27495 | 736.30 | 2.36 | |||
95% | 1851.99 | 18.98 | 42.95 | 28202 | 815.02 | 2.27 | |||
100% | 2037.30 | 18.79 | 49.40 | 29613 | 928.25 | 2.19 | |||
F80 Pro KV2500 | 5055 Tri-Blade | 50% | 591.73 | 15.85 | 11.10 | 17325 | 175.99 | 3.36 | 74 (Ambient |
55% | 676.24 | 15.79 | 13.56 | 18568 | 214.09 | 3.16 | |||
60% | 751.15 | 15.73 | 16.09 | 19781 | 253.24 | 2.97 | |||
65% | 843.19 | 15.67 | 19.01 | 20809 | 297.95 | 2.83 | |||
70% | 945.44 | 15.61 | 22.30 | 21783 | 348.03 | 2.72 | |||
75% | 1010.05 | 15.52 | 25.57 | 22951 | 397.01 | 2.54 | |||
80% | 1120.09 | 15.42 | 29.13 | 23807 | 449.12 | 2.49 | |||
85% | 1222.90 | 15.29 | 33.01 | 24520 | 504.80 | 2.42 | |||
90% | 1304.56 | 15.17 | 36.80 | 25256 | 558.15 | 2.34 | |||
95% | 1363.42 | 15.04 | 40.40 | 25960 | 607.82 | 2.24 | |||
100% | 1516.82 | 14.88 | 46.67 | 27110 | 694.45 | 2.18 | |||
6040 2-Blade | 50% | 625.57 | 15.87 | 11.27 | 17282 | 178.91 | 3.50 | 80 (Ambient | |
55% | 719.71 | 15.81 | 13.76 | 18554 | 217.53 | 3.31 | |||
60% | 816.18 | 15.70 | 16.46 | 19641 | 258.31 | 3.16 | |||
65% | 917.09 | 15.65 | 19.45 | 20632 | 304.29 | 3.01 | |||
70% | 1004.55 | 15.59 | 22.49 | 21763 | 350.72 | 2.86 | |||
75% | 1106.85 | 15.52 | 25.91 | 22791 | 402.14 | 2.75 | |||
80% | 1228.74 | 15.40 | 29.81 | 23566 | 459.04 | 2.68 | |||
85% | 1320.52 | 15.28 | 33.42 | 24389 | 510.73 | 2.59 | |||
90% | 1419.87 | 15.15 | 37.29 | 25078 | 565.15 | 2.51 | |||
95% | 1527.30 | 15.02 | 41.45 | 25597 | 622.61 | 2.45 | |||
100% | 1700.76 | 14.83 | 47.62 | 26793 | 706.20 | 2.41 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |