Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | KV1300 | Weight(Incl.Cable) | 46.6g |
Motor Dimensions | Φ33.4*34.7mm | Internal Resistance | 76mΩ |
Lead | 20#AWG 230mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 5-6S |
Idle Current(10V) | 0.95A | Peak Current(60s) | 45.1A |
Max.Power(60s) | 1059W |
Test Item | KV1500 | Weight(Incl.Cable) | 46.7g |
Motor Dimensions | Φ33.4*34.7mm | Internal Resistance | 62mΩ |
Lead | 20#AWG 230mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 5-6S |
Idle Current(10V) | 1.2A | Peak Current(60s) | 47.4A |
Max.Power(60s) | 1089W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
F90 KV1300 | HQ 70403 | 30% | 353.46 | 24.24 | 2.14 | 8192 | 51.97 | 6.80 | 96 (Ambient Temperature: |
35% | 478.74 | 24.22 | 3.31 | 9342 | 80.15 | 5.97 | |||
40% | 596.38 | 24.19 | 4.55 | 10488 | 110.13 | 5.42 | |||
45% | 758.30 | 24.15 | 6.71 | 11716 | 162.08 | 4.68 | |||
50% | 947.57 | 24.10 | 8.83 | 12801 | 212.90 | 4.45 | |||
55% | 1131.80 | 24.06 | 11.29 | 13891 | 271.71 | 4.17 | |||
60% | 1290.19 | 24.01 | 14.27 | 14807 | 342.61 | 3.77 | |||
70% | 1585.74 | 23.90 | 20.64 | 16402 | 493.17 | 3.22 | |||
80% | 1865.32 | 23.78 | 27.73 | 17739 | 659.40 | 2.83 | |||
90% | 2210.20 | 23.63 | 36.73 | 18865 | 867.82 | 2.55 | |||
100% | 2360.61 | 23.48 | 45.11 | 19617 | 1059.16 | 2.23 | |||
GF 7042 | 30% | 319.66 | 24.24 | 1.78 | 8506 | 43.23 | 7.39 | 93 (Ambient Temperature: | |
35% | 433.50 | 24.22 | 2.62 | 9659 | 63.49 | 6.83 | |||
40% | 552.09 | 24.20 | 3.86 | 10772 | 93.35 | 5.91 | |||
45% | 697.52 | 24.18 | 5.22 | 12021 | 126.13 | 5.53 | |||
50% | 836.04 | 24.14 | 7.22 | 13240 | 174.32 | 4.80 | |||
55% | 988.93 | 24.10 | 9.24 | 14379 | 222.65 | 4.44 | |||
60% | 1196.60 | 24.04 | 12.15 | 15407 | 292.09 | 4.10 | |||
70% | 1474.19 | 23.95 | 18.25 | 17166 | 437.12 | 3.37 | |||
80% | 1783.25 | 23.83 | 24.52 | 18809 | 584.30 | 3.05 | |||
90% | 1969.91 | 23.71 | 32.06 | 20211 | 760.06 | 2.59 | |||
100% | 2116.55 | 23.54 | 41.26 | 21357 | 971.16 | 2.18 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
F90 KV1500 | HQ 70403 | 30% | 447.12 | 23.94 | 2.95 | 8760 | 70.61 | 6.33 | 99 (Ambient Temperature: |
35% | 581.32 | 23.91 | 4.53 | 9949 | 108.27 | 5.37 | |||
40% | 733.34 | 23.87 | 6.60 | 11267 | 157.59 | 4.65 | |||
45% | 877.50 | 23.81 | 9.04 | 12483 | 215.20 | 4.08 | |||
50% | 1033.22 | 23.75 | 11.85 | 13538 | 281.36 | 3.67 | |||
55% | 1187.19 | 23.69 | 15.00 | 14445 | 355.32 | 3.34 | |||
60% | 1361.51 | 23.61 | 18.65 | 15178 | 440.22 | 3.09 | |||
70% | 1640.76 | 23.45 | 25.42 | 16570 | 596.07 | 2.75 | |||
80% | 1793.87 | 23.30 | 34.52 | 17025 | 804.19 | 2.23 | |||
90% | 1983.76 | 23.14 | 39.54 | 18122 | 915.13 | 2.17 | |||
100% | 2102.78 | 23.01 | 47.37 | 18501 | 1089.99 | 1.93 | |||
GF 7042 | 30% | 432.05 | 23.95 | 2.76 | 8506 | 66.05 | 6.54 | 96 (Ambient Temperature: | |
35% | 549.31 | 23.93 | 4.04 | 9659 | 96.69 | 5.68 | |||
40% | 699.29 | 23.89 | 5.96 | 10772 | 142.38 | 4.91 | |||
45% | 839.58 | 23.84 | 8.11 | 12021 | 193.25 | 4.34 | |||
50% | 980.00 | 23.79 | 10.62 | 13240 | 252.74 | 3.88 | |||
55% | 1134.08 | 23.73 | 13.56 | 14379 | 321.86 | 3.52 | |||
60% | 1293.48 | 23.65 | 16.53 | 15407 | 391.06 | 3.31 | |||
70% | 1475.60 | 23.47 | 26.05 | 17166 | 611.47 | 2.41 | |||
80% | 1642.99 | 23.32 | 31.12 | 18809 | 725.79 | 2.26 | |||
90% | 1765.77 | 23.16 | 39.27 | 20211 | 909.44 | 1.94 | |||
100% | 1840.71 | 23.02 | 47.07 | 21357 | 1083.74 | 1.70 | |||
T6143 | 30% | 280.07 | 23.98 | 1.84 | 9810 | 44.17 | 6.34 | 97 (Ambient Temperature: | |
35% | 378.01 | 23.96 | 2.86 | 11345 | 68.63 | 5.51 | |||
40% | 489.09 | 23.93 | 4.14 | 12852 | 99.07 | 4.94 | |||
45% | 596.88 | 23.91 | 5.58 | 14198 | 133.44 | 4.47 | |||
50% | 686.68 | 23.88 | 7.01 | 15518 | 167.43 | 4.10 | |||
55% | 811.55 | 23.84 | 8.86 | 16693 | 211.08 | 3.84 | |||
60% | 930.00 | 23.80 | 10.95 | 17812 | 260.63 | 3.57 | |||
70% | 1185.39 | 23.70 | 15.83 | 19986 | 375.13 | 3.16 | |||
80% | 1451.51 | 23.59 | 21.60 | 21879 | 509.59 | 2.85 | |||
90% | 1708.33 | 23.46 | 28.24 | 23664 | 662.53 | 2.58 | |||
100% | 1961.04 | 23.32 | 35.73 | 25185 | 833.01 | 2.35 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
F90 KV1950 | GF51466-3 | 30% | 381.97 | 21.00 | 4.87 | 15006 | 102.31 | 3.73 | 81 (Ambient Temperature: |
35% | 460.38 | 20.98 | 6.32 | 16431 | 132.60 | 3.47 | |||
40% | 540.15 | 20.96 | 7.88 | 17729 | 165.13 | 3.21 | |||
45% | 614.83 | 20.94 | 9.46 | 18694 | 198.17 | 3.10 | |||
50% | 679.57 | 20.91 | 10.98 | 19742 | 229.66 | 2.96 | |||
55% | 758.97 | 20.91 | 12.59 | 20552 | 263.23 | 2.88 | |||
60% | 835.59 | 20.88 | 14.18 | 21552 | 296.20 | 2.82 | |||
70% | 1002.77 | 20.83 | 18.39 | 23517 | 383.13 | 2.62 | |||
80% | 1231.68 | 20.76 | 24.02 | 25691 | 498.64 | 2.47 | |||
90% | 1518.36 | 20.66 | 32.03 | 28418 | 661.55 | 2.30 | |||
100% | 1784.09 | 20.54 | 41.56 | 30594 | 853.46 | 2.09 | |||
T6143-3 | 30% | 470.80 | 20.97 | 5.45 | 12345 | 114.38 | 4.12 | 88 (Ambient Temperature: | |
35% | 556.57 | 20.96 | 6.66 | 13493 | 139.62 | 3.99 | |||
40% | 649.36 | 20.93 | 8.28 | 14368 | 173.36 | 3.75 | |||
45% | 743.71 | 20.92 | 10.05 | 15644 | 210.16 | 3.54 | |||
50% | 847.35 | 20.88 | 12.54 | 16697 | 261.87 | 3.24 | |||
55% | 967.26 | 20.85 | 14.82 | 17801 | 309.00 | 3.13 | |||
60% | 1094.46 | 20.81 | 18.45 | 18771 | 383.92 | 2.85 | |||
70% | 1369.87 | 20.71 | 25.62 | 21001 | 530.70 | 2.58 | |||
80% | 1631.36 | 20.61 | 33.87 | 22618 | 698.02 | 2.34 | |||
90% | 1947.18 | 20.49 | 43.76 | 24810 | 896.41 | 2.17 | |||
100% | 2136.75 | 20.15 | 54.06 | 26217 | 1089.02 | 1.96 | |||
GF51466-3 | 30% | 511.25 | 25.22 | 6.19 | 17140 | 156.22 | 3.27 | 93 (Ambient Temperature: | |
35% | 605.24 | 25.18 | 8.01 | 18627 | 201.67 | 3.00 | |||
40% | 694.10 | 25.17 | 9.95 | 19888 | 250.45 | 2.77 | |||
45% | 791.86 | 25.16 | 11.86 | 21186 | 298.38 | 2.65 | |||
50% | 888.81 | 25.12 | 13.85 | 22321 | 347.94 | 2.55 | |||
55% | 967.94 | 25.09 | 16.02 | 23239 | 401.98 | 2.41 | |||
60% | 1057.16 | 25.07 | 17.38 | 24238 | 435.63 | 2.43 | |||
70% | 1326.45 | 25.01 | 23.23 | 26896 | 587.02 | 2.28 | |||
80% | 1625.05 | 24.88 | 31.72 | 29478 | 789.12 | 2.06 | |||
90% | 1858.36 | 24.75 | 41.93 | 32422 | 1037.97 | 1.79 | |||
100% | 2075.42 | 24.26 | 53.66 | 34173 | 1301.95 | 1.59 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |