Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT1030 110CC

599.00

Available points: 0 Points Points reward: 599 Points

Quantity:

599.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

AT1030

AT1030 FIXED WING
MOTOR

Ideal alternative to a 110CC engine

AT1030

RECOMMENDATIONS

AT1030

AT1030

KEEP MONITORING FOR MOTOR
SPEED IN REAL TIME

KEEP MONITORING
FOR MOTOR
SPEED IN REAL TIME

AT1030

Compatible with magnetic encoder
system, ensure flight safety.

AT1030

RMOVABLE PROPELLAR HUB FOR MULTIPLE APPLICATIONS

AT1030

Adapts to the installation of fixed wing one-price propellers, folding propellers and
other propellers. Provide convenient and safe way of locking propeller.

Adapts to the installation of fixed wing one-price propellers, folding
propellers and other propellers.
Provide convenient and safe way of locking propeller.

AT1030

HIGH EFFICIENCY AND
HEAT DISSIPATION
MAKING LAST LONGER

AT1030

Bottom mounted heat sink.

Technical Drawing

1030.jpg

Specification
TypeAT1030Magnet Temperature Resistance Grade180℃
Motor DimensionΦ110.6*99.8mmLead x LengthEnameled Wire 100mm
Stator Technology150°C High Temperature-resisting CoatingsTemperature Resistance Of Enameled Wires220℃
Configuration24N28PCoil Pressure-resistant1000V/5s
Shaft DiameterIN:15mm
OUT:12mm
Dynamic Balance
Requirements Standards
≤30mg
Bearings6902/6202ZZ BearingsPacking Size246*162*139mm
KV90Idle Current (15V)3.6A
Max. Continuous Power4000WPeak Current93A
Rated Voltage (LiPo)24SInternal Resistance12mΩ
Max Thrust28kgWeight (Incl.cable)1800g
Test Data
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)

AT1030
KV90

26*1240%88.4719.48172339543.0689275.18103

(Ambient
Temperature:

33℃)
45%88.4023.95211742723.56104004.91
50%88.2632.86290048014.53132024.55
55%88.1539.57348851275.22150964.33
60%88.0942.71376352725.52159994.25
65%88.0247.13414854605.95172294.15
70%87.9452.14458556516.41185834.05
75%87.8657.06501358246.86198673.96
80%87.8061.28538059657.26209903.90
90%87.6172.93639062998.25239113.74
100%87.3192.39806767339.75279383.46
27*1040%88.4319.62173540433.0393655.40109

(Ambient
Temperature:

33℃)
45%88.3523.70209443403.51108565.19
50%88.1735.94316950294.81148164.68
55%88.1139.04344051815.13158124.60
60%88.0542.43373653355.47168304.51
65%87.9846.87412355275.91181464.40
70%87.8951.80455357146.36194784.28
75%87.8256.27494158726.77206884.19
80%87.7460.45530460217.17218434.12
90%87.5373.77645764008.27249703.87
100%87.2291.90801568119.66286383.57
27*1240%88.4520.68182938773.3999485.44HOT

(Ambient
Temperature:

33℃)
45%88.3625.56225941883.98115795.13
50%88.2433.47295346204.88142054.81
55%88.0644.42391150806.04173984.45
60%87.9849.06431652606.50187404.34
65%87.8954.24476754397.01201914.24
70%87.7959.86525656187.52216164.11
75%87.7065.39573557848.01230324.02
80%87.6171.18623659438.52243213.90
90%87.4084.54738962619.60272583.69
100%87.14104.679122667411.15299683.29
Notes: Motor temperature is the bell temperature aftering running at 100% for 3 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Packing List

30英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.