Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT1050 150CC

679.00

Available points: 0 Points Points reward: 679 Points

Quantity:

679.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

AT1050

AT1050 FIXED WING
MOTOR

Ideal alternative to a 150CC engine

AT1050

RECOMMENDATIONS

AT1050

AT1050

KEEP MONITORING FOR MOTOR
SPEED IN REAL TIME

KEEP MONITORING
FOR MOTOR
SPEED IN REAL TIME

AT1050

Compatible with magnetic encoder
system, ensure flight safety.

AT1050

RMOVABLE PROPELLAR HUB FOR MULTIPLE APPLICATIONS

AT1050

Adapts to the installation of fixed wing one-price propellers, folding propellers and
other propellers. Provide convenient and safe way of locking propeller.

Adapts to the installation of fixed wing one-price propellers, folding
propellers and other propellers.
Provide convenient and safe way of locking propeller.

AT1050

HIGH EFFICIENCY AND
HEAT DISSIPATION
MAKING LAST LONGER

AT1050

Bottom mounted heat sink.

Technical Drawing

1050.jpg

Specification
TypeAT1050Magnet Temperature Resistance Grade180℃
Motor DimensionΦ110.6*119.8mmLead x LengthEnameled Wire 100mm
Stator Technology150°C High Temperature-resisting CoatingsTemperature Resistance Of Enameled Wires220℃
Configuration24N28PCoil Pressure-resistant1000V/5s
Shaft DiameterIN:15mm
OUT:12mm
Dynamic Balance
Requirements Standards
≤30mg
Bearings6902/6202ZZ BearingsPacking Size246*162*139mm
KV90Idle Current (15V)5.6A
Max. Continuous Power8000WPeak Current135A
Rated Voltage (LiPo)24SInternal Resistance7.2mΩ
Max Thrust36kgWeight (Incl.cable)2600g
Test Data
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
AT1050
KV90
29*1240%88.2631.15274940194.91137405.00101

(Ambient
Temperature:

28℃)
45%88.1537.89334043125.68158914.76
50%87.9650.67445747887.09197424.43
55%87.7961.63541151148.22227474.20
60%87.6466.08579152468.65239654.14
65%87.5072.19631754069.26256264.06
70%87.3779.596954558210.00274283.94
75%87.2488.257698577110.78294373.82
80%87.1296.538409593811.55311893.71
90%86.87112.399764623812.93339043.47
100%86.48139.7712087661115.06366663.03
30*1040%88.3130.17266540334.69135665.0998

(Ambient
Temperature:

28℃)
45%88.2136.97326143385.42157724.84
50%88.0249.28433747986.77196814.54
55%87.8759.77525151177.91226604.31
60%87.8464.14563452478.33239114.24
65%87.8270.23616754078.91254654.13
70%87.7777.66681655889.63273984.02
75%87.6785.787521577310.38293143.90
80%87.6293.258170594111.02309353.79
90%87.42108.639496624912.33332353.50
100%87.12134.4511712660014.37361293.08
30*1240%88.2731.68279738255.17142935.11HOT

(Ambient
Temperature:

28℃)
45%88.1538.79341941106.03165664.85
50%88.0446.74411543976.96191074.64
55%87.7167.80594749779.21248084.17
60%87.6273.17641151129.74261764.08
65%87.5080.247022527110.45278853.97
70%87.3788.347718544411.20297263.85
75%87.2397.448499562012.01317253.73
80%87.08107.119327579212.85337423.62
90%86.84124.5810819607614.37358653.31
100%86.40152.2713156641416.59386962.94
Notes: Motor temperature is the bell temperature aftering running at 100% for 3 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Packing List

50英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.