T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

FLAME 100A 6S Multi-Rotor UAVs ESC

$89.99

Available points: 4500 Points Points reward: 89 Points

• LiPo:4-6S
• Better compatibility with U7 280KV/420KV/490KV
• layered structure
Parameter :
Quantity :

$89.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR FLAME 100A 4-6S Multirotor UAVs ESC

 

T-MOTOR FLAME 100A 8S ESC delivers 100A continuous and 120A peak power (10s) for multi-rotor UAVs. Compatible with U12 motors and 4-8S LiPo, it features efficient heat dissipation, a durable CNC aluminum case, and IP55 waterproof/dustproof protection. Optimized for disc motors, it supports up to 600Hz throttle signals, ensuring precise and reliable performance in demanding environments.        


FLAME 100A 4-6S ESC Highlights:


  • Special core program for multirotor controllers greatly improves throttle response.

  • Specially optimized software for excellent compatibility with disc-type motors.

  • All settings except the timing are preset, making usage simple, highly intelligent and adaptive.

  • Compatible with various flight-control systems and supports a signal frequency of up to 600Hz.

  • CNC aluminium alloy enclosure, IP55 PCB with nao technology, widely used in special domain such as UAV for agriculture, searching and etc.

  • Supporting 4-6S lipo


Packing List Includes:


1x T-Motor FLAME 100A 4-6S ESC

1x Hardware Kit


Matching Guide:


updating


Technical Drawing

FLAME-100A-6S工程图英文.jpg

Packing List

flame-100a-6s-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.