Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

FLAME 70A 6S Multi-Rotor Drone ESC 4-6S Controller

69.99

Available points: 3500 Points Points reward: 69 Points

• LiPo:4-6S
• Better compatibility with MN5208 MN5212 U8
• layered structure
Quantity:

69.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR FLAME 70A 4-6S Multirotor UAVs ESC

 

T-MOTOR FLAME 70A 6S ESC provides 70A continuous and 80A peak power (10s) for multi-rotors, supporting 4-6S LiPo. Compatible with U12 and other motors, it features efficient heat dissipation, a CNC aluminum case, and low power consumption. With a 500Hz refresh rate and Nano Tech PCB, it’s perfect for specialized UAVs in agriculture and search operations.        


FLAME 7A 4-6S ESC Hightlights:


  • Better compatibility with MN5208 MN5212 U8

  • Layered structure

  • Refresh rate500Hz, supporting 4-6s lipo

  • PCB with Nano Technology

  • CNC aluminum alloy enclosure

  • Efficient Heat Dissipation

  • Low Power Consumption

  • Widely used in the special domain as UAV for Agriculture, Searching etc.


Packing List Includes:


1x T-Motor FLAME 70A 4-6S ESC

1x Hardware Kit


Matching Guide:


P60 Pin KV340 Motor / U12 V2 KV60 Motor




Technical Drawing

FLAME-70A-6S工程图英文.jpg