Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

G29*9.5 Prop-2PCS/PAIR

324.90

Available points: 16000 Points Points reward: 324 Points

• Excellent Quality
• High Efficiency
• For Various Demands

324.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

G26-27-28-29一体-分体-30-32-34.jpg

Specification
Model No.29*9.5 (736.6*241.3mm)T-MOTOR Series2blades-integrated
Weight(Single Blade)95±5gMaterialCF+Epoxy
Thrust Limitation32kgAmbient Temp-40℃~65℃
Optimum RPM1400~3600 RPM/minStorage Temp/Humidity-10℃~50℃/<85%
Surface TreatmentGlossy

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Propmarkedwith“L"isforCWwhich"R"forCcW(aerialview).  

2.Pleasebecarefulwhenusingthepropellersasthespinningpropellersmaycauseseriousinjury.  

3.Thestructuralstrengthofthepropellersarefullytested,pleasemakesurethepropellersarenotusedbeyondthelimits.Pleasedonottempttotestthestrengthofthepropellersbybendingthembyhands.Anydamageorlossfromimproperusewillbeontheusers'account.  

4.Pleasemakesurealltheaccessoriesaremountedproperly.  

5.Pleasecheckonthepropellersbeforeflightandmakesuretheyareingoodcondition.Pleasereplacepropellerswithnewonesiffaultisfoundwiththem.  

6.Forstorage,pleasekeepthemawayfromhostileenvironmentsincludingbutnotlimitedtothatofH2 0,SO2,NO2,Cl2 ,organosilicon,cyanogroupandphenol.Ambienttemperatureisrecommendedbetween0and40℃atlessthan80%humidity.  

7.Pleaseapplyanaerobicscrewlockingglueofmediumorabovestrengthwheninstallpropellersontomotors.  

8.Pleaseusethepropellersincompliancewithlocallawsandregulations.