P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model No. | 34*11.5(863.6*292.1mm) | T-MOTOR Series | 2blades-integrated |
Weight(Single Blade) | 130±5g | Material | CF+Epoxy |
Thrust Limitation | 42kg | Ambient Temp | -40℃~65℃ |
Optimum RPM | 1100~2800 RPM/min | Storage Temp/Humidity | -10℃~50℃/<85% |
Surface Treatment | Glossy |
1.Propmarkedwith“L"isforCWwhich"R"forCcW(aerialview).
2.Pleasebecarefulwhenusingthepropellersasthespinningpropellersmaycauseseriousinjury.
3.Thestructuralstrengthofthepropellersarefullytested,pleasemakesurethepropellersarenotusedbeyondthelimits.Pleasedonottempttotestthestrengthofthepropellersbybendingthembyhands.Anydamageorlossfromimproperusewillbeontheusers'account.
4.Pleasemakesurealltheaccessoriesaremountedproperly.
5.Pleasecheckonthepropellersbeforeflightandmakesuretheyareingoodcondition.Pleasereplacepropellerswithnewonesiffaultisfoundwiththem.
6.Forstorage,pleasekeepthemawayfromhostileenvironmentsincludingbutnotlimitedtothatofH2 0,SO2,NO2,Cl2 ,organosilicon,cyanogroupandphenol.Ambienttemperatureisrecommendedbetween0and40℃atlessthan80%humidity.
7.Pleaseapplyanaerobicscrewlockingglueofmediumorabovestrengthwheninstallpropellersontomotors.
8.Pleaseusethepropellersincompliancewithlocallawsandregulations.
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now