P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR GB2208 KV128 Brushless Gimbal Motor delivers smooth, precise performance for GoPro-class cameras (100-300g). With low cogging torque, preloaded bearings, and a 14-pole design, it ensures stability and durability. The motor features a servo-style connector for easy integration with gimbal controllers and a flexible cable for efficient balancing. Its Plug-N-Play system simplifies installation, offering high power-to-weight performance for both DIY builds and kit upgrades. Perfect for those seeking reliable, professional-grade results.
Gimbal GB2208 Hightlights:
Smooth & Precise Performance: Low cogging torque ensures stable, responsive movements for flawless footage.
Optimal Torque: Preloaded bearings and 14-pole design provide durability and efficient power transfer.
Easy Integration: Servo-style connector for seamless connection to gimbal controllers.
Efficient Balancing: Flexible cable minimizes drag, ensuring smooth operation.
Plug-N-Play Setup: Simplifies installation, making it ideal for both DIY builds and kit upgrades.
High Power-to-Weight Ratio: Delivers exceptional performance for GoPro-class cameras (100-300g)
Multi-rotors, VTOL,UAVs
1 x T-MOTOR GB2208 KV128( kv which you choose)
1 x Hardware pack
Updating
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | GB2208 | KV | 128 |
Motor Dimensions | ø27.5*23mm | Motor Weight(Incl. Cable) | 39.5g |
Cable Length | 20cm | Hole Size | 6mm |
Configuration | 12N14P | Internal Resistance | 14.4Ω |
Motor's Torsion(Nm) | 0.07 | Rated Voltage (Lipo) | 3-4S |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now