P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR GB4106 KV53 Precision Gimbal Motor offers smooth, high-torque performance for DIY and professional projects. Pre-wound for optimal efficiency, it’s available in two sizes for common class cameras. Its flush mounting design ensures easy integration, while the servo-style connector and flexible cable provide simple, efficient setup. With a Plug-N-Play system, this lightweight, highly precise motor is perfect for seamless, reliable gimbal operation. Ideal for both custom builds and kit upgrades.
Gimbal GB4106 Hightlights:
Smooth & High-Torque Performance: Pre-wound for optimal efficiency and stability.
Versatile Size Options: Available in two sizes for common class cameras.
Easy Integration: Flush mounting design for straightforward installation in DIY and professional builds.
Plug-N-Play Setup: Servo-style connector and flexible cable for simple, efficient balancing.
Lightweight & Precise: Ideal for seamless, reliable gimbal operation.
Perfect for Custom Builds & Upgrades: Designed for both DIY projects and kit enhancements.
Multi-rotors, VTOL, UAVs,Aerial photography
1 x T-MOTOR GB4106 KV53( kv which you choose)
1 x Hardware pack
Updating
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | GB4106 | KV | 53 |
Motor Dimensions | ø47.75*20mm | Motor Weight(Incl. Cable) | 70g |
Cable Length | 35cm | Hole Size | 8mm |
Configuration | 12N14P | Internal Resistance | 15.3Ω |
Motor's Torsion(Nm) | 0.2 | Rated Voltage (Lipo) | 3-6S |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now