
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart





T-Motor GB54-2 Brushless Gimbal Motor offers smooth, precise control for drones, UAVs, and quadcopters. With a durable hollow shaft and high-end MT series bearings, it ensures reliable performance.Designed with sealed bearings and housings to protect against dust and sand, the GB54-2 is ideal for demanding environments. Perfect for custom drone builds or system upgrades, it delivers exceptional stability and durability for professional camera control.
Gimbal GB54-2 Highlights:
Smooth & Precise Control: Hollow shaft and high-end MT series bearings for stable, accurate operation.
Durable Protection: Sealed bearings and housings prevent dust and sand, ensuring reliability in harsh environments.
Ideal for Drones & UAVs: Perfect for a range of drone and gimbal setups, including custom builds and upgrades.
Professional-Grade Performance: Delivers exceptional stability and durability for high-quality camera control.
T-Motor "GB-Type" Motors for the individual development of gimbal on drones, vehicles or hand-use.
Multi-rotors, VTOL, UAVs , Aerial Photography
1 x T-MOTOR GB54-2 KV26( kv which you choose)
1 x Hardware pack
Updating
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Test Item | GB54-2 | KV | 26 |
| Motor Dimensions | ø60.7*25mm | Motor Weight(Incl. Cable) | 156g |
| Cable Length | 35cm | Hole Size | 12.7mm |
| Configuration | 12N14P | Internal Resistance | 15Ω |
| Motor's Torsion(Nm) | 0.45 | Rated Voltage (Lipo) | 3-6S |