T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M3L

$274.90

Available points: 275 Points Points reward: 274 Points

Quantity :

$274.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

M3L Integrated Propulsion System

M3L Ultra-Lightweight, Long-Endurance Integrated Propulsion System

A propulsion solution for multirotor UAVs with a rated thrust of 3.0–3.5kg per motor.

Specifications

Tube Diameter

D30

Recommended Propeller

MF2407

Recommended Battery

14S

Rated Thrust per Motor

3.0–3.5kg

Recommended Takeoff Weight (4-Axis Configuration)

12.0–14.0 kg

Recommended Takeoff Weight (6-Axis Configuration)

18.0–21.0 kg

Safe and Reliable

Simulation and testing validation, ensuring dynamic stability in all dimensions.

Ultra-Lightweight, Long Endurance

Optimized structure shall reduce thickness, reducing overall weight while maintaining strength, extending flight time.

Lightweight Configuration
Lightweight Configuration
Optimized Powertrain Matching
Optimized Powertrain Matching

LED Indicator Light

Equipped with an LED light displays motor status, helps assess flight attitude.

Key Applications

Inspection UAVs | Lightweight Payload Platforms | Aerial Photography UAVs

  • Inspection UAVs

  • Lightweight Payload Platforms

  • Aerial Photography UAVs

Customization Options

  1. 01

    Appearance Customization

    Customized finishes and branding

  2. 02

    Parameter Customization

    KV rating, mounting hole positions, wire length, and carbon tube length

  3. 03

    Structural Customization

    Custom motor mounts, LED indicator light covers, and other structural solutions

  4. 04

    Tailored Solutions

    More tailored solutions

*Data from T-MOTOR laboratory tests at an ambient temperature of 25°C, with 3 minutes of full-load operation.

*The LED light can be switched off and customized.

Technical Drawing

M3L_drawing-en.png

Specification Export to Excel




Model No.M3LTube Size30mm
Setup6012 (KV135)+V40A 14S (ESC)Wire Material
Wire Gauge Color
Power Wires: 14AWG Red & Black
Signal Wires: 24AWG Gray
Recommended
Battery
14SWire LengthPower Wires: 350±5mm
Signal Wires: 430±5mm
Rated Thrust3.0~3.5kgWeight358/±2%g (Without Prop)
Efficiency at
Rated Thrust
8.86g/W (3kg)IPIPX4
Max. Thrust9kgRecommended
Ambient Temperature
-20~55℃
Motor Specs
Stator Size60*12mmKV135
ESC Specs
Throttle Range1100~1940μs (Fixed)Max. Voltage60V
ProtocolCANPeak Current
(For a Short Time)
60A
(Open Environment
and Temperature≤60℃)
Control MethodPWM/CANBEC/
Prop Specs
Model No.MF2407Length24 Inch (619mm)


Test Data Export to Excel


TypeVoltage
(V)
ThrottleCurrent
(A)
RPMThrust
(gf)
Power
(W)
Overall
Efficiency
(gf/W)
Torque
(N·m)
Operating
Temperature
(℃)
6012-X (KV137)
+
V40A 14S (ESC)
+
MF2407 (Prop)
6030%0.861474707.005113.770.26/
(Ambient Temperature: 25)
35%1.3017241016.007813.030.35
40%1.8919741369.0011412.060.45
45%2.6522211785.0015911.250.57
50%3.6424702275.0021810.420.71
55%4.8427182790.002899.640.86
60%6.3329683353.003788.861.03
65%8.1532183974.004868.171.21
70%10.3434674669.006177.571.42
75%12.9837175405.007727.001.65
80%15.8539686108.009426.491.86
85%19.5942176912.0011615.952.10
90%24.5944697917.0014525.452.41
95%30.8547178855.0018144.882.69
100%32.3047439005.0018974.752.74
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

M3L_chart-en.png

Packing List
M3L_packaging-en.png
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.