T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MF3016VP

$119.90

Available points: 120 Points Points reward: 119 Points

Parameter :
Quantity :

$119.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

MF VP SERIES PROPELLER

Manual Variable-Pitch Series

Simplicity Over Complexity, Consistency in Performance

Specially designed to address the issues of low flight efficiency at high speeds and high altitudes, this series is suitable for aircraft development and professional users requiring rapid switching across multiple scenarios.

Manual Variable-Pitch Series

Flexible and easy-to-use drone propulsion system enhances flight efficiency in various operating conditions.

Typical application scenarios include high-speed flight, high-altitude flight, adjustments for overall aircraft weight, and fine-tuning of custom propeller performance.

Limitations of Traditional Propellers: Fixed pitch and fixed aerodynamic characteristics leading to limited power and flight condition matching.

Drawbacks of the adjustable propellers available from the market: Low adjustment precision, complicated operation, requires large auxiliary tools, and cannot be quickly adjusted on-site.

T-MOTOR (New) manual adjustable variable-pitch series solution: Designed for complex and changing working conditions with diverse power demands, we provide flexible solutions that allow for quick manual pitch adjustment by simply changing the positioning blocks.

Quick Assembly and Disassembly Precise and Reliable

Quick to replace without requiring professional training—easy to learn and use. The pitch adjustment accuracy remains unaffected by manual operation errors with user-friendly operation.

Methodical Approach

Using calculation tables derived from extensive experimental data, users can quickly find the required pitch angle based on the operating scenario and simple parameters.

(7.5°, 10°, and other positioning blocks are available upon request for customization.)

Performance Comparison

The efficiency curve of three positioning blocks (pitches) under different airflow speeds

(Example: MN605 KV170 + FLAME 180A 12S V2.0 + MF2211VP, Flight inclination 30°, S0, S5, S10, S15 respectively represents speed 0m/s, 5m/s, 10m/s, 15m/s, D0, D2.5, D5 respectively represents 0° positioning block, 2.5° positioning block, and 5° positioning block.)

Conclusion: As the positioning block angle (pitch) increases, the efficiency of the propeller improves at higher airflow speeds.

Multi-adaptability

The manual variable pitch propellers can not only support multi-rotor aircraft, but also effectively adapt to the needs of vertical take-off and landing aircraft, providing higher flexibility and performance to meet the requirements of different flight missions.

Multirotor

VTOL

Prototype Propellers Customization

Standard Customization

MOQ 1, with pitch angle customizable to 0.01°.

Assisted Customization

For mass production, engineers assist in determining the angle, and the customized pitch angle can be fixed before leaving the factory.

Technical Drawing

MF3016VP工程图英文.png

Specification Export to Excel
Model NO.MF3016VPT-MOTOR SeriesFolding
Weight(Single Blade)190gPackage Weight640g
Diameter30.4inch(772.16mm)Package Size400*190*70mm
Pitch10.9inch(276.86mm)MaterialPolymer+CF
Recommended Thrust4~12kgRecommendedMax Thrust20kg
Ambient Temp-40℃~65℃Storage Temp/Humidity-10℃~50℃/<85%
Recommendation
Recommended ESCFLAME 180A 12S V2.0Recommended MotorMN1010/P80ll/U12ll/U13ll
Positioning Block Selection Reference Table
Flight Speed0~10m/s5~15m/s10~20m/s15~25m/s20~30m/s
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
*Applicable to flight conditions of 0~2000m
Flight Altitude0~1000m0~2000m0~3000m1000~4000m2000~5000m
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
*Applicable to flight conditions below 15m/s
Pitch (Inch)10.213.516.720.123.5
Positioning Block0°2.5°5°7.5°
(Not Recommended)
10°
(Not Recommended)
Test Data Export to Excel
TypeThrottleVoltage
(V)
Thrust
(gf)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(gf / W)
Operating
Temperature
(℃)
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (0°)
10%482420.100.41559612.2685
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%485980.230.938532113.43
20%4810770.411.6911254813.29
25%4816190.592.7113748512.45
30%4822910.824.12162213911.60
35%4830051.085.93185421010.58
40%4838171.348.0320752919.93
45%4847231.6410.6123053969.32
50%4858762.0414.8825565468.29
55%4871432.4920.0628227367.50
60%4787563.0326.8731219906.89
65%4798543.4031.72330511776.58
70%47110753.8237.90350114006.21
75%47122844.2144.44369116275.90
80%47134084.6250.92386018675.64
85%47144504.9657.42401520855.41
90%46155505.3164.76417323205.19
95%46166325.6772.30432825704.99
100%46175906.0079.43446228044.83
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (+2.5°)
10%482790.120.44553713.31132
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
(There is a risk of burnout)
15%486850.281.028422513.98
20%4812030.481.8711005513.37
25%4818280.723.08134610112.37
30%4825620.994.75157916411.24
35%4833641.306.69180624610.51
40%4842701.639.3820233459.52
45%4852281.9912.4122324658.82
50%4865102.4717.4524786417.83
55%4778382.9722.8527108437.23
60%4797173.6832.09300511586.41
65%47108584.1237.92317113686.08
70%47121514.6045.09334716125.75
75%47134195.0552.78350918565.45
80%46145885.4960.39365621025.20
85%46157045.9268.04378723485.00
90%46168786.3777.47392026154.74
95%46180446.8087.19404228784.53
100%45190067.1896.03415031204.36
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (+5°)
10%483290.150.46547914.8877
(Motor temperature after 1 minutes of operation)
(Ambient
Temperature:25℃)
(There is a risk of burnout)
15%488030.351.138283014.85
20%4813680.602.121078-6813.42
25%4820860.903.56131212412.21
30%4828641.225.47153419610.92
35%4837641.608.0117492939.82
40%4847191.9910.9019504069.06
45%4857732.4514.6521495518.26
50%4871293.0320.4323777547.34
55%4786433.6627.5926049986.62
60%4799514.2334.53278212326.11
65%47117364.9845.88300715685.47
70%47129935.5254.35315318225.13
75%46141256.0263.05328120684.84
80%46152876.5373.05340623294.54
85%46162666.9782.38350625594.31
90%45173317.4093.96360627944.06
95%45181647.78104.64369130073.84
100%45189088.12116.20376231993.63
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (+7.5°)
10%483260.180.505411013.45112
(Motor temperature after 1 minutes of operation)
(Ambient
Temperature:25℃)
(There is a risk of burnout)
15%488250.401.278073413.51
20%4814700.712.4110587912.70
25%4822091.044.00127613911.50
30%4830671.436.29149522410.18
35%4840021.879.1116983339.18
40%4850102.3312.4518904618.43
45%4861452.8516.6920766207.73
50%4775253.4923.1422808336.85
55%4790644.2131.46249811016.10
60%47103134.8138.69265913395.67
65%47116635.4348.70281816025.12
70%46131726.1662.03298619264.58
75%46142166.6572.88309321544.23
80%46151607.1083.55318623693.97
85%45159307.4894.64325825523.70
90%45165437.80106.88331527083.43
95%45169918.03118.83335928243.20
100%44174148.23130.37340029303.01
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (+10°)
10%483790.220.565281214.01/
(Ambient
Temperature:25℃)
(This angle is not recommended for static testing)
15%489160.501.417994213.48
20%4815740.832.7410329011.97
25%4823621.234.60124916110.71
30%4832351.667.0414522529.60
35%4841962.1810.2216483768.59
40%4852242.7014.0518305177.80
45%4863523.2818.7620086907.12
50%4777734.0326.0222049306.31
55%4792364.8034.95239612045.61
60%47105035.4743.61255214625.14
65%47115616.0551.68267516954.80
70%46127656.7165.42280719724.22
75%46135527.1482.15288921603.60
80%45140657.4196.62293822803.21
85%45144207.59108.28297123622.96
90%45146397.70120.47299024112.72
95%44148467.81131.39301024622.55
100%44151837.99141.30304225452.44
P80III KV120
+
FLAME 180A 12S V2.0
+
MF3016VP (-2.5°)
10%482660.090.39566514.2364
(Motor temperature after 3 minutes of operation)
(Ambient
Temperature:25℃)
15%485830.200.878651813.98
20%489900.341.5411374013.38
25%4815040.522.4513987612.81
30%4820750.713.66164812311.82
35%4827500.925.26189718310.91
40%4834371.157.06212225610.17
45%4842121.409.3023543459.48
50%4852371.7312.8226264768.56
55%4865672.1718.2229596727.58
60%4777542.5422.8132248577.16
65%4787002.8326.97342210146.82
70%4798183.1631.87363712046.53
75%47108433.4937.33384714066.17
80%47118523.7942.69404816075.92
85%47127134.0247.28422017765.75
90%47136774.3053.12441019865.52
95%46145654.5658.76461522045.34
100%46152994.7763.53476223795.20
Note:Motortemperatureisthebelltemperatureat80%throttle.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

(1)Please make sure that screws of cover plates are mounted well.

(2)Do not add force onto the propellers,

(3)Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. in this case,

you will need to replace them with good ones.

(4)NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use 

the propellers in hostile environments containing H20,S02,N02,Cl2,organosilicon,cyanogroup and 

phenol.

(5)Keep the propellers away from the mentioned environments in (4).

(6)For long time storage of over 6 months, please keep it in sealed preservation.