Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MF3628P-2PCS/PAIR

119.90

Available points: 0 Points Points reward: 119 Points

• Strong resistance,single/coaxial configuration available
• Special blade tip,vortex reduced
• Added anti-vibration washes for less vibration
• Excellent performance and high cost performance 
Quantity:

119.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

MORE DURABLE AND MORE DURABLE STABLE

TWO-WAY SHOCKABSORPTION

NEW ADDED ROTATING SHAFT

Two-way shock absorption, more durable
New added rotating shaft, more stable
MFP PROP
MULTIROTOR FOLDING PRO PROPELLER

New propeller tip design

FLIGHT MORE EFFICIENTLY

After many aerodynamic simulations,it adpots a downward-curved winglet design which can effectively improve the vortex distribution of the tip while significantly reducing the vortex intensity,thereby achieving a double-sided improvement in pulling force and force efficiency.

Strengthened propeller root

LOADS INCREASED A LOT

The root structure is strengthened and combined with improved materials, which significantly increases the service life and supports high vertical pulling force and coaxial configuration.

T-MOTOR's unique

DAM-BOARD DESIGN

it acts as a buffer to absorb impact energy with dam-board design and reduce the probability of damage to motors when drones crash

A:Dam-board
Stainless Steel
Corrugated Spring
Aluminum
rotating shaft

Innovative hub design

SHOCK ABSORPTION AND
LOSS PREVENTION

The upper and lower plates are seated closely.The new stainless steel corrugated spring is added inside to improve the rotational damping and wear life of the gasket throughout its life cycle.

Rotating shaft screw design

REINFORCES AND
ANTI-LOOSENING EFFECTIVELY

The aluminum rotating shaft is designed to prevent the blades from rubbing against the screws.The deep spring washer screws are combined with the self-locking nut to effectively ensure the anti-loosening function of the parts,thus eliminating possible safety implications during the flight of the blades.

Technical Drawing

MF3628P工程图英文.jpg

Specification
Model NO.MF3628PT-MOTOR SeriesFolding
Weight(Single Blade)298.7gPackage Weight888.6g
Diameter36.1inch(916.94mm)Package Size447*166*68mm
Pitch10.2inch(259.1mm)MaterialPolymer+CF
Recommended Thrust/RPM8-20kg/2000-3100RPMRecommended Max Thrust/RPM28kg/3800RPM
Ambient Temp-40℃~65℃Storage Temp/Humidity-10℃~50℃/<85%
Analysis Chart

Packing List

MF31-33-34-36英语.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Please make sure that screws of cover plates are mounted well.

2.Do not add force onto the propellers,

3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. in this case, you will need

to replace them with good ones.

4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in

hostile environments containing H20,S02,N02,Cl2,organosilicon,cyanogroup and phenol.

5.Keep the propellers away from the mentioned environments in (4)

6.For long time storage of over 6 months, please keep it in sealed preservation.