Specification Export to Excel
| Model No. | MN1115 | Motor Size | Φ120.5*47.9mm |
| Stator Technology | Imported Silicon Steel Sheet; Anti-Rust treatment; 150℃high Temperature-Resisting Coatings | Copper Wire | 220℃ High Temperature Resistance |
| Magnet Level | 180℃ High Temperature Resistance | Coil Insulation Test | 1000V Withstand Voltage Test |
| IP | IP45 | Configuration | 36N40P |
Rotor Dynamic Balance Standard | ≤30mg | Bearing | Imported 6902ZZ |
| Output Shaft Diameter | 12mm | Wire Specification/ Length | Enameled Wire*150mm |
| Technical Parameters |
| KV Value | 110 | Idle Current (20V) | 3.5A |
| Max Power (180s) | 2800W | Internal Resistance | 12mΩ |
| Rated Voltage (Lipo) | 14S | Peak Current | 152A |
| Max Thrust | 34.3kg | Motor Weight (Incl. Cable) | 1040g |
| Package Weight | 1500g |
|
|
| KV Value | 130 | Idle Current (20V) | 2.7A |
| Max Power (180s) | 2816W | Internal Resistance | 16mΩ |
| Rated Voltage (Lipo) | 12S | Peak Current | 180A |
| Max Thrust | 33.3kg | Motor Weight (Incl. Cable) | 1055g |
| Package Weight | 1500g |
|
|
| Recommended Combinations |
| Rotor Motor | MN1115 KV110 | Rotor ESC | M200A14S |
| Rotor Blade | G36 | Battery Voltage | 14S |
| Rotor Motor | MN1115 KV130 | Rotor ESC | M200A14S |
| Rotor Blade | G36 | Battery Voltage | 12S |
Test Data Export to Excel
| Type | Propeller | Voltage (V) | Throttle | Current (A) | RPM | Thrust (gf) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| MN1115 KV110 | G36 | 53.97 | 40% | 13.74 | 2019 | 6548 | 741 | 8.83 | 2.84 | 82℃ (Ambient Temperature: 25) |
| 54.04 | 42% | 15.80 | 2121 | 7338 | 854 | 8.60 | 3.15 |
| 54.01 | 44% | 18.11 | 2221 | 8166 | 978 | 8.35 | 3.47 |
| 54.00 | 46% | 20.45 | 2316 | 8992 | 1104 | 8.14 | 3.80 |
| 54.01 | 48% | 23.25 | 2421 | 9931 | 1256 | 7.91 | 4.17 |
| 54.02 | 50% | 26.32 | 2518 | 10861 | 1422 | 7.64 | 4.53 |
| 53.99 | 52% | 29.48 | 2615 | 11811 | 1592 | 7.42 | 4.91 |
| 53.97 | 54% | 32.92 | 2710 | 12807 | 1777 | 7.21 | 5.31 |
| 54.03 | 56% | 36.55 | 2799 | 13802 | 1974 | 6.99 | 5.70 |
| 53.99 | 58% | 40.61 | 2896 | 14892 | 2192 | 6.79 | 6.14 |
| 54.03 | 60% | 44.71 | 2988 | 15900 | 2416 | 6.58 | 6.55 |
| 54.00 | 62% | 49.03 | 3078 | 16965 | 2648 | 6.41 | 6.98 |
| 54.01 | 64% | 54.09 | 3164 | 18079 | 2922 | 6.19 | 7.43 |
| 54.03 | 66% | 58.60 | 3245 | 19129 | 3166 | 6.04 | 7.86 |
| 54.01 | 68% | 63.99 | 3333 | 20261 | 3456 | 5.86 | 8.34 |
| 54.03 | 70% | 69.36 | 3414 | 21357 | 3747 | 5.70 | 8.79 |
| 54.04 | 80% | 99.39 | 3778 | 26896 | 5371 | 5.01 | 11.11 |
| 54.10 | 90% | 127.92 | 4035 | 31145 | 6920 | 4.50 | 12.94 |
| 54.08 | 100% | 151.89 | 4183 | 34369 | 8214 | 4.18 | 14.32 |
| Type | Propeller | Voltage (V) | Throttle | Current (A) | RPM | Thrust (gf) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| MN1115 KV130 | G36 | 45.97 | 40% | 16.68 | 2041 | 7010 | 767 | 9.14 | 2.89 | 90℃ (Ambient Temperature: 25) |
| 45.97 | 42% | 19.26 | 2144 | 7805 | 885 | 8.82 | 3.20 |
| 45.96 | 44% | 21.97 | 2244 | 8603 | 1010 | 8.52 | 3.52 |
| 45.99 | 46% | 24.80 | 2338 | 9424 | 1141 | 8.26 | 3.84 |
| 45.98 | 48% | 28.23 | 2441 | 10364 | 1298 | 7.98 | 4.21 |
| 46.01 | 50% | 31.80 | 2538 | 11281 | 1463 | 7.71 | 4.57 |
| 45.98 | 52% | 35.64 | 2633 | 12243 | 1639 | 7.47 | 4.95 |
| 45.99 | 54% | 39.83 | 2729 | 13248 | 1832 | 7.23 | 5.34 |
| 46.00 | 56% | 43.95 | 2816 | 14216 | 2022 | 7.03 | 5.72 |
| 46.01 | 58% | 48.97 | 2911 | 15314 | 2253 | 6.80 | 6.15 |
| 46.01 | 60% | 54.12 | 3001 | 16359 | 2490 | 6.57 | 6.58 |
| 46.00 | 62% | 59.31 | 3087 | 17394 | 2728 | 6.38 | 7.00 |
| 46.02 | 64% | 65.08 | 3172 | 18467 | 2995 | 6.17 | 7.43 |
| 46.03 | 66% | 70.68 | 3251 | 19475 | 3253 | 5.99 | 7.85 |
| 46.05 | 68% | 77.22 | 3338 | 20585 | 3556 | 5.79 | 8.31 |
| 46.04 | 70% | 83.53 | 3415 | 21615 | 3846 | 5.62 | 8.74 |
| 46.10 | 80% | 119.33 | 3760 | 26816 | 5501 | 4.88 | 10.93 |
| 46.08 | 90% | 152.58 | 4001 | 30703 | 7031 | 4.37 | 12.58 |
| 46.10 | 100% | 179.88 | 4158 | 33340 | 8292 | 4.02 | 13.75 |
Notes: Motor temperature is the motor surface temperature aftering running on 80% for 10 min. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. ) |