T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN1123

519.00

Available points: 0 Points Points reward: 519 Points

Quantity :

519.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

MN1123 KV53 hero image

MN1123

Classic Silver-and-Black Motor Design
Optimized for Heavy-Lift UAVs

KV53 Voltage24s
Max Thrust/Arm47.5kg
Rated Thrust/Arm20~22kg

Applicable Configurations

Multirotor 4-RotorMultirotor 4-Rotor
Multirotor 6-RotorMultirotor 6-Rotor
Multirotor 8-RotorMultirotor 8-Rotor
Multirotor CoaxialMultirotor Coaxial

Core Applications

Heavy-lift logistics and delivery
Heavy-lift logistics and deliveryHeavy-Lift Logistics
& Delivery
Fire rescue and emergency supplyFire Rescue and
Emergency Supply
Agriculture and forestry sprayingAgricultural and forestry crop
protection and large-area spraying
High Environmental Adaptability and Protection Rating

High Environmental Adaptability and Protection Rating

IP45 for harsh environments

Ultra-Long Service Life and High Reliability

≥ 2000 hoursMTBF
-30℃~55℃Stable Operating Temperature

Dual Dust-Mesh Structure for Rotor and Stator

IP45 protection standard, balancing lightweight design with protective performance

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

No dust accumulation inside after high-dust testing; insulation performance remains intact and the motor operates normally.

Integrated High-Efficiency Cooling System

Built-in one-piece die-cast cooling fin structure doubles the heat dissipation area;compared with traditional split cooling structures, it enables faster heat transfer and higher cooling efficiency, reducing winding temperature by 5~8℃

MN1123 Recommended Setup

MN1123 Recommended Setup

Motor
MN1123
KV
53
ESC
M200A 24S
Propeller
VZ42

Customization Options

Tailored solutions based on your application and performance requirements Flexible customization to meet specific needs and create greater value

Custom Coating
Custom Logo
Temperature Sensor
Custom KV
Custom Hole Pattern
Custom Cable Length
More Tailored Solutions
Technical Drawing

1123.png

Specification Export to Excel
Model No.MN1123Motor SizeΦ120.5*58.9mm
Stator TechnologyImported Silicon Steel Sheet; Anti-Rust treatment; 150℃high Temperature-Resisting CoatingsCopper Wire220℃ High Temperature Resistance
Magnet Level180℃ High Temperature ResistanceCoil Insulation Test1000V Withstand Voltage Test
IPIP45Configuration36N40P
Rotor Dynamic
Balance Standard
≤30mgBearingImported 6902ZZ
Output Shaft Diameter12mmWire Specification/ LengthEnameled Wire*150mm
Technical Parameters
KV Value53Idle Current (20V)2.0A
Max Power (180s)2400WInternal Resistance35mΩ
Rated Voltage (Lipo)24SPeak Current108A
Max Thrust47.5kgMotor Weight
(Incl. Cable)
1425g
Package Weight1820g

Recommended Combinations
Rotor MotorMN1123 KV53Rotor ESCM200A24S
Rotor BladeVZ42Battery Voltage24S
Test Data Export to Excel
TypePropellerVoltage
(V)
ThrottleCurrent
(A)
RPMThrust
(gf)
Power
(W)
Efficiency
(g/W)
Torque
(N·m)
Operating
Temperature
(℃)
MN1123 KV53VZ4291.9540%10.76174597489899.854.6789℃
(Ambient
Temperature:
25)
92.0042%12.2518241064011279.445.09
91.9444%13.7619011166012659.225.55
91.9746%15.4019751263614168.926.01
92.0048%17.2920521375015918.646.51
91.9850%19.4221291491917868.357.06
92.0252%21.6822051617119958.117.62
91.9954%23.9922541735422077.868.16
92.0056%26.2823531857324187.688.72
91.9958%28.9624271990626647.479.32
92.0160%31.8225012121529287.259.93
92.0262%34.9325752263432147.0410.58
91.9864%38.0926482404035036.8611.22
92.0366%41.2427162538837966.6911.85
91.9868%44.6927872687741116.5412.49
92.0070%48.3628572830744496.3613.16
91.9980%69.1631843595663625.6516.73
92.0290%87.9134144173980895.1619.48
91.95100%108.6536324746099904.7522.19
Notes: Motor temperature is the motor surface temperature aftering running on 80% for 10 min.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )