T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN1315

799.00

Available points: 0 Points Points reward: 799 Points

Quantity :

799.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

MN1315 KV100 hero image

MN1315

Classic Silver-and-Black Motor Design
Optimized for Heavy-Lift UAVs

KV100 Voltage14s
Max Thrust/Arm50.1kg
Rated Thrust/Arm20~25kg

Applicable Configurations

Multirotor 4-RotorMultirotor 4-Rotor
Multirotor 6-RotorMultirotor 6-Rotor
Multirotor 8-RotorMultirotor 8-Rotor
Multirotor CoaxialMultirotor Coaxial

Core Applications

Heavy-lift logistics and delivery
Heavy-lift logistics and deliveryHeavy-Lift Logistics
& Delivery
Fire rescue and emergency supplyFire Rescue and
Emergency Supply
Agriculture and forestry sprayingAgricultural and forestry crop
protection and large-area spraying
High Environmental Adaptability and Protection Rating

High Environmental Adaptability and Protection Rating

IP45 for harsh environments

Ultra-Long Service Life and High Reliability

≥ 2000 hoursMTBF
-30℃~55℃Stable Operating Temperature

Dual Dust-Mesh Structure for Rotor and Stator

IP45 protection standard, balancing lightweight design with protective performance

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

No dust accumulation inside after high-dust testing; insulation performance remains intact and the motor operates normally.

Integrated High-Efficiency Cooling System

Built-in one-piece die-cast cooling fin structure doubles the heat dissipation area;compared with traditional split cooling structures, it enables faster heat transfer and higher cooling efficiency, reducing winding temperature by 5~8℃

MN1315 Recommended Setup

MN1315 Recommended Setup

Motor
MN1315
KV
100
ESC
M248A 14S
Propeller
VZ40

Customization Options

Tailored solutions based on your application and performance requirements Flexible customization to meet specific needs and create greater value

Custom Coating
Custom Logo
Temperature Sensor
Custom KV
Custom Hole Pattern
Custom Cable Length
More Tailored Solutions
Technical Drawing

1315.png

Specification Export to Excel
Model No.MN1315Motor SizeΦ150*51mm
Stator Technology150℃ High Temperature-Resisting CoatingsCopper Wire220℃ High Temperature Resistance
Magnet Level180℃ High Temperature ResistanceCoil Insulation Test1000V Withstand Voltage Test
IPIP45Configuration36N42P
Rotor Dynamic
Balance Standard
≤30mgBearingImported 6904ZZ
Output Shaft Diameter/Wire Specification/ LengthEnameled Wire*150mm
Technical Parameters
KV Value100Idle Current (20V)5.7A
Max Power (180s)3300WInternal Resistance7.5mΩ
Rated Voltage (Lipo)14SPeak Current248A
Max Thrust50kgMotor Weight
(Incl. Cable)
1780g
Package Weight2400g

Recommended Combinations
Rotor MotorMN1315 KV100Rotor ESCM248A14S
Rotor BladeVZ40Battery Voltage14S
Test Data Export to Excel
TypePropellerVoltage
(V)
ThrottleCurrent
(A)
RPMThrust
(gf)
Power
(W)
Efficiency
(g/W)
Torque
(N·m)
Operating
Temperature
(℃)
MN1315 KV100VZ4054.0240%25.8419101179213968.455.5697℃
(Ambient
Temperature:
25)
54.0242%29.7720041302116088.106.15
54.0344%33.9620971427118357.786.74
54.1046%38.2721851552120707.507.33
54.0748%43.2922821687323417.217.98
54.0550%48.4723721826526206.978.64
54.0452%54.1824611967229286.729.31
54.0754%60.2125492115732556.5010.01
54.0356%66.3526302257635856.3010.68
54.0558%73.8127192418439906.0611.46
54.0860%80.9928012580343805.8912.24
54.0862%88.7328822736147985.7012.99
54.0964%96.7929612895152355.5313.75
54.0966%104.9330343049756765.3714.50
54.0868%114.4731113224061915.2115.32
54.1070%123.6731813388166905.0616.12
54.1480%173.4534894164193914.4319.89
54.1190%228.82373048342123823.9023.22
54.13100%247.74379950170134113.7424.17
Notes: Motor temperature is the motor surface temperature aftering running on 80% for 10 min.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )