P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :2.2kg
2. Recommendation: T-MOTOR P16*5.4 Prop
3. MTBF:About 1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Super Balance; High Strength Construction
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN3515 KV400 | Configuration | 12N14P |
Internal Resistance | 116mΩ | Motor Dimensions | Φ42.5×34.5mm |
Shaft Diameter | 4mm | StatorHeight | 15mm |
Stator Diameter | 35mm | Cable Length | 600mm |
AWG | 16# | Weight Excluding Cables | 153g |
Weight Including Cables | 183g | Idle Current@10v | 0.3A |
No.of Cells(Lipo) | 4-8S | Max Continuous Current 180S | 30A |
Max Continuous Power 180S | 900W |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN3515 KV400 | 22.2 | T-MOTOR 14*4.8CF | 50% | 3.4 | 75.48 | 780 | 4300 | 10.33 | / |
65% | 6.3 | 139.86 | 1180 | 5400 | 8.44 | ||||
75% | 8.5 | 188.70 | 1480 | 5900 | 7.84 | ||||
85% | 11.4 | 253.08 | 1800 | 6500 | 7.11 | ||||
100% | 13.7 | 304.14 | 2010 | 6950 | 6.61 | ||||
T-MOTOR 15*5CF | 50% | 4.3 | 95.46 | 970 | 4200 | 10.16 | / | ||
65% | 7.9 | 175.38 | 1470 | 5200 | 8.38 | ||||
75% | 11.6 | 257.52 | 1880 | 5700 | 7.30 | ||||
85% | 14.5 | 321.90 | 2200 | 6200 | 6.83 | ||||
100% | 17.2 | 381.84 | 2460 | 6500 | 6.44 | ||||
T-MOTOR 16*5.4CF | 50% | 5.2 | 115.44 | 1180 | 4050 | 10.22 | / | ||
65% | 9.4 | 208.68 | 1730 | 4850 | 8.29 | ||||
75% | 13 | 288.60 | 2100 | 5400 | 7.28 | ||||
85% | 16.9 | 375.18 | 2630 | 5850 | 7.01 | ||||
100% | 20 | 444.00 | 2830 | 6250 | 6.37 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now