T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN4010 Multirotor Fixed Wing UAV Motor KV370

86.90

Available points: 4000 Points Points reward: 86 Points

• Long Flight Time
• Best Flying Performance
Parameter :
Quantity :

86.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN4010 Multirotor Fixed Wing UAV Motor KV370

T-MOTOR MN4010 KV370 is a high-performance brushless motor designed for multi-rotor aircraft like quadcopters and hexacopters. Part of the MN40 series, it features oversized, high-quality ball bearings—twice the size of comparable motors—for smooth low-speed operation and superior stability under pressure. This "Navigator" series motor delivers a maximum thrust of 2.2kg, is recommended for use with a T-MOTOR P15*5 propeller, and offers an MTBF of approximately 1000 hours. Key features include long flight times, higher load capacity, and a lightweight yet high-strength construction, making it suitable for aerial photography, VTOL, and fixed-wing applications. 


Navigator MN4010 Highlights:


  • Max. thrust:2.2kg

  • MTBF:About1000hours

  • Features:Super Balance; High Strength Construction


"Navigator" motors are for general uses like aerial photography. For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Multi-rotors, VTOL, and Fixed-wing UAVs.


Packing List Includes:


1x T-MOTOR MN4010 Motor KV370( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P16*5.4 Prop / Air 40A 2-6S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

"Navigator" motors are for general uses like aerial photography. 

For demand of multi-rotors, VTOL and fixed wings.


 1. Max. thrust :2.2kg

 2. Recommendation: T-MOTOR P15*5 Prop

 3. MTBF:About 1000hours 

 4. Features:Long Flight Time; Higher Loaded Ability; Lightweight / High-strength


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

MN4010-draw-0603-v1.jpg

Specification Export to Excel
Test ItemMN4010 KV370Report NO.MN.00019
Internal Resistance98mΩConfiguration18N24P
Shaft Diameter4mmMotor DimensionsΦ44.7×30.5mm
Stator Diameter40mmStator Height10mm
AWG18#Cable Length600mm
Weight Including Cables137gWeight Excluding Cables112g
No.of Cells(Lipo)4-8SIdle Current@10v0.8A
Max Power (180S)450WMax Continuous Current 180S20A
Test ItemMN4010 KV475Report NO.MN.00020
Internal Resistance98mΩConfiguration18N24P
Shaft Diameter4mmMotor DimensionsΦ44.7×30.5mm
Stator Diameter40mmStator Height10mm
AWG18#Cable Length600mm
Weight Including Cables137gWeight Excluding Cables112g
No.of Cells(Lipo)4-8SIdle Current@10v0.8A
Max Power (180S)540WMax Continuous Current 180S30A
Test ItemMN4010 KV580Report NO.MN.00021
Internal Resistance42mΩConfiguration18N24P
Shaft Diameter4mmMotor DimensionsΦ44.7×30.5mm
Stator Diameter40mmStator Height10mm
AWG18#Cable Length600mm
Weight Including Cables137gWeight Excluding Cables112g
No.of Cells(Lipo)4-8SIdle Current@10v1.3A
Max Power (180S)575WMax Continuous Current 180S31A
Test Data Export to Excel
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

MN4010

KV370

14.8

T-MOTOR

14*4.8CF

50%2.131.08360310011.5844
65%3.145.88510360011.12
75%4.160.68640396010.55
85%5.479.92810440010.14
100%6.596.2092047009.56

T-MOTOR

15*5CF

50%2.334.04430280012.6344
65%3.856.24640340011.38
75%5.175.48820380010.86
85%6.9102.12102042509.99
100%8.2121.36116044509.56

T-MOTOR

16*5.4CF

50%2.537.00500265013.5145
65%4.363.64770330012.10
75%6.190.28970365010.74
85%8118.401200400010.14
100%9.6142.08138043009.71
22.2

T-MOTOR

12*4CF

50%366.6060050009.0140
65%488.8073056008.22
75%5111.0086062007.75
85%6.6146.52109068007.44
100%7.7170.94120073007.02

T-MOTOR

13*4.4CF

50%3.168.8265048009.4447
65%4.395.4681053008.49
75%5.5122.1097060007.94
85%7.1157.62116067007.36
100%8.5188.70134071007.10

T-MOTOR

14*4.8CF

50%3.577.70780440010.0451
65%5.7126.54106051008.38
75%7.6168.72131057007.76
85%9.8217.56159063007.31
100%11.7259.74183066007.05

T-MOTOR

15*5CF

50%4.293.24940390010.0852
65%7155.40130048008.37
75%9.3206.46162053507.85
85%12.2270.84195057007.20
100%14.6324.12224061006.91
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN4010

KV475

14.8

T-MOTOR

13*4.4CF

50%2.841.4441040009.8940
65%3.957.7255045009.53
75%574.0068050009.19
85%6.799.1684055008.47
100%7.9116.9294058608.04

T-MOTOR

14*4.8CF

50%3.247.36510360010.7747
65%5.175.4873043009.67
75%6.8100.6491047009.04
85%8.8130.24111051508.52
100%10.7158.36128053008.08

T-MOTOR

15*5CF

50%3.551.80590330011.3947
65%6.494.7290040009.50
75%8.5125.80113045008.98
85%11.3167.24137049008.19
100%13.3196.84155052007.87

T-MOTOR

16*5.4CF

50%4.262.16710310011.4249
65%7.3108.04106038009.81
75%9.8145.04134042009.24
85%12.8189.44159046008.39
100%15.5229.40180049007.85
22.2

T-MOTOR

12*4CF

50%4.599.9077057007.7150
65%6.1135.4296065007.09
75%8.2182.04118070006.48
85%10.6235.32144078006.12
100%12.9286.38168083005.87

T-MOTOR

13*4.4CF

50%4.8106.5681056007.6052
65%6.6146.52107063007.30
75%8.9197.58132069006.68
85%11.7259.74163076006.28
100%14.1313.02187081005.97
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN4010

KV580

14.8

T-MOTOR

13*4.4CF

50%4.668.0868048009.9941
65%6.291.7682054008.94
75%8.3122.84103060008.38
85%11.1164.28130067007.91
100%13.2195.36142071007.27

T-MOTOR

14*4.8CF

50%5.378.4471042009.0549
65%8.6127.28100050007.86
75%11.4168.72120055007.11
85%15.2224.96150062006.67
100%18.1267.88175066006.53

T-MOTOR

15*5CF

50%5.885.8477040008.9750
65%10148.00119048008.04
75%13.4198.32145053007.31
85%17.6260.48180058006.91
100%21.2313.76200062006.37
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.