P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :2.2kg
2. Recommendation: T-MOTOR P16*5.4 Prop
3. MTBF:About 1000hours
4. Features:Long Flight Time; Best Flying Performance
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN4012 KV340 | Report NO. | MN.00022 |
Internal Resistance | 133mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×32.5mm |
Stator Diameter | 40mm | Stator Height | 12mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 155g | Weight Excluding Cables | 134g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 0.9A |
Max Continuous Power 180S | 660W | Max Continuous Current 180S | 22A |
Test Item | MN4012 KV400 | Report NO. | MN.00023 |
Internal Resistance | 75mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×32.5mm |
Stator Diameter | 40mm | Stator Height | 12mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 155g | Weight Excluding Cables | 134g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.0A |
Max Continuous Power 180S | 750W | Max Continuous Current 180S | 25A |
Test Item | MN4012 KV480 | Report NO. | MN.00024 |
Internal Resistance | 57mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×32.5mm |
Stator Diameter | 40mm | Stator Height | 12mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 155g | Weight Excluding Cables | 134g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.3A |
Max Continuous Power 180S | 870W | Max Continuous Current 180S | 29A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN4012 KV340 | 22.2 | T-MOTOR 14*4.8CF | 50% | 2.9 | 64.38 | 650 | 3950 | 10.10 | 47 |
65% | 4.4 | 97.68 | 860 | 4500 | 8.80 | ||||
75% | 5.9 | 130.98 | 1090 | 5100 | 8.32 | ||||
85% | 7.6 | 168.72 | 1330 | 5600 | 7.88 | ||||
100% | 9 | 199.80 | 1530 | 6000 | 7.66 | ||||
T-MOTOR 15*5CF | 50% | 3.4 | 75.48 | 790 | 3600 | 10.47 | 50 | ||
65% | 5.4 | 119.88 | 1110 | 4400 | 9.26 | ||||
75% | 7.2 | 159.84 | 1360 | 5100 | 8.51 | ||||
85% | 9.6 | 213.12 | 1670 | 5400 | 7.84 | ||||
100% | 11.4 | 253.08 | 1920 | 5700 | 7.59 | ||||
T-MOTOR 16*5.4 | 50% | 3.7 | 82.14 | 910 | 3400 | 11.08 | 54 | ||
65% | 6.2 | 137.64 | 1330 | 4200 | 9.66 | ||||
75% | 8.4 | 186.48 | 1620 | 4700 | 8.69 | ||||
85% | 11.3 | 250.86 | 1960 | 5100 | 7.81 | ||||
100% | 13.4 | 297.48 | 2220 | 5400 | 7.46 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN4012 KV400 | 22.2 | T-MOTOR 13*4.4CF | 50% | 3.7 | 82.14 | 740 | 4900 | 9.01 | 50 |
65% | 4.8 | 106.56 | 850 | 5650 | 7.98 | ||||
75% | 6 | 133.20 | 1040 | 6000 | 7.81 | ||||
85% | 7.9 | 175.38 | 1260 | 6700 | 7.18 | ||||
100% | 9.4 | 208.68 | 1450 | 7150 | 6.95 | ||||
T-MOTOR 14*4.8CF | 50% | 4.2 | 93.24 | 870 | 4500 | 9.33 | 52 | ||
65% | 6.4 | 142.08 | 1150 | 5300 | 8.09 | ||||
75% | 8.2 | 182.04 | 1420 | 5700 | 7.80 | ||||
85% | 10.9 | 241.98 | 1720 | 6300 | 7.11 | ||||
100% | 13.1 | 290.82 | 1960 | 6700 | 6.74 | ||||
T-MOTOR 15*5CF | 50% | 4.8 | 106.56 | 1010 | 4000 | 9.48 | 54 | ||
65% | 7.9 | 175.38 | 1410 | 5000 | 8.04 | ||||
75% | 10.4 | 230.88 | 1730 | 5400 | 7.49 | ||||
85% | 13.4 | 297.48 | 2090 | 6000 | 7.03 | ||||
100% | 16.2 | 359.64 | 2370 | 6300 | 6.59 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN4012 KV480 | 14.8 | T-MOTOR 14*4.8CF | 50% | 4.3 | 63.64 | 580 | 3900 | 9.11 | 49 |
65% | 5.7 | 84.36 | 780 | 4500 | 9.25 | ||||
75% | 7.4 | 109.52 | 980 | 4900 | 8.95 | ||||
85% | 9.8 | 145.04 | 1200 | 5500 | 8.27 | ||||
100% | 11.8 | 174.64 | 1400 | 5800 | 8.02 | ||||
T-MOTOR 15*5CF | 50% | 4.5 | 66.60 | 660 | 3600 | 9.91 | 49 | ||
65% | 6.8 | 100.64 | 900 | 4200 | 8.94 | ||||
75% | 8.9 | 131.72 | 1100 | 4700 | 8.35 | ||||
85% | 11.7 | 173.16 | 1380 | 5250 | 7.97 | ||||
100% | 14.6 | 216.08 | 1600 | 5600 | 7.40 | ||||
T-MOTOR 16*5.4CF | 50% | 4.7 | 69.56 | 700 | 3300 | 10.06 | 50 | ||
65% | 7.8 | 115.44 | 1060 | 4000 | 9.18 | ||||
75% | 10.5 | 155.40 | 1310 | 4500 | 8.43 | ||||
85% | 14 | 207.20 | 1620 | 5000 | 7.82 | ||||
100% | 16.9 | 250.12 | 1860 | 5400 | 7.44 | ||||
22.2 | T-MOTOR 13*4.4CF | 50% | 5.7 | 126.54 | 900 | 5900 | 7.11 | 52 | |
65% | 7.7 | 170.94 | 1200 | 6700 | 7.02 | ||||
75% | 9.6 | 213.12 | 1400 | 7300 | 6.57 | ||||
85% | 13 | 288.60 | 1800 | 8000 | 6.24 | ||||
100% | 15.4 | 341.88 | 2000 | 8600 | 5.85 | ||||
T-MOTOR 14*4.8CF | 50% | 7 | 155.40 | 1170 | 5500 | 7.53 | 60 | ||
65% | 10 | 222.00 | 1530 | 6200 | 6.89 | ||||
75% | 13.4 | 297.48 | 1860 | 6800 | 6.25 | ||||
85% | 17.6 | 390.72 | 2300 | 7500 | 5.89 | ||||
100% | 21.3 | 472.86 | 2600 | 8000 | 5.50 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now