"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
With reasonable airflow channel design, heat flux increases by18% High-performance iron core material, high slot rate and reduced heat generation ensures long-lasting flight.Efficiency goes up to 8g/W on 60% throttle.
1. Max. thrust :3.8kg
2. Recommendation:T-MOTOR P16*5.4" prop
3. MTBF:About1000hours
4. Features:Industrial Grade, Waterproof, dustproof, low noise, 220°C high temperature resistance.
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ47.4*36.7mm | Stator | Imported silicon steel sheet; Anti-rust treatment;180℃ high temperature-resisting coatings |
Configuration | 12N14P | Shaft Diameter | IN:6mm OUT:4 |
Bearing | 686ZZ/696ZZ | Magnet Level | N45SH |
Lead Cable | 16AWG*150mm | Copper Wire | 220℃ high temperature resistance: Level C |
Coil Insulation Test | 500V/5s | Centrifugal Cooling Design | YES |
Rotor Dynamic Balance Standard | ≤5Mg |
KV | 300 | Rated Voltage (Lipo) | 6S |
ldle Current(10V) | 0.9A | Propeller Recommendation | P17-18"/T16*8" |
Peak Current (180s) | 23A | Motor Weight (Incl. Cable) | 152g |
Max.Power (180s) | 535W | Package Weight | 255g |
Internal Resistance | 135mΩ |
KV | 340 | Rated Voltage (Lipo) | 6S |
ldle Current(10V) | 0.9A | Propeller Recommendation | P17-18"/T16*8" |
Peak Current (180s) | 30A | Motor Weight (Incl. Cable) | 152g |
Max.Power (180s) | 700W | Package Weight | 255g |
Internal Resistance | 112mΩ |
KV | 400 | Rated Voltage (Lipo) | 6S |
ldle Current(10V) | 1.0A | Propeller Recommendation | P15-16" |
Peak Current (180s) | 32A | Motor Weight (Incl. Cable) | 152g |
Max.Power (180s) | 770W | Package Weight | 255g |
Internal Resistance | 85mΩ |
Fixed wing Recommendation | |||
KV | MN4110 KV300 | Propeller | T16*8" |
ESC | AT 75A 6S | Battery(Lipo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 0.8kg | MTOW (1 motor/2 motors) (kg) | 3/6kg |
KV | MN4110 KV340 | Propeller | T16*8" |
ESC | AT 75A 6S | Battery(Lipo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.2kg | MTOW (1 motor/2 motors) (kg) | 4/8kg |
Multi-rotor / VTOL Recommendation | |||
KV | MN4110 KV300 | Propeller | P17*5.8" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.0kg | MTOW (1 motor/2 motors) (kg) | 4.0kg |
KV | MN4110 KV300 | Propeller | P18*6.1" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
KV | MN4110 KV340 | Propeller | P17*5.8" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
KV | MN4110 KV340 | Propeller | P18*6.1" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.5kg | MTOW (1 motor/2 motors) (kg) | 6.0kg |
KV | MN4110 KV400 | Propeller | P15*5" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.0kg | MTOW (1 motor/2 motors) (kg) | 4.0kg |
KV | MN4110 KV400 | Propeller | P16*5.4" |
ESC | FLAME 60A 12S V2.0 | Battery(Lipo) /Voltage | 6S(4.2V/pc)/ 22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
Note: For coaxial configurations, please consider a thrust loss of 25% |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN4110 KV300 | T16*8 | 40% | 23.83 | 631 | 0.13 | 2.14 | 2824 | 51 | 12.37 | 76 (Ambient Temperature: 15℃) |
42% | 23.80 | 716 | 0.15 | 2.57 | 3002 | 61 | 11.72 | |||
44% | 23.79 | 771 | 0.16 | 2.86 | 3102 | 68 | 11.34 | |||
46% | 23.77 | 825 | 0.17 | 3.13 | 3203 | 74 | 11.09 | |||
48% | 23.76 | 873 | 0.18 | 3.39 | 3289 | 81 | 10.83 | |||
50% | 23.74 | 923 | 0.19 | 3.71 | 3393 | 88 | 10.48 | |||
52% | 23.73 | 976 | 0.20 | 4.01 | 3487 | 95 | 10.25 | |||
54% | 23.71 | 1032 | 0.21 | 4.35 | 3588 | 103 | 10.00 | |||
56% | 23.69 | 1094 | 0.23 | 4.72 | 3675 | 112 | 9.79 | |||
58% | 23.68 | 1146 | 0.24 | 5.02 | 3751 | 119 | 9.64 | |||
60% | 23.66 | 1210 | 0.25 | 5.44 | 3855 | 129 | 9.39 | |||
62% | 23.64 | 1273 | 0.27 | 5.91 | 3950 | 140 | 9.11 | |||
64% | 23.62 | 1334 | 0.28 | 6.30 | 4035 | 149 | 8.97 | |||
66% | 23.60 | 1398 | 0.29 | 6.76 | 4127 | 160 | 8.76 | |||
68% | 23.58 | 1464 | 0.31 | 7.28 | 4225 | 172 | 8.53 | |||
70% | 23.56 | 1525 | 0.32 | 7.74 | 4304 | 182 | 8.36 | |||
72% | 23.53 | 1596 | 0.33 | 8.27 | 4393 | 195 | 8.20 | |||
74% | 23.51 | 1654 | 0.34 | 8.75 | 4472 | 206 | 8.04 | |||
76% | 23.48 | 1722 | 0.36 | 9.35 | 4569 | 219 | 7.85 | |||
78% | 23.46 | 1803 | 0.38 | 9.99 | 4656 | 234 | 7.69 | |||
80% | 23.43 | 1868 | 0.39 | 10.61 | 4736 | 249 | 7.52 | |||
90% | 23.31 | 2226 | 0.47 | 13.92 | 5144 | 324 | 6.86 | |||
100% | 23.29 | 2683 | 0.56 | 18.89 | 5628 | 440 | 6.10 | |||
MN4110 KV300 | P17*5.8 | 40% | 23.77 | 690 | 0.14 | 2.23 | 2809 | 53 | 13.02 | 77 (Ambient Temperature: 15℃) |
42% | 23.74 | 788 | 0.16 | 2.68 | 2983 | 64 | 12.37 | |||
44% | 23.72 | 841 | 0.17 | 2.95 | 3079 | 70 | 12.03 | |||
46% | 23.71 | 904 | 0.18 | 3.26 | 3184 | 77 | 11.69 | |||
48% | 23.69 | 955 | 0.19 | 3.52 | 3268 | 83 | 11.46 | |||
50% | 23.67 | 1018 | 0.20 | 3.84 | 3367 | 91 | 11.20 | |||
52% | 23.65 | 1079 | 0.22 | 4.18 | 3462 | 99 | 10.92 | |||
54% | 23.64 | 1141 | 0.23 | 4.54 | 3562 | 107 | 10.64 | |||
56% | 23.62 | 1213 | 0.24 | 4.96 | 3659 | 117 | 10.36 | |||
58% | 23.61 | 1264 | 0.25 | 5.24 | 3730 | 124 | 10.21 | |||
60% | 23.59 | 1333 | 0.26 | 5.66 | 3822 | 133 | 9.99 | |||
62% | 23.57 | 1408 | 0.28 | 6.12 | 3922 | 144 | 9.76 | |||
64% | 23.55 | 1474 | 0.29 | 6.53 | 4011 | 154 | 9.58 | |||
66% | 23.53 | 1547 | 0.31 | 7.03 | 4103 | 165 | 9.36 | |||
68% | 23.51 | 1616 | 0.32 | 7.50 | 4191 | 176 | 9.16 | |||
70% | 23.49 | 1688 | 0.33 | 8.06 | 4288 | 189 | 8.92 | |||
72% | 23.48 | 1761 | 0.34 | 8.51 | 4368 | 200 | 8.82 | |||
74% | 23.46 | 1824 | 0.36 | 9.06 | 4453 | 213 | 8.58 | |||
76% | 23.43 | 1909 | 0.38 | 9.72 | 4543 | 228 | 8.39 | |||
78% | 23.41 | 1973 | 0.39 | 10.29 | 4630 | 241 | 8.19 | |||
80% | 23.40 | 2049 | 0.40 | 10.86 | 4717 | 254 | 8.06 | |||
90% | 23.32 | 2461 | 0.48 | 14.43 | 5120 | 337 | 7.31 | |||
100% | 23.23 | 2947 | 0.58 | 19.35 | 5587 | 449 | 6.56 | |||
MN4110 KV300 | P18*6.1 | 40% | 23.76 | 850 | 0.18 | 2.79 | 2744 | 66 | 12.82 | 81 (Ambient Temperature: 15℃) |
42% | 23.74 | 919 | 0.20 | 3.13 | 2836 | 74 | 12.37 | |||
44% | 23.71 | 1026 | 0.22 | 3.71 | 2996 | 88 | 11.67 | |||
46% | 23.69 | 1100 | 0.24 | 4.08 | 3090 | 97 | 11.38 | |||
48% | 23.67 | 1163 | 0.25 | 4.46 | 3188 | 106 | 11.01 | |||
50% | 23.65 | 1225 | 0.26 | 4.78 | 3262 | 113 | 10.85 | |||
52% | 23.62 | 1298 | 0.27 | 5.23 | 3356 | 124 | 10.51 | |||
54% | 23.61 | 1369 | 0.29 | 5.66 | 3447 | 134 | 10.23 | |||
56% | 23.58 | 1448 | 0.30 | 6.16 | 3536 | 145 | 9.97 | |||
58% | 23.55 | 1517 | 0.32 | 6.66 | 3624 | 157 | 9.67 | |||
60% | 23.54 | 1566 | 0.33 | 6.98 | 3686 | 164 | 9.53 | |||
62% | 23.51 | 1649 | 0.35 | 7.56 | 3773 | 178 | 9.28 | |||
64% | 23.48 | 1723 | 0.36 | 8.15 | 3860 | 191 | 9.01 | |||
66% | 23.46 | 1806 | 0.38 | 8.75 | 3946 | 205 | 8.80 | |||
68% | 23.48 | 1885 | 0.40 | 9.32 | 4028 | 219 | 8.62 | |||
70% | 23.48 | 1965 | 0.41 | 9.95 | 4118 | 234 | 8.41 | |||
72% | 23.47 | 2049 | 0.43 | 10.64 | 4196 | 250 | 8.21 | |||
74% | 23.46 | 2125 | 0.44 | 11.27 | 4279 | 264 | 8.04 | |||
76% | 23.44 | 2206 | 0.46 | 11.97 | 4347 | 280 | 7.86 | |||
78% | 23.43 | 2283 | 0.48 | 12.68 | 4427 | 297 | 7.68 | |||
80% | 23.41 | 2364 | 0.49 | 13.38 | 4509 | 313 | 7.55 | |||
90% | 23.29 | 2776 | 0.58 | 17.38 | 4855 | 405 | 6.86 | |||
100% | 23.18 | 3224 | 0.68 | 23.10 | 5261 | 535 | 6.02 | |||
MN4110 KV340 | T16*8 | 40% | 23.81 | 827 | 0.17 | 3.18 | 3192 | 76 | 10.92 | 90 (Ambient Temperature: 15℃) |
42% | 23.79 | 879 | 0.18 | 3.49 | 3301 | 83 | 10.57 | |||
44% | 23.78 | 944 | 0.20 | 3.85 | 3409 | 92 | 10.30 | |||
46% | 23.76 | 1011 | 0.21 | 4.25 | 3510 | 101 | 10.01 | |||
48% | 23.74 | 1084 | 0.23 | 4.72 | 3623 | 112 | 9.67 | |||
50% | 23.73 | 1124 | 0.24 | 4.98 | 3710 | 118 | 9.51 | |||
52% | 23.71 | 1192 | 0.25 | 5.45 | 3816 | 129 | 9.22 | |||
54% | 23.70 | 1267 | 0.27 | 5.94 | 3921 | 141 | 9.00 | |||
56% | 23.68 | 1342 | 0.28 | 6.46 | 4021 | 153 | 8.77 | |||
58% | 23.67 | 1412 | 0.30 | 6.95 | 4127 | 165 | 8.58 | |||
60% | 23.66 | 1491 | 0.31 | 7.58 | 4237 | 179 | 8.31 | |||
62% | 23.65 | 1553 | 0.32 | 8.02 | 4325 | 190 | 8.19 | |||
64% | 23.63 | 1635 | 0.34 | 8.71 | 4424 | 206 | 7.94 | |||
66% | 23.62 | 1703 | 0.36 | 9.30 | 4530 | 220 | 7.75 | |||
68% | 23.61 | 1795 | 0.38 | 10.06 | 4625 | 238 | 7.56 | |||
70% | 23.60 | 1859 | 0.39 | 10.66 | 4725 | 252 | 7.39 | |||
72% | 23.59 | 1934 | 0.40 | 11.37 | 4822 | 268 | 7.21 | |||
74% | 23.56 | 2024 | 0.42 | 12.16 | 4915 | 286 | 7.07 | |||
76% | 23.53 | 2102 | 0.44 | 12.92 | 5004 | 304 | 6.91 | |||
78% | 23.52 | 2180 | 0.45 | 13.71 | 5099 | 323 | 6.76 | |||
80% | 23.51 | 2255 | 0.47 | 14.49 | 5181 | 341 | 6.62 | |||
90% | 23.43 | 2671 | 0.56 | 19.15 | 5593 | 449 | 5.95 | |||
100% | 23.41 | 3161 | 0.66 | 25.73 | 6082 | 602 | 5.25 | |||
MN4110 KV340 | P17*5.8 | 40% | 23.78 | 893 | 0.18 | 3.28 | 3181 | 78 | 11.44 | 81 (Ambient Temperature: 15℃) |
42% | 23.76 | 957 | 0.19 | 3.60 | 3280 | 86 | 11.18 | |||
44% | 23.74 | 1026 | 0.21 | 3.98 | 3391 | 95 | 10.85 | |||
46% | 23.72 | 1100 | 0.22 | 4.39 | 3500 | 104 | 10.57 | |||
48% | 23.70 | 1176 | 0.24 | 4.86 | 3610 | 115 | 10.21 | |||
50% | 23.69 | 1235 | 0.25 | 5.16 | 3693 | 122 | 10.11 | |||
52% | 23.67 | 1308 | 0.26 | 5.61 | 3799 | 133 | 9.84 | |||
54% | 23.65 | 1383 | 0.27 | 6.09 | 3903 | 144 | 9.61 | |||
56% | 23.63 | 1457 | 0.29 | 6.57 | 4001 | 155 | 9.39 | |||
58% | 23.60 | 1543 | 0.30 | 7.16 | 4107 | 169 | 9.13 | |||
60% | 23.57 | 1626 | 0.32 | 7.80 | 4209 | 184 | 8.84 | |||
62% | 23.56 | 1696 | 0.33 | 8.24 | 4288 | 194 | 8.74 | |||
64% | 23.53 | 1771 | 0.34 | 8.90 | 4400 | 209 | 8.46 | |||
66% | 23.52 | 1840 | 0.36 | 9.45 | 4484 | 222 | 8.28 | |||
68% | 23.48 | 1947 | 0.38 | 10.22 | 4595 | 240 | 8.12 | |||
70% | 23.46 | 2019 | 0.40 | 10.87 | 4689 | 255 | 7.92 | |||
72% | 23.42 | 2108 | 0.41 | 11.64 | 4784 | 273 | 7.73 | |||
74% | 23.39 | 2202 | 0.43 | 12.41 | 4872 | 290 | 7.59 | |||
76% | 23.36 | 2293 | 0.45 | 13.19 | 4958 | 308 | 7.44 | |||
78% | 23.33 | 2370 | 0.46 | 13.99 | 5048 | 326 | 7.26 | |||
80% | 23.31 | 2463 | 0.48 | 14.81 | 5134 | 345 | 7.14 | |||
90% | 23.26 | 2905 | 0.57 | 19.34 | 5546 | 450 | 6.46 | |||
100% | 23.10 | 3423 | 0.67 | 25.84 | 5989 | 597 | 5.73 | |||
MN4110 KV340 | P18*6.1 | 40% | 23.73 | 1079 | 0.23 | 4.07 | 3079 | 97 | 11.15 | 102 (Ambient Temperature: 15℃) |
42% | 23.71 | 1162 | 0.25 | 4.54 | 3187 | 108 | 10.80 | |||
44% | 23.69 | 1232 | 0.26 | 4.95 | 3282 | 117 | 10.49 | |||
46% | 23.67 | 1314 | 0.28 | 5.47 | 3382 | 129 | 10.15 | |||
48% | 23.65 | 1390 | 0.29 | 5.96 | 3478 | 141 | 9.87 | |||
50% | 23.63 | 1477 | 0.31 | 6.55 | 3578 | 155 | 9.55 | |||
52% | 23.60 | 1553 | 0.33 | 7.11 | 3675 | 168 | 9.25 | |||
54% | 23.59 | 1622 | 0.34 | 7.54 | 3748 | 178 | 9.11 | |||
56% | 23.56 | 1706 | 0.36 | 8.22 | 3848 | 194 | 8.81 | |||
58% | 23.53 | 1786 | 0.38 | 8.82 | 3944 | 208 | 8.60 | |||
60% | 23.51 | 1862 | 0.39 | 9.46 | 4030 | 222 | 8.38 | |||
62% | 23.47 | 1958 | 0.41 | 10.21 | 4116 | 240 | 8.17 | |||
64% | 23.44 | 2035 | 0.43 | 10.95 | 4205 | 257 | 7.93 | |||
66% | 23.41 | 2123 | 0.45 | 11.69 | 4287 | 274 | 7.76 | |||
68% | 23.38 | 2216 | 0.47 | 12.46 | 4365 | 291 | 7.61 | |||
70% | 23.35 | 2300 | 0.48 | 13.24 | 4442 | 309 | 7.44 | |||
72% | 23.33 | 2394 | 0.50 | 14.16 | 4529 | 330 | 7.25 | |||
74% | 23.31 | 2483 | 0.52 | 15.03 | 4612 | 350 | 7.09 | |||
76% | 23.29 | 2564 | 0.54 | 15.95 | 4687 | 371 | 6.90 | |||
78% | 23.27 | 2659 | 0.56 | 16.91 | 4763 | 393 | 6.76 | |||
80% | 23.25 | 2745 | 0.58 | 17.85 | 4835 | 415 | 6.62 | |||
90% | 23.20 | 3187 | 0.67 | 23.17 | 5174 | 537 | 5.93 | |||
100% | 23.04 | 3634 | 0.76 | 30.73 | 5509 | 708 | 5.13 | |||
MN4110 KV400 | P15*5 | 40% | 23.86 | 786 | 0.14 | 3.07 | 3748 | 73 | 10.73 | 74 (Ambient Temperature: 15℃) |
42% | 23.85 | 845 | 0.15 | 3.39 | 3884 | 81 | 10.45 | |||
44% | 23.85 | 901 | 0.17 | 3.69 | 4015 | 88 | 10.23 | |||
46% | 23.84 | 962 | 0.18 | 4.08 | 4149 | 97 | 9.90 | |||
48% | 23.82 | 1034 | 0.19 | 4.54 | 4289 | 108 | 9.56 | |||
50% | 23.82 | 1091 | 0.20 | 4.85 | 4409 | 116 | 9.45 | |||
52% | 23.80 | 1163 | 0.21 | 5.31 | 4547 | 126 | 9.20 | |||
54% | 23.79 | 1235 | 0.22 | 5.79 | 4680 | 138 | 8.96 | |||
56% | 23.78 | 1309 | 0.23 | 6.27 | 4817 | 149 | 8.78 | |||
58% | 23.76 | 1381 | 0.25 | 6.79 | 4948 | 161 | 8.56 | |||
60% | 23.75 | 1472 | 0.26 | 7.42 | 5083 | 176 | 8.35 | |||
62% | 23.74 | 1535 | 0.28 | 7.92 | 5197 | 188 | 8.17 | |||
64% | 23.72 | 1611 | 0.29 | 8.53 | 5330 | 202 | 7.96 | |||
66% | 23.71 | 1688 | 0.30 | 9.15 | 5461 | 217 | 7.78 | |||
68% | 23.69 | 1760 | 0.31 | 9.79 | 5585 | 232 | 7.59 | |||
70% | 23.68 | 1847 | 0.33 | 10.48 | 5711 | 248 | 7.44 | |||
72% | 23.66 | 1929 | 0.34 | 11.20 | 5831 | 265 | 7.28 | |||
74% | 23.65 | 2012 | 0.36 | 11.94 | 5948 | 282 | 7.12 | |||
76% | 23.63 | 2101 | 0.38 | 12.75 | 6067 | 301 | 6.97 | |||
78% | 23.61 | 2220 | 0.40 | 14.01 | 6245 | 331 | 6.71 | |||
80% | 23.60 | 2323 | 0.42 | 14.90 | 6362 | 352 | 6.61 | |||
90% | 23.54 | 2746 | 0.49 | 19.44 | 6904 | 458 | 6.00 | |||
100% | 23.43 | 3293 | 0.59 | 26.14 | 7529 | 612 | 5.38 | |||
MN4110 KV400 | P16*5.4 | 40% | 24.06 | 979 | 0.19 | 3.89 | 3695 | 94 | 10.45 | 103 (Ambient Temperature: 15℃) |
42% | 24.05 | 1019 | 0.19 | 4.13 | 3833 | 99 | 10.25 | |||
44% | 24.03 | 1089 | 0.20 | 4.56 | 3959 | 110 | 9.93 | |||
46% | 24.02 | 1164 | 0.22 | 5.04 | 4087 | 121 | 9.61 | |||
48% | 24.01 | 1248 | 0.24 | 5.54 | 4217 | 133 | 9.39 | |||
50% | 24.00 | 1324 | 0.25 | 5.99 | 4325 | 144 | 9.20 | |||
52% | 23.98 | 1410 | 0.26 | 6.57 | 4456 | 158 | 8.95 | |||
54% | 23.97 | 1509 | 0.28 | 7.23 | 4594 | 173 | 8.70 | |||
56% | 23.95 | 1592 | 0.30 | 7.79 | 4713 | 187 | 8.53 | |||
58% | 23.93 | 1685 | 0.31 | 8.53 | 4839 | 204 | 8.26 | |||
60% | 23.92 | 1789 | 0.33 | 9.29 | 4956 | 222 | 8.06 | |||
62% | 23.90 | 1879 | 0.35 | 10.02 | 5082 | 239 | 7.84 | |||
64% | 23.89 | 1985 | 0.37 | 10.78 | 5180 | 257 | 7.71 | |||
66% | 23.87 | 2084 | 0.39 | 11.63 | 5303 | 277 | 7.51 | |||
68% | 23.86 | 2156 | 0.40 | 12.33 | 5432 | 294 | 7.33 | |||
70% | 23.84 | 2242 | 0.42 | 13.17 | 5547 | 314 | 7.14 | |||
72% | 23.83 | 2326 | 0.43 | 14.05 | 5665 | 335 | 6.95 | |||
74% | 23.82 | 2437 | 0.45 | 15.01 | 5766 | 358 | 6.81 | |||
76% | 23.80 | 2533 | 0.47 | 16.03 | 5873 | 382 | 6.64 | |||
78% | 23.79 | 2621 | 0.49 | 16.89 | 5988 | 402 | 6.52 | |||
80% | 23.79 | 2707 | 0.50 | 17.86 | 6101 | 425 | 6.37 | |||
90% | 23.69 | 3253 | 0.60 | 24.25 | 6603 | 574 | 5.66 | |||
100% | 23.57 | 3807 | 0.71 | 32.71 | 7128 | 771 | 4.94 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10 mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now