T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN5008 Antigravity Type 6-12S UAV Motor KV340

$89.99

Available points: 4000 Points Points reward: 89 Points

• Ultra light, high efficiency
• Devote to long flight
• Quadcopter of 4kg, 60mins flight time
• Run smoothly, low cogging torque
Parameter :
Quantity :

$89.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN5008 Multirotor VTOL UAV Motor KV340


T-Motor Antigravity MN5008 KV340 is a high-performance brushless motor designed for professionals who demand the best in power, efficiency, and stability. Whether you're capturing breathtaking aerial photography or performing detailed surveying, this ultralight motor ensures long flight times and exceptional maneuverability, even in challenging conditions.


Antigravity MN5008 Highlights:


• Ultra light, high efficiency

• Devote to long flight
• Quadcopter of 4.2kg, 60mins flight time
• Run smoothly, low cogging torque


" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.


Application Areas:


  • Multi-rotors, VTOL,UAVs,Heavy-duty professional drones

  • Aerial photography

  • Surveying and mapping

  • Rescue


Packing List Includes:


1 x T-MOTOR MN5008 KV340( kv which you choose)

1 x Hardware pack


Matching Guide:


T-MOTOR Propeller P17*5.8 / FLAME 60A 12S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

5008.jpg

Specification Export to Excel
Motor SizeΦ55.6*32mmCopper Wire180℃ high temperature resistance: Level H
StatorImported silicon steel sheet; Anti-rust treatment; 180high temperature-resisting coatingsCoil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mmRotor Dynamic Balance Standard≤15mg
BearingImported 696ZZMotor Dynamic Balance Standard≤10mg
Magnet Level150high temperature resistance: Level EPacking Size106*81*35mm
Lead Cable80mm
KV170Rated Voltage(Lipo)6-12S
Idle Current(22V)0.4AESC RecommendationFLAME 60A 12S
Peak Current(180s)15APropeller RecommendationP17-18”
Max. Power(180s)720WMotor Weight(Incl. Cable)128g
Internal Resistance270mΩPackage Weight190g
KV340Rated Voltage(Lipo)6S
Idle Current(22V)0.9AESC RecommendationAIR 40A
Peak Current(180s)35APropeller RecommendationP17-18”
Max. Power(180s)760WMotor Weight(Incl. Cable)135g
Internal Resistance55mΩPackage Weight200g
KV400Rated Voltage(Lipo)6S
Idle Current(22V)1.1AESC RecommendationAIR 40A
Peak Current(180s)35APropeller RecommendationP15-17”
Max. Power(180s)800WMotor Weight(Incl. Cable)132g
Internal Resistance50mΩPackage Weight200g
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
MN5008
KV170
T-MOTOR
P17*5.8” CF
40%47.411.175528680.1368212.3463
45%47.391.577432070.1784911.43
50%47.362.1010035880.21105810.62
55%47.342.7613139520.2612859.84
60%47.313.4616442790.2915159.25
65%47.284.2320045790.3417398.7
70%47.245.1124248720.3919918.24
75%47.216.1028851720.4422347.76
80%47.177.2034054650.5025097.38
90%47.089.9146660250.6231166.68
100%47.0311.4653962940.6934496.4
T-MOTOR
P18*6.1” CF
40%47.391.517128070.1986812.1589
45%47.372.059731200.24109611.28
50%47.342.7413034770.29134310.34
55%47.303.6317138190.3616339.52
60%47.274.5721641250.4219268.93
65%47.235.6326644100.4822298.39
70%47.196.7331746630.5325197.94
75%47.158.0137849450.6028217.47
80%47.109.4844652080.6731567.07
90%46.9912.8560457160.8138076.3
100%46.9414.6368759630.8741005.97
MN5008
KV340
T-MOTOR
P17*5.8” CF
40%23.472.886830570.1677611.561
45%23.433.989334430.1998610.56
50%23.385.3312538350.2412249.82
55%23.336.8616041910.2814559.09
60%23.278.5319945110.3416978.55
65%23.2110.3824148080.3819368.03
70%23.1512.4028750970.4221767.58
75%23.0814.7133953920.4824407.19
80%23.0017.1639556740.5327016.85
90%22.8223.1852962300.6532776.2
100%22.7226.3960064820.6935565.93
T-MOTOR
P18*6.1” CF
40%23.443.768829580.2199611.2988
45%23.395.1212033140.27123810.34
50%23.336.9316236770.3215419.54
55%23.268.9520840130.3818228.75
60%23.1911.1225843030.4521208.22
65%23.1113.4631145790.5023947.7
70%23.0416.0136948460.5626757.26
75%22.9518.8343251110.6229666.86
80%22.8622.0250353700.7032626.48
90%22.6329.4666758420.8339095.86
100%22.5133.5075460490.8942155.59
MN5008
KV400
T-MOTOR
P15*5” CF
40%23.482.826635420.1267210.1642
45%23.443.788939770.158459.52
50%23.404.9511644020.1910338.92
55%23.356.2614647890.2212238.37
60%23.307.6617851510.2614097.9
65%23.259.2621554890.2916107.48
70%23.1910.9825558160.3318117.11
75%23.1313.0430261780.3820486.79
80%23.0615.3135365170.4222866.48
90%22.9020.6047271800.5027825.9
100%22.8123.4453575020.5530275.66
T-MOTOR
P16*5.4” CF
40%23.463.227634290.1580310.6358
45%23.414.4610438740.1910219.78
50%23.365.9313843030.2412599.1
55%23.317.5417646650.2714928.5
60%23.259.2821650160.3217227.98
65%23.1911.1926053410.3619567.53
70%23.1313.1630456450.4121857.18
75%23.0515.6636159750.4624586.81
80%22.9618.5342562930.5227506.47
90%22.7724.8456668960.6333235.87
100%22.6728.1663871650.6735915.63
T-MOTOR
P17*5.8” CF
40%23.443.718733480.1891710.5481
45%23.395.1812137770.2311709.65
50%23.336.9916341920.2814478.88
55%23.268.8820745400.3317128.29
60%23.2010.9225348670.3819637.75
65%23.1313.1730551750.4422307.32
70%23.0515.7236254780.4924916.88
75%22.9718.3142157700.5527576.56
80%22.8721.6549560620.6130906.24
90%22.6528.9365566100.7336975.64
100%22.5332.8374068600.7839825.38
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

5008英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.