P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :5.2kg
2. Recommendation:T-MOTOR P20*6" prop
3. MTBF:1000hours
4. Features:Dust-resistance/Waterproof/Anti-corrosion
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ55.6*33.9mm | Copper Wire | 220℃ high temperature resistance: Level C |
Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:6mm,OUT:4mm | Rotor Dynamic Balance Standard | ≤5Mg |
Bearing | Imported 696ZZ | Motor Dynamic Balance Standard | ≤10Mg |
Magnet Level | 180℃ high temperature resistance | IP | IP45 |
Lead Cable | 16AWG*150mm |
KV | 240 | Rated Voltage ( Lipo ) | 6-12S |
Idle Current(18V) | 0.9A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 25A | Propeller Recommendation | 14-15 / 20-22" |
Max.Power(180s) | 1200W | Motor Weight (indl. Cable) | 170g |
Internal Resistance | 85mΩ | Package Weight | 350g |
KV | 300 | Rated Voltage ( Lipo ) | 6-8S |
Idle Current(15V) | 1.1A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 40A | Propeller Recommendation | 20-22" |
Max.Power(180s) | 1000W | Motor Weight (indl. Cable) | 170g |
Internal Resistance | 63mΩ | Package Weight | 350g |
KV | 360 | Rated Voltage ( Lipo ) | 6S |
Idle Current(15V) | 1.4A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 40A | Propeller Recommendation | 17-18" |
Max.Power(180s) | 1000W | Motor Weight (indl. Cable) | 175g |
Internal Resistance | 45mΩ | Package Weight | 350g |
Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
MN501S KV240 | T-MOTOR P14*4.8 | 40% | 48.50 | 975 | 0.17 | 2.90 | 5011 | 141 | 6.93 | 57.5 (Ambient 9.2℃) |
42% | 48.49 | 1026 | 0.18 | 3.12 | 5182 | 151 | 6.79 | |||
44% | 48.50 | 1084 | 0.19 | 3.36 | 5337 | 163 | 6.65 | |||
46% | 48.49 | 1142 | 0.20 | 3.62 | 5508 | 176 | 6.50 | |||
48% | 48.49 | 1215 | 0.21 | 3.90 | 5667 | 189 | 6.42 | |||
50% | 48.53 | 1282 | 0.23 | 4.20 | 5834 | 204 | 6.30 | |||
52% | 48.53 | 1386 | 0.25 | 4.59 | 6035 | 223 | 6.22 | |||
54% | 48.53 | 1487 | 0.26 | 4.97 | 6213 | 241 | 6.16 | |||
56% | 48.52 | 1567 | 0.27 | 5.33 | 6383 | 259 | 6.06 | |||
58% | 48.53 | 1646 | 0.27 | 5.65 | 6413 | 274 | 6.00 | |||
60% | 48.52 | 1730 | 0.30 | 5.99 | 6655 | 290 | 5.96 | |||
62% | 48.52 | 1809 | 0.31 | 6.35 | 6829 | 308 | 5.87 | |||
64% | 48.52 | 1905 | 0.32 | 6.79 | 6993 | 329 | 5.78 | |||
66% | 48.52 | 1980 | 0.34 | 7.25 | 7161 | 352 | 5.63 | |||
68% | 48.56 | 2103 | 0.35 | 7.78 | 7340 | 378 | 5.57 | |||
70% | 48.55 | 2204 | 0.37 | 8.35 | 7534 | 405 | 5.44 | |||
75% | 48.55 | 2481 | 0.42 | 9.72 | 7947 | 472 | 5.26 | |||
80% | 48.54 | 2787 | 0.47 | 11.35 | 8376 | 551 | 5.06 | |||
90% | 48.53 | 3314 | 0.57 | 14.74 | 9161 | 715 | 4.63 | |||
100% | 48.52 | 3891 | 0.68 | 18.52 | 9870 | 899 | 4.33 | |||
MN501S KV240 | T-MOTOR P15*5 | 40% | 48.59 | 1166 | 0.23 | 3.57 | 4887 | 174 | 6.72 | 78 (Ambient 9.2℃) |
42% | 48.58 | 1252 | 0.24 | 3.89 | 5067 | 189 | 6.64 | |||
44% | 48.58 | 1319 | 0.26 | 4.17 | 5198 | 203 | 6.51 | |||
46% | 48.58 | 1412 | 0.27 | 4.53 | 5365 | 220 | 6.42 | |||
48% | 48.58 | 1506 | 0.29 | 4.90 | 5536 | 238 | 6.32 | |||
50% | 48.58 | 1605 | 0.31 | 5.30 | 5684 | 258 | 6.23 | |||
52% | 48.58 | 1710 | 0.34 | 5.69 | 5855 | 277 | 6.18 | |||
54% | 48.57 | 1842 | 0.32 | 6.26 | 6057 | 304 | 6.05 | |||
56% | 48.57 | 1949 | 0.34 | 6.78 | 6242 | 329 | 5.92 | |||
58% | 48.57 | 2094 | 0.36 | 7.41 | 6411 | 360 | 5.81 | |||
60% | 48.57 | 2176 | 0.36 | 7.87 | 6513 | 382 | 5.70 | |||
62% | 48.57 | 2199 | 0.38 | 8.02 | 6632 | 389 | 5.65 | |||
64% | 48.57 | 2295 | 0.40 | 8.52 | 6804 | 414 | 5.55 | |||
66% | 48.56 | 2421 | 0.42 | 9.11 | 6960 | 442 | 5.47 | |||
68% | 48.56 | 2557 | 0.44 | 9.79 | 7145 | 475 | 5.38 | |||
70% | 48.56 | 2693 | 0.47 | 10.54 | 7317 | 512 | 5.26 | |||
75% | 48.56 | 3000 | 0.53 | 12.32 | 7729 | 598 | 5.02 | |||
80% | 48.55 | 3294 | 0.57 | 14.05 | 8076 | 682 | 4.83 | |||
90% | 48.54 | 3957 | 0.70 | 18.31 | 8840 | 889 | 4.45 | |||
100% | 48.52 | 466 | 0.81 | 23.11 | 9532 | 1121 | 4.16 | |||
MN501S KV240 | T-MOTOR P22*6.6 | 40% | 24.35 | 916 | 0.23 | 2.87 | 1914 | 70 | 13.09 | 68 (Ambient 9.2℃) |
42% | 24.35 | 999 | 0.24 | 3.21 | 2002 | 78 | 12.78 | |||
44% | 24.35 | 1088 | 0.26 | 3.59 | 2093 | 87 | 12.43 | |||
46% | 24.35 | 1166 | 0.28 | 3.92 | 2176 | 96 | 12.20 | |||
48% | 24.35 | 1246 | 0.30 | 4.31 | 2268 | 105 | 11.87 | |||
50% | 24.35 | 1339 | 0.33 | 4.75 | 2361 | 116 | 11.59 | |||
52% | 24.35 | 1453 | 0.35 | 5.28 | 2485 | 128 | 11.30 | |||
54% | 24.35 | 1566 | 0.38 | 5.86 | 2595 | 143 | 10.97 | |||
56% | 24.34 | 1684 | 0.41 | 6.46 | 2695 | 157 | 10.71 | |||
58% | 24.34 | 1796 | 0.43 | 7.07 | 2797 | 172 | 10.44 | |||
60% | 24.34 | 1900 | 0.46 | 7.69 | 2892 | 187 | 10.15 | |||
62% | 24.33 | 2020 | 0.49 | 8.35 | 2979 | 203 | 9.94 | |||
64% | 24.33 | 2147 | 0.52 | 9.16 | 3078 | 223 | 9.63 | |||
66% | 24.33 | 2273 | 0.55 | 9.82 | 3185 | 239 | 9.51 | |||
68% | 24.33 | 2394 | 0.57 | 10.60 | 3271 | 258 | 9.28 | |||
70% | 24.32 | 2509 | 0.60 | 11.32 | 3358 | 275 | 9.11 | |||
75% | 24.32 | 2823 | 0.68 | 13.44 | 3566 | 327 | 8.63 | |||
80% | 24.31 | 3038 | 0.75 | 15.63 | 3785 | 380 | 7.99 | |||
90% | 24.29 | 3454 | 0.90 | 20.62 | 4173 | 501 | 6.89 | |||
100% | 24.27 | 4187 | 1.02 | 25.21 | 4478 | 612 | 6.84 | |||
MN501S KV300 | T-MOTOR P20*6 | 40% | 24.28 | 889 | 0.12 | 3.08 | 2594 | 75 | 11.89 | 86.5 (Ambient 9.2℃) |
42% | 24.32 | 968 | 0.14 | 3.45 | 2701 | 84 | 11.53 | |||
44% | 24.32 | 1058 | 0.16 | 3.87 | 2815 | 94 | 11.23 | |||
46% | 24.32 | 1172 | 0.18 | 4.39 | 2949 | 107 | 10.98 | |||
48% | 24.31 | 1271 | 0.20 | 4.89 | 3070 | 119 | 10.69 | |||
50% | 24.31 | 1382 | 0.22 | 5.43 | 3186 | 132 | 10.48 | |||
52% | 24.32 | 1489 | 0.25 | 6.06 | 3310 | 147 | 10.11 | |||
54% | 24.31 | 1592 | 0.27 | 6.71 | 3438 | 163 | 9.76 | |||
56% | 24.31 | 1712 | 0.30 | 7.35 | 3543 | 179 | 9.59 | |||
58% | 24.31 | 1829 | 0.32 | 8.01 | 3646 | 195 | 9.39 | |||
60% | 24.30 | 1944 | 0.34 | 8.68 | 3742 | 211 | 9.21 | |||
62% | 24.30 | 2078 | 0.37 | 9.37 | 3736 | 228 | 9.13 | |||
64% | 24.30 | 2163 | 0.40 | 10.22 | 3960 | 248 | 8.72 | |||
66% | 24.30 | 2310 | 0.42 | 10.99 | 4058 | 267 | 8.65 | |||
68% | 24.29 | 2424 | 0.45 | 11.73 | 4151 | 285 | 8.51 | |||
70% | 24.29 | 2535 | 0.47 | 12.62 | 4233 | 306 | 8.27 | |||
75% | 24.29 | 2852 | 0.53 | 14.75 | 4517 | 358 | 7.96 | |||
80% | 24.28 | 3068 | 0.60 | 17.13 | 4725 | 416 | 7.38 | |||
90% | 24.26 | 3710 | 0.73 | 22.59 | 5275 | 548 | 6.77 | |||
100% | 24.24 | 4284 | 0.85 | 27.75 | 5603 | 673 | 6.37 | |||
MN501S KV300 | T-MOTOR P22*6.6 | 40% | 24.34 | 1204 | 0.22 | 4.25 | 2333 | 103 | 11.64 | HOT (Ambient 9.2℃) |
42% | 24.34 | 1305 | 0.24 | 4.72 | 2422 | 115 | 11.36 | |||
44% | 24.33 | 1421 | 0.27 | 5.28 | 2523 | 129 | 11.05 | |||
46% | 24.33 | 1540 | 0.30 | 5.90 | 2627 | 144 | 10.73 | |||
48% | 24.33 | 1666 | 0.33 | 6.62 | 2754 | 161 | 10.34 | |||
50% | 24.33 | 1824 | 0.36 | 7.40 | 2859 | 180 | 10.14 | |||
52% | 24.33 | 1980 | 0.40 | 8.23 | 2966 | 200 | 9.88 | |||
54% | 24.32 | 2139 | 0.43 | 9.11 | 3276 | 222 | 9.65 | |||
56% | 24.32 | 2266 | 0.46 | 9.94 | 3371 | 242 | 9.37 | |||
58% | 24.32 | 2381 | 0.50 | 10.87 | 3463 | 264 | 9.00 | |||
60% | 24.31 | 2530 | 0.54 | 11.83 | 3544 | 288 | 8.80 | |||
62% | 24.31 | 2645 | 0.56 | 12.79 | 3639 | 311 | 8.51 | |||
64% | 24.31 | 2803 | 0.60 | 13.98 | 3751 | 340 | 8.25 | |||
66% | 24.31 | 2941 | 0.64 | 15.08 | 3835 | 367 | 8.02 | |||
68% | 24.30 | 3008 | 0.67 | 16.11 | 3920 | 392 | 7.68 | |||
70% | 24.30 | 3096 | 0.71 | 17.28 | 4090 | 420 | 7.38 | |||
75% | 24.33 | 3507 | 0.80 | 20.38 | 4200 | 496 | 7.07 | |||
80% | 24.32 | 4027 | 0.89 | 23.68 | 4478 | 576 | 6.99 | |||
90% | 24.29 | 4655 | 1.06 | 31.11 | 4733 | 756 | 6.16 | |||
100% | 24.27 | 5277 | 1.20 | 37.74 | 5017 | 916 | 5.76 | |||
MN501S KV360 | T-MOTOR P17*5.8 | 40% | 24.27 | 855 | 0.17 | 4.08 | 3190 | 99 | 8.63 | 57.5 (Ambient 9.2℃) |
42% | 24.27 | 938 | 0.19 | 4.54 | 3333 | 110 | 8.51 | |||
44% | 24.27 | 1029 | 0.21 | 5.02 | 3471 | 122 | 8.44 | |||
46% | 24.26 | 1103 | 0.23 | 5.54 | 3620 | 134 | 8.21 | |||
48% | 24.27 | 1185 | 0.25 | 6.10 | 3748 | 148 | 8.01 | |||
50% | 24.27 | 1256 | 0.27 | 6.66 | 3882 | 162 | 7.77 | |||
52% | 24.30 | 1346 | 0.30 | 7.32 | 4017 | 178 | 7.56 | |||
54% | 24.29 | 1464 | 0.32 | 8.11 | 4184 | 197 | 7.43 | |||
56% | 24.29 | 1555 | 0.34 | 8.74 | 4314 | 212 | 7.32 | |||
58% | 24.29 | 1664 | 0.32 | 9.48 | 4441 | 230 | 7.23 | |||
60% | 24.29 | 1758 | 0.34 | 10.15 | 4558 | 247 | 7.13 | |||
62% | 24.29 | 1853 | 0.35 | 10.91 | 4670 | 265 | 6.99 | |||
64% | 24.28 | 1959 | 0.37 | 11.71 | 4777 | 284 | 6.89 | |||
66% | 24.29 | 2040 | 0.39 | 12.48 | 4895 | 303 | 6.73 | |||
68% | 24.28 | 2161 | 0.41 | 13.49 | 5041 | 327 | 6.60 | |||
70% | 24.28 | 2245 | 0.43 | 14.34 | 5144 | 348 | 6.45 | |||
75% | 24.27 | 2486 | 0.47 | 16.53 | 5396 | 401 | 6.19 | |||
80% | 24.18 | 2777 | 0.53 | 19.42 | 5703 | 470 | 5.91 | |||
90% | 24.20 | 3333 | 0.64 | 25.46 | 6266 | 616 | 5.41 | |||
100% | 24.18 | 3837 | 0.74 | 31.46 | 6732 | 761 | 5.05 | |||
MN501S KV360 | T-MOTOR P18*6.1 | 40% | 23.94 | 917 | 0.06 | 3.93 | 2927 | 94 | 9.75 | 86.2 (Ambient |
42% | 23.93 | 989 | 0.07 | 4.35 | 3040 | 104 | 9.51 | |||
44% | 23.93 | 1080 | 0.09 | 4.82 | 3153 | 115 | 9.36 | |||
46% | 23.93 | 1160 | 0.11 | 5.32 | 3261 | 127 | 9.12 | |||
48% | 23.94 | 1310 | 0.14 | 6.14 | 3476 | 147 | 8.92 | |||
50% | 23.94 | 1450 | 0.17 | 7.09 | 3658 | 170 | 8.54 | |||
52% | 23.94 | 1540 | 0.19 | 7.76 | 3786 | 186 | 8.29 | |||
54% | 23.94 | 1657 | 0.21 | 8.48 | 3914 | 203 | 8.16 | |||
56% | 23.94 | 1708 | 0.24 | 9.31 | 4043 | 223 | 7.66 | |||
58% | 23.94 | 1881 | 0.28 | 10.36 | 4178 | 248 | 7.58 | |||
60% | 23.94 | 2003 | 0.30 | 11.26 | 4321 | 270 | 7.43 | |||
62% | 23.94 | 2138 | 0.32 | 12.10 | 4422 | 290 | 7.38 | |||
64% | 23.95 | 2269 | 0.35 | 13.13 | 4540 | 314 | 7.22 | |||
66% | 23.98 | 2400 | 0.38 | 14.24 | 4661 | 341 | 7.03 | |||
68% | 23.98 | 2519 | 0.41 | 15.29 | 4774 | 367 | 6.87 | |||
70% | 23.98 | 2671 | 0.44 | 16.46 | 4874 | 395 | 6.77 | |||
75% | 23.99 | 2974 | 0.51 | 19.34 | 5153 | 464 | 6.41 | |||
80% | 23.99 | 3276 | 0.58 | 22.39 | 5486 | 537 | 6.10 | |||
90% | 24.00 | 3959 | 0.73 | 29.83 | 5908 | 716 | 5.53 | |||
100% | 24.01 | 4644 | 0.90 | 38.43 | 6393 | 923 | 5.03 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now