Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR Navigator MN601-S-320KV Brushless Motor (2 pcs/set) offers exceptional durability and cooling with its centrifugal fan design and enhanced heat dissipation.
Built with high-temperature resistant magnets and varnished wires, it ensures long life, overload resistance, and efficient cooling.
With water, dust, and corrosion resistance, it’s perfect for tough UAV applications. Available in various RPM/V options, providing thrust from 900g to over 5,000g.
Features: Dust-resistance/Waterproof/Anti-corrosion
"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.
Cargo Drones, Tethered, Mapping and Inspection.
1x T-MOTOR MN601 Motor KV170 ( kv which you choose)
1x Hardware pack
T-MOTOR P20*6 Prop / Alpha 60A 12s
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ68.8*34.9mm | Copper Wire | 180℃ high temperature resistance: Level H |
Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:6mm,OUT:6mm | Rotor Dynamic Balance Standard | ≤5Mg |
Bearing | Imported 626ZZ | Motor Dynamic Balance Standard | ≤10Mg |
Magnet Level | 150℃ high temperature resistance | IP | IP45 |
Lead Cable | 16AWG*150mm |
KV | 170 | Rated Voltage ( Lipo ) | 6-12S |
Idle Current(20V) | 0.8A | ESC Recommendation | FLAME 60A 12S |
Peak Current(180s) | 30A | Propeller Recommendation | 20-21" |
Max.Power(180s) | 1500W | Motor Weight (indl. Cable) | 250g |
Internal Resistance | 115mΩ | Package Weight | 820g(2PCS/SET) |
KV | 320 | Rated Voltage ( Lipo ) | 6S |
Idle Current(17V) | 1.6A | ESC Recommendation | FLAME 70A 6S |
Peak Current(180s) | 50A | Propeller Recommendation | 20-21" |
Max.Power(180s) | 1200W | Motor Weight (indl. Cable) | 246g |
Internal Resistance | 39mΩ | Package Weight | 815g(2PCS/SET) |
Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
MN601S KV170 | T-MOTOR P20*6 | 40% | 47.96 | 1414 | 0.33 | 2.70 | 3272 | 129 | 10.92 | 67.5 (Ambient Temperature: 34.5℃) |
42% | 47.95 | 1530 | 0.36 | 3.00 | 3389 | 144 | 10.64 | |||
44% | 47.94 | 1620 | 0.39 | 3.30 | 3506 | 158 | 10.24 | |||
46% | 47.93 | 1736 | 0.41 | 3.60 | 3624 | 173 | 10.06 | |||
48% | 47.92 | 1879 | 0.43 | 4.00 | 3753 | 192 | 9.80 | |||
50% | 47.90 | 1957 | 0.46 | 4.30 | 3851 | 206 | 9.50 | |||
52% | 47.89 | 2151 | 0.48 | 4.80 | 3994 | 230 | 9.36 | |||
54% | 47.88 | 2258 | 0.51 | 5.20 | 4121 | 249 | 9.07 | |||
56% | 47.85 | 2388 | 0.54 | 5.60 | 4225 | 268 | 8.91 | |||
58% | 47.84 | 2459 | 0.55 | 5.80 | 4228 | 277 | 8.86 | |||
60% | 47.82 | 2540 | 0.59 | 6.20 | 4362 | 296 | 8.57 | |||
62% | 47.81 | 2683 | 0.61 | 6.70 | 4481 | 320 | 8.38 | |||
64% | 47.79 | 2819 | 0.64 | 7.10 | 4589 | 339 | 8.31 | |||
66% | 47.76 | 2948 | 0.66 | 7.50 | 4690 | 358 | 8.23 | |||
68% | 47.74 | 3115 | 0.70 | 8.30 | 4791 | 396 | 7.86 | |||
70% | 47.73 | 3277 | 0.72 | 8.90 | 4923 | 425 | 7.71 | |||
75% | 47.67 | 3572 | 0.80 | 10.10 | 5144 | 481 | 7.42 | |||
80% | 47.62 | 3932 | 0.88 | 11.70 | 5395 | 557 | 7.06 | |||
90% | 47.48 | 4751 | 1.07 | 15.40 | 5901 | 731 | 6.50 | |||
100% | 47.34 | 5809 | 1.27 | 20.70 | 6482 | 980 | 5.93 | |||
MN601S KV170 | T-MOTOR P21*6.3 | 40% | 48.00 | 1677 | 0.40 | 3.10 | 3272 | 149 | 11.27 | 85 (Ambient Temperature: 34.5℃) |
42% | 47.98 | 1774 | 0.42 | 3.50 | 3389 | 168 | 10.56 | |||
44% | 47.97 | 1966 | 0.45 | 4.00 | 3506 | 192 | 10.25 | |||
46% | 47.96 | 2062 | 0.49 | 4.30 | 3624 | 206 | 10.00 | |||
48% | 47.94 | 2182 | 0.51 | 4.60 | 3753 | 221 | 9.89 | |||
50% | 47.92 | 2307 | 0.54 | 5.10 | 3851 | 244 | 9.44 | |||
52% | 47.91 | 2463 | 0.58 | 5.50 | 3994 | 264 | 9.35 | |||
54% | 47.88 | 2624 | 0.61 | 6.00 | 4121 | 287 | 9.13 | |||
56% | 47.86 | 2726 | 0.64 | 6.60 | 4225 | 316 | 8.63 | |||
58% | 47.85 | 2912 | 0.69 | 7.10 | 4228 | 340 | 8.57 | |||
60% | 47.82 | 3027 | 0.68 | 7.50 | 4362 | 359 | 8.44 | |||
62% | 47.81 | 3165 | 0.73 | 8.00 | 4481 | 382 | 8.27 | |||
64% | 47.78 | 3366 | 0.77 | 8.80 | 4589 | 420 | 8.01 | |||
66% | 47.75 | 3485 | 0.80 | 9.30 | 4690 | 444 | 7.85 | |||
68% | 47.73 | 3641 | 0.84 | 9.80 | 4791 | 468 | 7.78 | |||
70% | 47.70 | 3799 | 0.88 | 10.40 | 4923 | 496 | 7.66 | |||
75% | 47.63 | 4186 | 0.97 | 12.10 | 5144 | 576 | 7.26 | |||
80% | 47.55 | 4593 | 1.06 | 13.90 | 5395 | 661 | 6.95 | |||
90% | 47.38 | 5412 | 1.25 | 18.10 | 5901 | 858 | 6.31 | |||
100% | 47.21 | 6605 | 1.49 | 24.70 | 6482 | 1166 | 5.66 | |||
MN601S KV320 | T-MOTOR P20*6 | 40% | 23.90 | 976 | 0.24 | 3.80 | 2751 | 91 | 10.75 | 54.5 (Ambient Temperature: 34.5℃) |
42% | 23.89 | 1058 | 0.25 | 4.20 | 2850 | 100 | 10.54 | |||
44% | 23.87 | 1183 | 0.28 | 4.80 | 2996 | 115 | 10.33 | |||
46% | 23.85 | 1275 | 0.30 | 5.20 | 3088 | 124 | 10.28 | |||
48% | 23.83 | 1389 | 0.33 | 5.80 | 3235 | 138 | 10.05 | |||
50% | 23.82 | 1492 | 0.35 | 6.40 | 3376 | 152 | 9.79 | |||
52% | 23.79 | 1658 | 0.38 | 7.30 | 3520 | 174 | 9.55 | |||
54% | 23.76 | 1757 | 0.40 | 7.80 | 3618 | 185 | 9.48 | |||
56% | 23.73 | 1894 | 0.42 | 8.50 | 3699 | 202 | 9.39 | |||
58% | 23.71 | 1972 | 0.44 | 9.00 | 3829 | 213 | 9.24 | |||
60% | 23.69 | 2130 | 0.47 | 9.80 | 3924 | 232 | 9.17 | |||
62% | 23.66 | 2203 | 0.50 | 10.60 | 4044 | 251 | 8.78 | |||
64% | 23.62 | 2307 | 0.52 | 11.40 | 4142 | 269 | 8.57 | |||
66% | 23.59 | 2443 | 0.55 | 12.40 | 4268 | 293 | 8.35 | |||
68% | 23.56 | 2587 | 0.57 | 13.70 | 4372 | 323 | 8.01 | |||
70% | 23.53 | 2731 | 0.60 | 14.80 | 4505 | 348 | 7.84 | |||
75% | 23.44 | 3040 | 0.68 | 17.00 | 4748 | 398 | 7.63 | |||
80% | 23.35 | 3418 | 0.77 | 19.90 | 5017 | 465 | 7.36 | |||
90% | 23.13 | 4191 | 0.94 | 26.40 | 5511 | 611 | 6.86 | |||
100% | 22.92 | 4904 | 1.07 | 34.20 | 5980 | 784 | 6.26 | |||
MN601S KV320 | T-MOTOR P21*6.3 | 40% | 23.89 | 1194 | 0.30 | 4.50 | 2644 | 108 | 11.11 | 76.2 (Ambient Temperature: 34.5℃) |
42% | 23.87 | 1212 | 0.32 | 4.80 | 2777 | 115 | 10.58 | |||
44% | 23.85 | 1349 | 0.35 | 5.50 | 2915 | 131 | 10.28 | |||
46% | 23.83 | 1448 | 0.38 | 6.10 | 3022 | 145 | 9.96 | |||
48% | 23.81 | 1599 | 0.41 | 6.80 | 3165 | 162 | 9.88 | |||
50% | 23.78 | 1677 | 0.44 | 7.40 | 3272 | 176 | 9.53 | |||
52% | 23.75 | 1871 | 0.47 | 8.40 | 3420 | 200 | 9.38 | |||
54% | 23.71 | 2035 | 0.51 | 9.30 | 3563 | 221 | 9.23 | |||
56% | 23.68 | 2123 | 0.55 | 10.00 | 3650 | 237 | 8.97 | |||
58% | 23.65 | 2254 | 0.58 | 10.80 | 3729 | 255 | 8.82 | |||
60% | 23.61 | 2351 | 0.61 | 11.50 | 3814 | 272 | 8.66 | |||
62% | 23.58 | 2450 | 0.64 | 12.40 | 3954 | 292 | 8.38 | |||
64% | 23.54 | 2593 | 0.68 | 13.20 | 4045 | 311 | 8.34 | |||
66% | 23.50 | 2820 | 0.71 | 14.50 | 4154 | 341 | 8.28 | |||
68% | 23.46 | 2987 | 0.75 | 15.90 | 4281 | 373 | 8.01 | |||
70% | 23.42 | 3077 | 0.78 | 16.90 | 4394 | 396 | 7.77 | |||
75% | 23.32 | 3490 | 0.86 | 19.60 | 4616 | 457 | 7.64 | |||
80% | 23.20 | 3878 | 0.95 | 23.10 | 4851 | 536 | 7.24 | |||
90% | 22.94 | 4725 | 1.12 | 31.10 | 5369 | 713 | 6.62 | |||
100% | 22.70 | 5510 | 1.27 | 39.40 | 5755 | 894 | 6.16 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |