Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN601-S IP45 Multirotor Fixed Wing UAV Motor KV320 2PCS/SET

259.98

Available points: 13000 Points Points reward: 259 Points

• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

259.98

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN601-S Multirotor Fixed Wing UAV Motor KV320


T-Motor Navigator MN601-S-320KV Brushless Motor (2 pcs/set) offers exceptional durability and cooling with its centrifugal fan design and enhanced heat dissipation. 

Built with high-temperature resistant magnets and varnished wires, it ensures long life, overload resistance, and efficient cooling. 

With water, dust, and corrosion resistance, it’s perfect for tough UAV applications. Available in various RPM/V options, providing thrust from 900g to over 5,000g.


Navigator MN601-S Hightlights:


  • Max thrust: 6.6kg
  • MTBF: About 1000hours
  • Features: Dust-resistance/Waterproof/Anti-corrosion

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN601 Motor KV320 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P20*6 Prop / Alpha 60A 12s


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN601工程图.png

Specification
Motor SizeΦ68.8*34.9mmCopper Wire180℃ high temperature resistance: Level H
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mm,OUT:6mmRotor Dynamic Balance Standard≤5Mg
BearingImported 626ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level150℃ high temperature resistanceIPIP45
Lead Cable16AWG*150mm
KV170Rated Voltage ( Lipo )6-12S
Idle Current(20V)0.8AESC RecommendationFLAME 60A 12S
Peak Current(180s)30APropeller Recommendation20-21"
Max.Power(180s)1500WMotor Weight (indl. Cable)250g
Internal Resistance115mΩPackage Weight820g(2PCS/SET)
KV320Rated Voltage ( Lipo )6S
Idle Current(17V)1.6AESC RecommendationFLAME 70A 6S
Peak Current(180s)50APropeller Recommendation20-21"
Max.Power(180s)1200WMotor Weight (indl. Cable)246g
Internal Resistance39mΩPackage Weight815g(2PCS/SET)
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN601S
KV170
T-MOTOR
P20*6
40%47.9614140.332.70327212910.9267.5

(Ambient

Temperature:

34.5℃)
42%47.9515300.363.00338914410.64
44%47.9416200.393.30350615810.24
46%47.9317360.413.60362417310.06
48%47.9218790.434.0037531929.80
50%47.9019570.464.3038512069.50
52%47.8921510.484.8039942309.36
54%47.8822580.515.2041212499.07
56%47.8523880.545.6042252688.91
58%47.8424590.555.8042282778.86
60%47.8225400.596.2043622968.57
62%47.8126830.616.7044813208.38
64%47.7928190.647.1045893398.31
66%47.7629480.667.5046903588.23
68%47.7431150.708.3047913967.86
70%47.7332770.728.9049234257.71
75%47.6735720.8010.1051444817.42
80%47.6239320.8811.7053955577.06
90%47.4847511.0715.4059017316.50
100%47.3458091.2720.7064829805.93
MN601S
KV170
T-MOTOR
P21*6.3
40%48.0016770.403.10327214911.2785

(Ambient

Temperature:

34.5℃)

42%47.9817740.423.50338916810.56
44%47.9719660.454.00350619210.25
46%47.9620620.494.30362420610.00
48%47.9421820.514.6037532219.89
50%47.9223070.545.1038512449.44
52%47.9124630.585.5039942649.35
54%47.8826240.616.0041212879.13
56%47.8627260.646.6042253168.63
58%47.8529120.697.1042283408.57
60%47.8230270.687.5043623598.44
62%47.8131650.738.0044813828.27
64%47.7833660.778.8045894208.01
66%47.7534850.809.3046904447.85
68%47.7336410.849.8047914687.78
70%47.7037990.8810.4049234967.66
75%47.6341860.9712.1051445767.26
80%47.5545931.0613.9053956616.95
90%47.3854121.2518.1059018586.31
100%47.2166051.4924.70648211665.66
MN601S
KV320
T-MOTOR
P20*6
40%23.909760.243.8027519110.7554.5

(Ambient

Temperature:

34.5℃)

42%23.8910580.254.20285010010.54
44%23.8711830.284.80299611510.33
46%23.8512750.305.20308812410.28
48%23.8313890.335.80323513810.05
50%23.8214920.356.4033761529.79
52%23.7916580.387.3035201749.55
54%23.7617570.407.8036181859.48
56%23.7318940.428.5036992029.39
58%23.7119720.449.0038292139.24
60%23.6921300.479.8039242329.17
62%23.6622030.5010.6040442518.78
64%23.6223070.5211.4041422698.57
66%23.5924430.5512.4042682938.35
68%23.5625870.5713.7043723238.01
70%23.5327310.6014.8045053487.84
75%23.4430400.6817.0047483987.63
80%23.3534180.7719.9050174657.36
90%23.1341910.9426.4055116116.86
100%22.9249041.0734.2059807846.26
MN601S
KV320
T-MOTOR
P21*6.3
40%23.8911940.304.50264410811.1176.2

(Ambient

Temperature:

34.5℃)

42%23.8712120.324.80277711510.58
44%23.8513490.355.50291513110.28
46%23.8314480.386.1030221459.96
48%23.8115990.416.8031651629.88
50%23.7816770.447.4032721769.53
52%23.7518710.478.4034202009.38
54%23.7120350.519.3035632219.23
56%23.6821230.5510.0036502378.97
58%23.6522540.5810.8037292558.82
60%23.6123510.6111.5038142728.66
62%23.5824500.6412.4039542928.38
64%23.5425930.6813.2040453118.34
66%23.5028200.7114.5041543418.28
68%23.4629870.7515.9042813738.01
70%23.4230770.7816.9043943967.77
75%23.3234900.8619.6046164577.64
80%23.2038780.9523.1048515367.24
90%22.9447251.1231.1053697136.62
100%22.7055101.2739.4057558946.16
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.