P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Antigravity MN8012 KV100 is a lightweight, high-efficiency motor engineered to deliver powerful and stable performance for professional UAV applications, including multi-rotors, VTOLs, and industrial drones. Designed with advanced materials and cutting-edge technology, this motor ensures long-lasting durability and optimal functionality.
Antigravity MN8012 Hightlights:
Max.Thrust:11.8kg, Motor Weight:351g, Power Ratio:34
Employment of 15mm aluminium shaft and 24mm big bearing for stability improvement and service life extension.
Motor service life: 800 hours
Self-circulating cooling system, high-temperature-resistant wires and arc magnets help release all potential for high efficiency.
Imported bearings and high strength 7075 aviation aluminium alloy for long motor endurance.
220ºC high-temperature resistance Wires
Anti-rust treatment Stator with 180°C high temperature-resisting coatings
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs,Heavy-duty professional drones
1 x T-MOTOR MN8012 Motor KV100( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller G29*9.5 / G30*10.5 / FLAME 80A 12S V2.0 ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ87.8*29mm | Magnet Level | 180℃high temperature resistance |
Stator | Anti-rust treatment; 180℃high temperature-resisting coatings | Lead | 16AWG*90mm |
Configuration | 36N42P | Copper Wire | 220℃ high temperature resistance |
Shaft Diameter | IN:12mm | Coil Insulation Test | 1000V/5s |
Bearing | Imported 6901ZZ | Rotor Dynamic Balance Standard | ≤15Mg |
KV | 100 | Rated Voltage(Lipo) | 12S |
Idle Current(24V) | 1.0A | Internal Resistance | 85mΩ |
Peak Current(180s) | 40A | Weight (Incl. Cable) | 351g |
Max. Power (180s) | 1873W | Package Weight | 558g |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN8012 KV100 | T-MOTOR G28*9.2” | 40% | 47.76 | 1674 | 0.55 | 2.63 | 1632 | 125 | 13.34 | 45℃ |
45% | 47.74 | 2076 | 0.68 | 3.51 | 1811 | 167 | 12.41 | |||
50% | 47.71 | 2565 | 0.83 | 4.54 | 2003 | 217 | 11.85 | |||
55% | 47.68 | 3194 | 1.03 | 6.12 | 2218 | 292 | 10.96 | |||
60% | 47.62 | 3810 | 1.22 | 7.85 | 2412 | 374 | 10.19 | |||
65% | 47.59 | 4433 | 1.39 | 9.63 | 2594 | 458 | 9.68 | |||
70% | 47.54 | 5132 | 1.61 | 11.85 | 2781 | 563 | 9.11 | |||
75% | 47.49 | 5872 | 1.84 | 14.41 | 2968 | 685 | 8.58 | |||
80% | 47.44 | 6513 | 2.03 | 16.78 | 3125 | 796 | 8.18 | |||
90% | 47.33 | 7936 | 2.47 | 22.52 | 3431 | 1066 | 7.45 | |||
100% | 47.19 | 9546 | 2.97 | 29.64 | 3751 | 1399 | 6.83 | |||
T-MOTOR G29*9.5” | 40% | 47.75 | 1987 | 0.68 | 3.06 | 1619 | 146 | 13.59 | 56℃ | |
45% | 47.71 | 2487 | 0.84 | 4.19 | 1802 | 200 | 12.45 | |||
50% | 47.69 | 3135 | 1.04 | 5.75 | 2008 | 274 | 11.43 | |||
55% | 47.62 | 3788 | 1.26 | 7.46 | 2203 | 356 | 10.66 | |||
60% | 47.58 | 4447 | 1.48 | 9.44 | 2384 | 449 | 9.90 | |||
65% | 47.53 | 5169 | 1.71 | 11.74 | 2561 | 558 | 9.27 | |||
70% | 47.47 | 5892 | 1.95 | 14.19 | 2730 | 674 | 8.75 | |||
75% | 47.42 | 6679 | 2.20 | 17.04 | 2909 | 808 | 8.27 | |||
80% | 47.36 | 7380 | 2.43 | 19.85 | 3052 | 940 | 7.85 | |||
90% | 47.11 | 8925 | 2.93 | 26.39 | 3336 | 1243 | 7.18 | |||
100% | 46.93 | 10582 | 3.47 | 34.05 | 3612 | 1598 | 6.62 | |||
T-MOTOR G30*10.5” | 40% | 47.70 | 2285 | 0.80 | 3.61 | 1581 | 172 | 13.27 | 74℃ | |
45% | 47.64 | 2882 | 1.00 | 4.92 | 1774 | 234 | 12.30 | |||
50% | 47.52 | 3636 | 1.27 | 6.83 | 1984 | 324 | 11.21 | |||
55% | 47.43 | 4370 | 1.52 | 8.88 | 2166 | 421 | 10.38 | |||
60% | 47.40 | 5109 | 1.77 | 11.14 | 2339 | 528 | 9.68 | |||
65% | 47.30 | 5885 | 2.04 | 13.72 | 2501 | 649 | 9.07 | |||
70% | 47.21 | 6663 | 2.30 | 16.58 | 2654 | 783 | 8.51 | |||
75% | 47.20 | 7536 | 2.59 | 19.96 | 2813 | 942 | 8.00 | |||
80% | 47.08 | 8344 | 2.87 | 23.26 | 2954 | 1095 | 7.62 | |||
90% | 47.01 | 9952 | 3.43 | 30.62 | 3223 | 1439 | 6.92 | |||
100% | 46.81 | 11826 | 4.06 | 40.02 | 3483 | 1873 | 6.31 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now