Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Motor Size | Φ87.8*34.5mm | Magnet Level | 180℃ high temperature resistance |
Stator | Anti-rust treatment; 180℃ high temperature-resisting coatings | Lead | 90mm |
Configuration | 36N42P | Copper Wire | 220℃ high temperature resistance |
Shaft Diameter | IN:12mm | Coil Insulation Test | 1000V/5s |
Bearing | Imported 6901ZZ | Rotor Dynamic Balance Standard | ≤15Mg |
KV | 120 | Rated Voltage(Lipo) | 12S |
Idle Current(24V) | 1.8A | Internal Resistance | 45mΩ |
Peak Current(180s) | 68.6A | Weight (Incl. Cable) | 453g |
Max. Power (180s) | 3180W | Package Weight | 665g |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN8017 KV120 | T-MOTOR G29*9.5” | 40% | 47.69 | 2736 | 0.92 | 5.12 | 1881 | 244 | 11.21 | 76℃ |
45% | 47.63 | 3651 | 1.22 | 7.51 | 2166 | 358 | 10.21 | |||
50% | 47.58 | 4546 | 1.49 | 9.95 | 2401 | 473 | 9.60 | |||
55% | 47.52 | 5443 | 1.79 | 12.87 | 2620 | 612 | 8.90 | |||
60% | 47.44 | 6470 | 2.13 | 16.36 | 2856 | 776 | 8.34 | |||
65% | 47.37 | 7403 | 2.42 | 20.00 | 3049 | 947 | 7.81 | |||
70% | 47.29 | 8262 | 2.71 | 23.68 | 3215 | 1120 | 7.38 | |||
75% | 47.22 | 9240 | 3.03 | 27.89 | 3397 | 1317 | 7.01 | |||
80% | 47.14 | 10308 | 3.37 | 32.57 | 3571 | 1535 | 6.71 | |||
90% | 46.83 | 12621 | 4.13 | 44.24 | 3927 | 2072 | 6.09 | |||
100% | 46.53 | 15111 | 4.94 | 58.28 | 4268 | 2711 | 5.57 | |||
T-MOTOR G30*10.5” | 40% | 47.63 | 3098 | 1.08 | 5.86 | 1846 | 279 | 11.09 | 114℃ | |
45% | 47.43 | 3952 | 1.37 | 8.11 | 2074 | 385 | 10.28 | |||
50% | 47.32 | 5030 | 1.73 | 11.20 | 2324 | 530 | 9.49 | |||
55% | 47.24 | 6075 | 2.09 | 14.62 | 2543 | 691 | 8.80 | |||
60% | 47.24 | 7168 | 2.47 | 18.57 | 2754 | 877 | 8.17 | |||
65% | 47.10 | 8389 | 2.90 | 23.47 | 2970 | 1105 | 7.59 | |||
70% | 47.01 | 9407 | 3.24 | 27.90 | 3137 | 1312 | 7.17 | |||
75% | 46.94 | 10518 | 3.62 | 32.94 | 3309 | 1546 | 6.80 | |||
80% | 46.84 | 11673 | 4.02 | 38.64 | 3479 | 1810 | 6.45 | |||
90% | 46.63 | 14088 | 4.86 | 51.60 | 3801 | 2406 | 5.86 | |||
100% | 46.35 | 16841 | 5.80 | 68.62 | 4123 | 3181 | 5.29 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now