
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







| Model NO. | MS1704 | T-MOTOR Series | 2blades-intergeated |
| Weight(Single Blade) | 34g | Package Weight | 185g |
| Diameter | 17inch(Measured Diameter:433cm) | Package Size | 470*57*49mm |
| Pitch | 6.5inch(165.1mm) | Material | Polymer+CF |
| Recommended Thrust/RPM | 1.2~1.8kg/3400~4100RPM | Recommended Max Thrust/RPM | 6kg/7300RPM |
| Ambient Temp | -40℃~65℃ | Stoorage Temp/Humidity | -10℃~50℃/<85% |

1.Please make sure that screws of cover plates are mounted well.
2.Do not add force onto the propellers,
3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. in this case, you will need
to replace them with good ones.
4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in
hostile environments containing H20,S02,N02,Cl2,organosilicon,cyanogroup and phenol.
5.Keep the propellers away from the mentioned environments in (4)
6.For long time storage of over 6 months, please keep it in sealed preservation.