Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Pacer V4 P2406 5-6" Juicy Sbang Acro Motor KV2060

29.90

Available points: 0 Points Points reward: 29 Points

• Perfect for aggressive 5-6 inch freestyle drones like JUICY SBANG
• Provides precise control for rapid throttle changes and acrobatic maneuvers
• Remains cool even under extreme tuning, ensuring long-lasting performance
• Designed to withstand the daily crashes associated with aggressive freestyle flying
Quantity:

29.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR PACER V4 P2406 JUICY SBANG Acro Motor

T-MOTOR proudly introduces the new PACER V4 2406 Acro Motors, Provide 2060KV, specifically designed for 5-6 inch FPV freestyle drones. The motor is perfectly tailored for high-mobility freestyle FPV flying such as JUICY SBANG, FLOW, BANDO, and other dynamic acrobatic maneuvers.


PACER V4 P2406 JUICY SBANG Acro Motor Hightlight:

·  Optimized Design: The PACER V4 P2406 JUICY SBANG Acro motor breaks through traditional size limitations with a newly optimized core size, a redesigned magnetic circuit, and enhanced structural strength, delivering exceptional power and performance for freestyle FPV flying.

· High Thrust: Ideal for aggressive 5-6 inch FPV freestyle drones, particularly those flying in the JUICY SBANG style. Designed for FPV drones weighing around 800g, the motor provide the necessary thrust for explosive launches and full-throttle maneuvers.

· High Torque: The JUICY SBANG demands rapid throttle changes from zero to full throttle. With high low-throttle torque and maximum torque, the PACER V4 P2406 offers exceptional throttle response, sharp control, and a lock-in feel, making it perfect for aggressive stick inputs like roll and pitch.

· Low Temperature: For JUICY SBANG pilots who push extreme tuning (low filtering, high PID values), the motor ensure stable performance even in harsh conditions. High current handling and excellent heat dissipation prevent coil discoloration.

· High Crash Resistance: Built with robust structural strength, the PACER V4 P2406 Acro motor can endure the frequent crashes typical of JUICY SBANG flying.

With the PACER V4 P2406 Juicy Sbang Acro Motors, experience unmatched performance and reliability in your FPV flying adventures!


Packing List Includes:
T-MOTOR Pacer V4 P2406 KV2406 Motor *1

Matching Guide:
T5143S propeller
Pacer P60A V2 3-6S 4in1 128K ESC
Velox V50A SE 6S 4in1 ESC

PRIME PICK FOR
VIBRANT FREESTYLE

Designed for 5-6 inch freestyle FPV drones, its high thrust can meet various ejection and full-throttle maneuvers in SBANG style, making the flight more challenging and enjoyable.

T-MOTOR HOBBY 5inch

LONG SERVICE LIFE

Efficient current transmission and a large heat dissipation area of the motor ensure that the coils do not discolor even under extreme tuning and aggressive settings, extending the motor's service life.

EXTREME RESPONSE TO THROTTLE

High motor torque and rapid yet smooth throttle acceleration give the stick operation a strong sense of locking. The swift throttle response greatly enhances the control capabilities of JUICY pilots.

telecontrol

T-MOTOR HOBBY 5inch

STRONG DURABILITY

With exceptional structural strength, it can easily handle JUICY pilots' frequent and intense misoperation.

Technical Drawing

未标题-2.jpg

Specification
TypePV4 juicyMotor DimensionΦ30.2*31mm
MagnetNickel plated arc magnetCoil insulation test500V withstand voltage test (5s)
Waterproof and dustproof class/Configuration12N14P

Dynamic balance requirements standards

≤5mgBearingsImported 684ZZ
Shaft Diameter5mmLead20AWG*150mm
Screw DiameterΦ16-M3-4Prop Adapter Shaft ThreadM5*10mm
Packing Size61*41.5*32.5mmPacking Weight50g
Tech Specs
KV2060Idle Current(10V)1.9A
Max Power(1s)1116WInternal Resistance45mΩ
Rated Voltage (Lipo)24VPeak Current(1s)48A
Max Thrust1993gWeight (incl.cable)36g
Recommended
MotorPV4 juicy KV2060Frame TypeX4
Prop5-inch 3-blade medium-low pitch freestyle prop(pitch 2.9-4.7)Lipo Cells24V
ESCTMHOBBY P60A V2/V50A SERecommended takeoff weight rangeWithin 810g
FCTMHOBBY Pacer G4Max Takeoff Weight2000g
Note:The BL32 firmware specifies the use of V50A SE ESC, other ESCs may result in desync Recommended ESC settings: Startup power: 75%, timing: 30,PWM frequency: 24-BYRPM, demagnetization compensation: low To obtain the best efficiency and flight experience (improper settings may cause desync)
Test Data
TypePropellerVoltage
(V)
Throttle
(%)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
Torque
(N*m)
Operating
Temperature
(℃)
PV4 juicy
KV2060
TMHOBBY
F-5146
24.0020%1.319648128314.100.01112

(Ambient
temperature:

25℃)
23.9730%3.0613896281733.830.03
23.9340%5.85176754861403.480.05
23.8850%9.49208977002273.090.07
23.8060%14.74241439603512.740.10
23.7070%21.262610112145042.410.12
23.6080%28.132932014726642.220.15
23.4890%36.673157817358612.020.18
23.34100%46.5633750199310871.830.21
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s
(Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.)
PV4 juicy
KV2060
TMHOBBY
P-49436
23.9720%1.339606121323.800.02116

(Ambient
temperature:

25℃)
23.9430%3.1113714262743.510.03
23.9040%5.88173074471413.180.05
23.8550%9.47207386402262.830.07
23.7760%14.75239818743512.490.10
23.6770%21.112675910955002.190.12
23.5880%27.892923113136582.000.15
23.4690%36.193154915238491.790.18
23.31100%46.2933733175610791.630.21
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s
(Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.)
PV4 juicy
KV2060
HQ
J33
24.0020%1.389614128333.850.02114

(Ambient
temperature:

25℃)
23.9730%3.1913757276773.610.03
23.9340%5.93175364561423.210.05
23.8850%9.59208096532292.850.07
23.8160%14.76241208873512.520.10
23.7070%21.382610411565072.280.13
23.6180%28.152927613926642.090.15
23.4890%36.523162015988581.860.18
23.34100%46.2733840177610801.640.21
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s
(Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.)
PV4 juicy
KV2060
HQ
J37
24.0020%1.399613129333.890.02112

( Ambient
temperature:

25℃)
23.9730%3.2413739283783.640.03
23.9340%6.05174954761453.290.05
23.8850%9.82207286862342.920.07
23.8060%15.21238959383622.590.10
23.6970%21.882662111755182.270.13
23.5980%29.182893813746882.000.16
23.4690%37.763112315788861.780.18
23.32100%47.8733338178411161.600.21
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s
(Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.)
Analysis Chart

未标题-8.jpg

Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.