P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
V50A SE 50A 6S 4-in-1 ESC meets Betaflight lastest wiring standard and has quality assurance, suitable for FPV beginners.
Velox V50A SE lets your FPV flight start here, using Betafight's latest unified plug interface standard, 32-bit chip, supporting higher number of commutations and high-frequency control.
The quality is guaranteed. It has been tested in racing flights for a thousand times without damage. It is more comfortable to fly with the Velox V3 motor.
1x T-Motor Velox V50A SE 6S BLHeli_32 4-in-1 ESC
Flying, start here
Unified socket standard, strong interchangeability
ESC with preset parameters is suitable for Velox V3 motors, no problem in 1000 real flights (This data is for reference only)
Compared with the outdated 8-bit chip, a 32-bit chip is used, which supports higher commutation times and high-frequency control.
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now