Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Velox F7 SE Flight Controller 30x30

66.90

Available points: 67 Points Points reward: 66 Points

  • Promotion
1.The first choice for beginners
2.Betaflight latest wiring standard
3.The second-generation power solution
4.Bluetooth wireless parameter adjustment
5.Free choice of voltage output
Quantity:

66.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox F7 SE FPV Flight Controller


The Velox F7 SE flight controller uses the STMF722 chip with a processing speed of 216MHz, which has strong computing power and stability. 

Its recommended default parameters and wireless Bluetooth function can help pilots simplify parameter adjustment, making it very suitable for FPV beginners.


Velox F7 SE Hightlight:


The Velox F7 SE FC is a full-featured flight controller suitable for FPV beginners. It uses Betaflight's latest wiring standard, making your flight safer and more reliable. 

It adopts the second-generation power solution, low-noise, and low-latency gyroscope to provide you with more precise flight control, allowing you to enjoy the fun of flying. 

The wireless parameter adjustment function allows you to easily adjust parameters no matter where you are, making flying easier and more convenient. Faced with the dilemma of


Packing List Includes:


1x T-Motor Velox F7 SE Flight Controller


Matching Guide:


Updating

BETAFLIGHT
LATEST WIRING
STANDARD

Unified socket standards, no longer worry about
misplugging and burning the device

UNLOCKING
THE FULL FUNCTIONS

  • Wireless Bluetooth
  • Dual BEC
  • HD&Analog
  • 8 Motors Support
  • PIT function
  • Voltage Selection
  • All Sockets
  • 128M Black Box
  • Built-in Barometer

BLUETOOTH WIRELESS
PARAMETER ADJUSTMENT

Wireless parameter
adjustment via
mobile phone
Currently only
supports Android
Speedybee connection
no need to carry a
computer outdoors
anymore

THE SECOND-GENERATION
POWER SOLUTION ENSURES
SMOOTH FLYING

The power supply suppresses noise up to 90db,
making the gyroscope low-noise and low-latency

FREE CHOICE OF
VOLTAGE OUTPUT

If you are worrying about that the VTX and
camera voltage is not compatible, and the wiring
needs to cross the FC to obtain power.Voltage
selectable pads allow you to say goodbye
to the above embarrassment

VELOX F7 SE
FCSPEC
FC

  • ModelVELOX F7 SE
  • FirmwareSTM32F7X2
  • Unified targetTMTR-TMOTORVELOXF7
  • MCUSTM32F722
  • GyroscopeICM-42688-P(SPI)
  • BEC5V2A&10V1.5A
  • Uarts6
  • BluetoothTMFC
  • OSDAT7456E&HD
  • Black box128MB
  • USBTYPE-C
  •  
  • Specifications
  • Weight9g
  • Size37.5*40*6.4mm
  • Installation hole30.5*30.5/φ4mm
  • Input voltage12-27V(3-6S)
  • Typical application170-450multi-rotor