Technical Drawing
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | KV1850 | Weight(Incl. Cable) | 31.25g |
Motor Dimensions | Φ30.4*28.8mm | Internal Resistance | 69mΩ |
Lead | 20#AWG150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 4-6S |
Idle Current(10V) | 1.1A | Peak Current(60s) | 47A |
Max. Power(60S) | 1217W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
P2505 KV1850 | GF 7040-3 | 30% | 209.56 | 16.86 | 1.99 | 7754 | 33.60 | 6.24 | 18 (Ambient Temperature: 16℃) |
40% | 369.48 | 16.82 | 4.11 | 9871 | 69.03 | 5.35 | |||
50% | 560.13 | 16.75 | 7.43 | 11879 | 124.47 | 4.50 | |||
60% | 763.99 | 16.67 | 11.88 | 13651 | 198.09 | 3.86 | |||
70% | 950.19 | 16.57 | 16.98 | 15018 | 281.48 | 3.38 | |||
80% | 1118.30 | 16.48 | 22.26 | 16142 | 366.78 | 3.05 | |||
90% | 1263.19 | 16.36 | 28.54 | 17027 | 466.75 | 2.71 | |||
100% | 1384.39 | 16.22 | 35.09 | 17658 | 569.30 | 2.43 | |||
T 6143-3 | 30% | 155.32 | 16.80 | 1.72 | 8214 | 28.84 | 5.39 | 77 (Ambient Temperature: 16℃) | |
40% | 268.51 | 16.77 | 3.32 | 10414 | 55.59 | 4.83 | |||
50% | 424.93 | 16.72 | 5.82 | 12673 | 97.29 | 4.37 | |||
60% | 582.62 | 16.66 | 9.02 | 14731 | 150.36 | 3.87 | |||
70% | 739.23 | 16.59 | 12.73 | 16457 | 211.27 | 3.50 | |||
80% | 893.59 | 16.51 | 16.98 | 17963 | 280.37 | 3.19 | |||
90% | 1047.42 | 16.42 | 21.87 | 19394 | 359.19 | 2.92 | |||
100% | 1192.77 | 16.31 | 27.69 | 20605 | 451.59 | 2.64 | |||
T 5143-3 | 30% | 176.84 | 21.08 | 1.72 | 10508 | 36.32 | 4.87 | 80 (Ambient Temperature: 16℃) | |
40% | 312.55 | 21.05 | 3.43 | 13695 | 72.12 | 4.33 | |||
50% | 472.04 | 21.00 | 5.82 | 16524 | 122.14 | 3.86 | |||
60% | 624.70 | 20.94 | 8.78 | 18985 | 183.99 | 3.40 | |||
70% | 815.36 | 20.87 | 12.77 | 21493 | 266.40 | 3.06 | |||
80% | 992.00 | 20.78 | 17.36 | 23644 | 360.70 | 2.75 | |||
90% | 1153.74 | 20.69 | 22.16 | 25396 | 458.31 | 2.52 | |||
100% | 1330.36 | 20.57 | 28.29 | 27116 | 581.81 | 2.29 | |||
T 6143-3 | 30% | 235.22 | 20.93 | 2.29 | 9761 | 47.90 | 4.91 | 85 (Ambient Temperature: 16℃) | |
40% | 414.90 | 20.89 | 4.68 | 12575 | 97.72 | 4.25 | |||
50% | 627.73 | 20.82 | 8.16 | 15152 | 169.99 | 3.69 | |||
60% | 811.23 | 20.73 | 12.83 | 17233 | 266.07 | 3.05 | |||
70% | 1007.51 | 20.65 | 17.34 | 19048 | 357.98 | 2.81 | |||
80% | 1211.66 | 20.54 | 22.90 | 20718 | 470.42 | 2.58 | |||
90% | 1364.10 | 20.43 | 28.96 | 21934 | 591.62 | 2.31 | |||
100% | 1511.72 | 20.29 | 36.10 | 23013 | 732.64 | 2.06 | |||
T 5143-3 | 30% | 256.33 | 25.25 | 2.30 | 12370 | 57.96 | 4.42 | 95 (Ambient Temperature: 16℃) | |
40% | 438.83 | 25.21 | 4.53 | 15953 | 114.13 | 3.85 | |||
50% | 639.18 | 25.15 | 7.70 | 19210 | 193.67 | 3.30 | |||
60% | 870.18 | 25.06 | 12.11 | 22050 | 303.52 | 2.87 | |||
70% | 1093.04 | 24.96 | 17.29 | 24636 | 431.64 | 2.53 | |||
80% | 1278.38 | 24.86 | 22.82 | 26677 | 567.30 | 2.25 | |||
90% | 1595.62 | 24.60 | 36.01 | 30171 | 885.72 | 1.80 | |||
100% | 1912.61 | 25.36 | 47.02 | 30610 | 1192.22 | 1.60 | |||
T 6143-3 | 30% | 341.60 | 25.14 | 3.04 | 11322 | 76.42 | 4.47 | 87 (Ambient Temperature: 16℃) | |
40% | 581.43 | 25.07 | 6.38 | 14672 | 160.09 | 3.63 | |||
50% | 809.11 | 24.95 | 13.13 | 17007 | 327.59 | 2.47 | |||
60% | 993.79 | 24.84 | 18.89 | 18996 | 469.18 | 2.12 | |||
70% | 1236.59 | 24.79 | 21.34 | 21068 | 529.02 | 2.34 | |||
80% | 1463.84 | 24.66 | 28.37 | 22581 | 699.51 | 2.09 | |||
90% | 1550.32 | 24.54 | 34.50 | 23358 | 846.74 | 1.83 | |||
100% | 1627.58 | 24.41 | 41.60 | 23794 | 1015.29 | 1.60 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |