Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T16*8 is a polymer carbon fiber propeller, can be used for 1.5-1.6m fixed wing, 60-64'' 3D plane, 70-80 class F3A. The propeller is silent design, realize interference-free flight, easy to install, fly as you like. Recommended with 41, 50 series/AM600 motors.
1.Polymer black carbon fiber propeller, which is lighter、stronger and easier to reach the target.
2.Propeller mute design to realize non-interference flight,you can hear only the airflow across the propeller sound
3.Easy to install、easy to fly、the bottom of the propeller non-slip teeth design、the propeller blade fixation is stronger.
4.Recommended with AM600 motor and AM116A ESC.
1x T-Motor T16*8 Carbon Propeller
Model NO. | 16*8 | T-MOTOR Series | Fixed-wing |
Weight | 46.9g | Package Weight | 52.8g |
Diameter | 16inch (406.4mm) | Package Size | 407*34*20mm |
Pitch | 8inch (203.2mm) | Material | Polymer + Fiberglass |
Max Thrust | 14000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |