T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Thunder 12~24S 200A High Power UAVs ESC

1149.90

Available points: 1150 Points Points reward: 1149 Points

Quantity :

1149.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Thunder 12~24S 200A for High Power Mulitirotor UAVs ESC

 

T-MOTOR Thunder 12~24S 200A ESC delivers high power, efficient cooling, and robust durability with a full-metal body, advanced safety features, and waterproof design. 

Perfect for demanding UAV applications, it ensures reliable performance in any environment.            


Thunder 200A ESC Highlights:


High Power Support: Designed for 12~24S systems, ideal for high-performance drones.

Efficient Cooling: Multi-tube connection, stacked aluminum shell for superior heat dissipation.

Enhanced Protection: Multiple safety features prolong ESC lifespan.

Anti-Interference: Shielded wires ensure clean signals and reliable operation.

Premium Quality: Rigorously tested electronics ensure durability and performance.

Waterproof Design: IP54-rated, anti-corrosion shell protects against rain, dust, and liquids


Packing List Includes:


1x T-Motor Thunder 200A Drone ESC

1x Hardware Kit


Matching Guide:


V13L VTOL Drone Motor

DRIVEPOWERFULLY

COMPATIBLE
EFFICIENTLY

Support: 12~24S 200A
THUNDER ESC is designed for high power drone

MULTI-TUBE CONNECTION, LESS HEAT

Multiple MOS transistors are driven in parallel and the internal resistance is doubled down

STACK TECHNOLOGY, COOLING FASTER

The power module is stacked with the aluminum alloy shell for higher heat dissipation efficiency

MULTIPLE PROTECTIONS DOUBLE SECURITY

With multiple protections, effectively prolonging the service life of the ESC

  • Power-on self-testPower-on self-test
  • Overvoltage protectionOvervoltage protection
  • Overcurrent protectionOvercurrent protection
  • Over temperature protectionOver temperature protection
  • Throttle signal loss protectionThrottle signal loss protection

ANTI-SIGNAL INTERFERENCE

Using shielded wires, throttle control and serial data feedback signals are fully isolated, effectively isolating internal and external interference

ANTI-SIGNAL INTERFERENCE

PREMIUM ELECTRONICS RIGOROUS TEST

All electronics were selected from rigorous tests
ESC have passed high-voltage and full-power load tests

WATERPROOF PROTECTION

The anti-corrosion shell and a fully enclosed design with a protection IP54, Isolate effectively rainwater, dust, and resist corrosion from pesticides and other liquids, Provide comprehensive protection for the safe operation of ESCs

CUSTOMIZED SERVICES

CANIP54

ELECTRIC PROPELLERfunction

UART-TTLdata feedback protocol

Technical Drawing

THUNDER-200A-24S工程图通用.jpg

Specification Export to Excel
ModelTHUNDER 200A 24SCon. Current120A (good cooling space)
Weight (Incl. cables)620gPeak current220A (3s/good
cooling space)
Size154.9*69.6*36.1mm(without wire length)StandbyConsumption≤50mA
IPIP54Workingtemperature-20℃~65℃
Support Voltage12~24SSignalPWM
Power WireSilicone wire-black/red-8AWG-150mmPWM throttlePos. rangeCalibratable
Motor WireSilicone wire-black-10AWG-150mmPWM voltage3.3~5V
Signal WireUL1533-24AWGSingle core shielded wire-grey-520mm(JR 3Pin male)PWM frequency50~400HZ
feedback linePVCwire-30 cores-black/red/white-100mm (JR 3Pin male)Data feedbackchannelUART-TTL(isolatedly power)