Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U12Ⅱ Efficiency Multirotor UAV Motor KV60

369.90

Available points: 9000 Points Points reward: 369 Points

  • Promotion
• 62% Payload increase
• Max. Thrust: 20kg
• Motor service life -- 1500 flights(40mins/flight)
Parameter:
Quantity:

369.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U12ⅡEfficiency Multirotor UAV Motor KV60


T-MOTOR U12 II KV60 is a high-performance brushless motor designed for heavy-lift drones, offering efficient power and precise control. With a low KV rating of 60, it delivers high rotational speed and impressive lifting capability, making it ideal for heavy payloads and professional-grade equipment. Built for durability and efficiency, it balances power output with energy consumption for longer flight times. Compatible with various drone setups, it's perfect for industrial inspections, cinematography, and complex aerial maneuvers.


U12ⅡKV60 Highlights:


  • New iron core design.

  • max thrust 20 kg.

  • Motor work at easy in high temperature.

  • Motor protection for safe flight.

  • New dust protection network.

  • MTBF:About 1000hours

  • Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

  • Industrial grade, dust proof, water proof.


Application Areas:


Surveillance, cruise, security and protection, surveying and mapping.


Packing List Includes:


1x T-MOTOR 12ⅡMotor KV60

1x Hardware pack


Matching Guide:


T-MOTOR G30*10.5 Prop  / ALPHA 60A 24S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time. 


Technical Drawing

U12Ⅱ.jpg

Specification
Test ItemKV120Weight (Incl. Cable)778g
Motor DimensionsΦ106.8*47.6 mmInternal Resistance22mΩ
LeadEnameled Wire 90mmConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)10-14S
Idle Current(18V)1.5APeak Current(180s)95A
Max. Power4560W

Test ItemKV60Weight (Incl. Cable)803g
Motor DimensionsΦ106.8*47.6 mmInternal Resistance75mΩ
LeadEnameled Wire 90mmConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)22-25S
Idle Current(18V)1.7APeak Current(180s)41A
Max. Power4000W

Test Data
TypeVoltage
(V)
PropellerThrottleThrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U12Ⅱ
KV120
48T-MOTOR
G30*10.5"
50%55001.914.525486967.996

(Ambient

Temperature:

24℃)
55%74002.722.5297110806.85
60%88003.228.332021358.46.48
65%102003.834.634301660.86.14
75%13300549.238822361.65.63
85%163006.266.442563187.25.11
100%204007.994.347424526.44.51
Note: Motor temperature is motor surface temperature at 100% throttle running 5mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

U12 II

KV60

G29*9.540%99.5756262.07.528007477.590℃

(Ambient

Temperature:

24℃)
45%99.5562362.28.629448527.3
50%99.5168402.49.730869707.1
55%99.4874942.711.1323111026.8
60%99.4580412.912.3335812206.6
65%99.4287583.213.8349513696.4
70%99.3895243.515.4363715286.2
75%99.32104693.917.6381417476.0
80%99.29115604.320.0400919885.8
90%99.14141755.326.6443526365.4
100%99.01166686.133.5480433135.0
G30*10.540%99.7259902.37.926707887.6107℃

(Ambient

Temperature:

24℃)
45%99.7066312.59.128189077.3
50%99.6572892.810.4295810377.0
55%99.6380533.111.8309811796.8
60%99.6087443.313.3322413216.6
65%99.5596573.715.3338215206.4
70%99.50105984.117.4354717366.1
75%99.38117754.620.5374020385.8
80%99.40131865.223.3394623135.7
90%99.22160966.331.0434830785.2
100%98.99190147.440.4470939974.8
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

U12II英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.