Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Motor Item | U15XL KV38 | Weight (Incl. Cable) | 4408g |
Motor Dimensions | Φ151.5*96mm | Internal Resistance | 17mΩ |
Lead | Enameled Wire200mm | Configuration | 36N42P |
Shaft Diameter | 25mm | Rated Voltage(Lipo) | 24S |
Idle Current(10V) | 3.5A | Peak Current(120s) | 180A |
Rated Power | 3550W |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now