P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"TMOTOR U3 KV700" motors (from U-series) are aimed for high end UAVs requiring big thrust.
This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization.
Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.
1. Max. thrust :1.8kg
2. Recommendation:T-MOTOR CF12*4" prop
3. MTBF:About 1600hours
4. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Internal Resistance | 50mΩ | Configuration | 12N14P |
Shaft Diameter | 4mm | Motor Dimensions | Φ41.8×30.75mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 128g | Weight Excluding Cables | 97g |
No. of Cells (Lipo) | 3-4S | Idle Current@10v | 0.5A |
Max Continuous Power 180S | 500W | Max Continuous Current 180S | 25A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
U3 KV700 | 11.1 | T-MOTOR | 50% | 2.5 | 27.75 | 350 | 4000 | 12.61 | 40 |
65% | 4.8 | 53.28 | 550 | 4900 | 10.32 | ||||
75% | 6.6 | 73.26 | 700 | 5500 | 9.56 | ||||
85% | 9.1 | 101.01 | 870 | 6300 | 8.61 | ||||
100% | 11.1 | 123.21 | 1000 | 6600 | 8.12 | ||||
T-MOTOR | 50% | 2.9 | 32.19 | 400 | 3800 | 12.43 | 42 | ||
65% | 5.6 | 62.16 | 650 | 4900 | 10.46 | ||||
75% | 7.9 | 87.69 | 830 | 5300 | 9.47 | ||||
85% | 10.5 | 116.55 | 1000 | 6000 | 8.58 | ||||
100% | 12.6 | 139.86 | 1100 | 6400 | 7.87 | ||||
T-MOTOR | 50% | 4.1 | 45.51 | 550 | 3500 | 12.09 | 43 | ||
65% | 7.7 | 85.47 | 890 | 4500 | 10.41 | ||||
75% | 10.7 | 118.77 | 1060 | 4900 | 8.92 | ||||
85% | 14.5 | 160.95 | 1300 | 5500 | 8.08 | ||||
100% | 17.3 | 192.03 | 1460 | 5800 | 7.60 | ||||
14.8 | T-MOTOR | 50% | 3.2 | 47.36 | 460 | 5300 | 9.71 | 43 | |
65% | 6 | 88.80 | 710 | 6500 | 8.00 | ||||
75% | 8.2 | 121.36 | 870 | 7500 | 7.17 | ||||
85% | 11 | 162.80 | 1080 | 8200 | 6.63 | ||||
100% | 13 | 192.40 | 1230 | 8700 | 6.39 | ||||
T-MOTOR | 50% | 3.8 | 56.24 | 580 | 5000 | 10.31 | 43 | ||
65% | 7.4 | 109.52 | 880 | 6300 | 8.04 | ||||
75% | 10.3 | 152.44 | 1100 | 7300 | 7.22 | ||||
85% | 14 | 207.20 | 1360 | 7700 | 6.56 | ||||
100% | 16.8 | 248.64 | 1600 | 8300 | 6.44 | ||||
T-MOTOR | 50% | 4.7 | 69.56 | 730 | 4900 | 10.49 | 47 | ||
65% | 9 | 133.20 | 1120 | 6100 | 8.41 | ||||
75% | 12.3 | 182.04 | 1400 | 6800 | 7.69 | ||||
85% | 16 | 236.80 | 1600 | 7400 | 6.76 | ||||
100% | 19.4 | 287.12 | 1800 | 7850 | 6.27 | ||||
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 10min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now