T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U8Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor

400.00

Available points: 20000 Points Points reward: 400 Points
?
• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system
Direction :
  • CW
  • CCW
Parameter :
  • U8II-X KV150+Alpha 60A LV
  • U8II-X KV190+Alpha 60A LV
  • U8II-X KV85+Alpha 60A HV
  • U8II-X KV100+Alpha 60A HV
Quantity :
Best Match

400.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

U8II-X.jpg

Specification Export to Excel
Product ModelU8II-XKV85Exposed wire length630mm
Arm size132.9*87.1*57.2mmBoom weight (incl. wire)460g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)0.6ARated Voltage(Lipo)12S
Internal Resistance225mΩIP/
Peak Current(180s)19.1AESCALPHA 60A 12S V1.2
Max Power (180S)1000WPropeller RecommendationMF2815
Product ModelU8II-XKV100Exposed wire length630mm
Arm size132.9*87.1*57.2mmBoom weight (incl. wire)450g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)0.8ARated Voltage(Lipo)12S
Internal Resistance170mΩIP/
Peak Current(180s)29.3AESCALPHA 60A 12S V1.2
Max Power (180S)1500WPropeller RecommendationMF2815
Product ModelU8II-XKV150Exposed wire length630mm
Arm size132.9*87.1*57.2mmBoom weight (incl. wire)450g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)1.3ARated Voltage(Lipo)6S
Internal Resistance85mΩIP/
Peak Current(180s)29.7AESCALPHA 60A 6S
Max Power (180S)580WPropeller RecommendationMF2815
Product ModelU8II-XKV190Exposed wire length630mm
Arm size132.9*87.1*57.2mmBoom weight (incl. wire)450g
Configu ration36N42PShaft DiameterIN:15mm
Idle Current(24V)1.7ARated Voltage(Lipo)6S
Internal Resistance48mΩIP/
Peak Current(180s)43.7AESCALPHA 60A 6S V
Max Power (180S)940WPropeller RecommendationMF2815
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
U8II-X
KV85(Alpha 60A 12S )
MF281540%47.972.059814400.52149215.1588
(Ambient
Temperature:
25)
45%47.962.7613315990.64185313.98
50%47.933.6017217600.77223913.00
55%47.914.6222119180.91266612.05
60%47.885.8327920761.07315711.30
65%47.867.2434722311.24370010.68
70%47.828.8042123861.4041869.95
75%47.7810.6550925371.6047249.28
80%47.7212.7660926871.8053508.79
85%47.6515.0871828362.0059348.26
90%47.5817.7084229802.2265807.81
95%47.5220.3296631062.4171767.43
100%47.4722.34106031812.5375487.12
U8II-X
KV100(Alpha 60A 12S )
MF281540%48.003.4716717230.73208812.5295
(Ambient
Temperature:
25)
45%47.984.6622419090.90259411.60
50%47.946.1129320901.08314510.74
55%47.897.8337522691.28374710.00
60%47.839.8347024461.4843849.32
65%47.7912.1357926161.7050288.68
70%47.7214.7470327821.9457408.16
75%47.6417.6784229392.1664407.65
80%47.5420.8699230912.3971157.17
85%47.4624.37115632302.6277716.72
90%47.3528.12133133572.8284036.31
95%47.2531.56149134542.9989035.97
100%47.2233.22156934913.0590825.79
U8II-X
KV150(Alpha60A 6S )
MF281540%23.933.398113440.45121815.0271
(Ambient
Temperature:
25)
45%23.894.4710714910.55150514.08
50%23.875.8514016350.66184513.22
55%23.807.4317717800.78219412.41
60%23.769.2722019180.91258411.73
65%23.7011.3726920531.04298811.09
70%23.6413.7532521861.18342410.54
75%23.5716.4638823161.33390210.06
80%23.4919.1845024321.4742769.49
85%23.4421.3350025141.5745879.17
90%23.3824.0656226091.6949408.78
95%23.3525.0358426411.7450848.70
100%23.3524.9958326401.7350568.67
U8II-X
KV190(Alpha 60A 6S )
MF281540%23.895.2212515710.64167413.4295
(Ambient
Temperature:
25)
45%23.837.0116717410.78209512.54
50%23.789.1721819060.93253711.63
55%23.7211.6727720661.08303710.98
60%23.6314.5534422201.25354210.30
65%23.5417.9042123731.4240529.61
70%23.4421.6250725181.6045869.05
75%23.3225.7160026581.7851418.57
80%23.2030.3170327941.9657048.11
85%23.0635.2181229212.1462497.70
90%22.9439.4290430182.2966677.37
95%22.9241.2194430532.3468547.26
100%22.9041.1094130482.3468477.27
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.