T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V10L KV170 12S Brushless Vtol Drone Motor

$399.00

Available points: 18000 Points Points reward: 399 Points

KV :
  • KV170
Quantity :

$399.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvV10L KV170Magnet Temperature Resistance Grade180℃
Motor Size(mm)Φ106.6*53Lead(mm)Enameled Wire 150mm
Stator Technology

Anti-rust treatment
;180°C high temperature-resisting coatings

Enamelled Wires Temperature
Resistance Grade

Class C 220℃
Configuration36N42PCoil Withdraw Voltage1000V/5s
Shaft Diameter(mm)IN:15Rotor Dynamic Balance Standard≤5mg
BearingImported 6202ZZIPIP35
KV ValueKV170Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)4.4AESC RecommendationFLAME 200A 14S
Peak Current(A)196A/Continuous 180sPropeller RecommendationG30*10.5
Max. Power(W)9000W/Continuous 180sMotor Weight(g)980g Weight (incl. cables)
Internal Resistance(mΩ)8Package Weight(g)1340g
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)
V10L
KV170

T-MOTOR
G29*9.5

40%47.3965272.1520.292887961.706.79121℃
45%47.2979152.5926.2231771240.056.38
50%47.1795013.1233.2634721568.886.06
55%47.02112543.6941.8037591965.335.73
60%46.86129094.2450.4740032364.785.46
65%46.59146914.8160.5942542822.565.21
70%46.38165095.4272.0545093341.974.94
75%46.20184636.0884.0947513884.704.76
80%45.94204076.7398.3149784516.044.52
90%45.31244638.14131.1854465944.104.12
100%44.53288699.69172.3358887673.503.76
T-MOTOR
G30*10.5
40%47.3970332.4121.2527511007.106.98HOT
45%47.2489693.0829.5631081396.316.42
50%47.08108023.7137.8133921780.306.07
55%46.86127164.3848.0136692250.115.65
60%46.54146005.0358.2439032710.095.39
65%46.32163355.6669.3141283210.355.09
70%46.08185706.4182.5543653804.084.88
75%45.87206507.1497.1045984453.914.64
80%45.62228267.89113.2248085164.644.42
90%44.95271169.46149.6452476726.474.03
100%44.083179811.23196.2456518650.573.68
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.