P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | 1750 | Configuration | 12N14P |
Internal Resistance | 59mΩ | Motor Dimensions | ø27.5*31.35mm |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight(Incl.Cable) | 35.1g | Weight(Excl.Cable) | 31.3g |
Rated Voltage(Lipo) | 5-6S | Idle Current(10V) | 1.1A |
Max.Power(60s) | 804W | Peak Current(60s) | 36.6A |
Test Item | 1950 | Configuration | 12N14P |
Internal Resistance | 50mΩ | Motor Dimensions | ø27.5*31.35mm |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight(Incl.Cable) | 35.2g | Weight(Excl.Cable) | 31.4g |
Rated Voltage(Lipo) | 5-6S | Idle Current(10V) | 1.3A |
Max.Power(60s) | 1003W | Peak Current(60s) | 45.8A |
Test Item | 2550 | Configuration | 12N14P |
Internal Resistance | 43mΩ | Motor Dimensions | ø27.5*31.35mm |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight(Incl.Cable) | 34.3g | Weight(Excl.Cable) | 30.5g |
Rated Voltage(Lipo) | 4S | Idle Current(10V) | 1.9A |
Max.Power(60s) | 545W | Peak Current(60s) | 38.6A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
V2207 V2 KV1750 | T5143S | 50% | 546.27 | 23.77 | 6.79 | 18740 | 161.38 | 3.39 | 92 (Ambient Temperature: |
55% | 632.89 | 23.69 | 8.56 | 20236 | 202.88 | 3.12 | |||
60% | 740.45 | 23.58 | 10.87 | 21842 | 256.48 | 2.89 | |||
65% | 841.01 | 23.48 | 10.87 | 23209 | 255.30 | 3.29 | |||
70% | 943.32 | 23.38 | 15.66 | 24628 | 366.10 | 2.58 | |||
75% | 1061.21 | 23.27 | 18.62 | 25890 | 433.40 | 2.45 | |||
80% | 1140.46 | 23.17 | 20.92 | 26895 | 484.67 | 2.35 | |||
85% | 1249.50 | 23.02 | 24.05 | 28151 | 553.73 | 2.26 | |||
90% | 1343.13 | 22.86 | 27.15 | 29125 | 620.70 | 2.16 | |||
95% | 1427.46 | 22.67 | 30.54 | 30101 | 692.38 | 2.06 | |||
100% | 1507.11 | 22.51 | 34.11 | 31085 | 767.59 | 1.96 | |||
T5146 | 50% | 631.30 | 23.75 | 6.60 | 18257 | 156.78 | 4.03 | 95 (Ambient Temperature: | |
55% | 728.37 | 23.67 | 8.60 | 19762 | 203.67 | 3.58 | |||
60% | 848.61 | 23.54 | 11.01 | 21153 | 259.08 | 3.28 | |||
65% | 964.03 | 23.43 | 13.59 | 22456 | 318.39 | 3.03 | |||
70% | 1084.83 | 23.32 | 16.44 | 23912 | 383.25 | 2.83 | |||
75% | 1205.04 | 23.20 | 19.56 | 24974 | 453.71 | 2.66 | |||
80% | 1316.56 | 23.07 | 22.73 | 26124 | 524.34 | 2.51 | |||
85% | 1413.27 | 22.94 | 25.42 | 27065 | 583.13 | 2.42 | |||
90% | 1523.67 | 22.74 | 29.16 | 28047 | 662.96 | 2.30 | |||
95% | 1556.51 | 22.54 | 32.55 | 28888 | 733.70 | 2.12 | |||
100% | 1636.43 | 22.34 | 36.00 | 29442 | 804.31 | 2.03 | |||
T5147 | 50% | 620.19 | 23.74 | 6.76 | 18107 | 160.47 | 3.86 | 98 (Ambient Temperature: | |
55% | 724.47 | 23.66 | 8.91 | 19502 | 210.83 | 3.44 | |||
60% | 844.40 | 23.56 | 11.36 | 20886 | 267.63 | 3.16 | |||
65% | 973.74 | 23.45 | 14.18 | 22190 | 332.46 | 2.93 | |||
70% | 1086.90 | 23.29 | 17.04 | 23589 | 396.88 | 2.74 | |||
75% | 1200.06 | 23.16 | 20.09 | 24682 | 465.25 | 2.58 | |||
80% | 1314.22 | 23.01 | 23.34 | 25759 | 537.09 | 2.45 | |||
85% | 1400.57 | 22.89 | 25.96 | 26475 | 594.34 | 2.36 | |||
90% | 1514.68 | 22.68 | 29.75 | 27458 | 674.75 | 2.24 | |||
95% | 1584.93 | 22.48 | 32.62 | 27996 | 733.20 | 2.16 | |||
100% | 1681.04 | 22.26 | 36.64 | 29021 | 815.68 | 2.06 | |||
T5150 | 50% | 636.19 | 23.75 | 6.72 | 18154 | 159.72 | 3.98 | 100 (Ambient Temperature: | |
55% | 735.95 | 23.65 | 8.77 | 19528 | 207.47 | 3.55 | |||
60% | 854.07 | 23.54 | 11.21 | 20912 | 263.87 | 3.24 | |||
65% | 972.31 | 23.43 | 13.89 | 22320 | 325.49 | 2.99 | |||
70% | 1099.64 | 23.29 | 16.98 | 23588 | 395.47 | 2.78 | |||
75% | 1213.53 | 23.17 | 20.01 | 24728 | 463.74 | 2.62 | |||
80% | 1318.47 | 23.03 | 23.15 | 25701 | 533.13 | 2.47 | |||
85% | 1407.65 | 22.90 | 25.79 | 26629 | 590.52 | 2.38 | |||
90% | 1491.95 | 22.69 | 29.58 | 27315 | 671.20 | 2.22 | |||
95% | 1598.73 | 22.50 | 32.94 | 28193 | 741.02 | 2.16 | |||
100% | 1679.43 | 22.31 | 35.53 | 29010 | 792.52 | 2.12 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
V2207 V2 KV1950 | T5143S | 50% | 623.88 | 23.61 | 9.41 | 20048 | 222.15 | 2.81 | 92 (Ambient Temperature: |
55% | 737.38 | 23.52 | 11.92 | 21881 | 280.22 | 2.63 | |||
60% | 860.46 | 23.44 | 14.73 | 23163 | 345.21 | 2.49 | |||
65% | 958.96 | 23.32 | 17.60 | 24923 | 410.28 | 2.34 | |||
70% | 1066.89 | 23.21 | 20.52 | 26217 | 476.27 | 2.24 | |||
75% | 1172.75 | 23.07 | 23.73 | 27223 | 547.49 | 2.14 | |||
80% | 1266.72 | 22.92 | 27.14 | 28416 | 622.01 | 2.04 | |||
85% | 1369.96 | 22.73 | 30.59 | 29734 | 695.45 | 1.97 | |||
90% | 1462.24 | 22.52 | 34.28 | 30741 | 771.97 | 1.89 | |||
95% | 1558.37 | 22.30 | 38.31 | 31618 | 854.24 | 1.82 | |||
100% | 1650.69 | 22.07 | 42.29 | 32509 | 933.65 | 1.77 | |||
T5146 | 50% | 748.66 | 23.65 | 9.54 | 19750 | 225.48 | 3.32 | 95 (Ambient Temperature: | |
55% | 874.22 | 23.55 | 12.21 | 21328 | 287.38 | 3.04 | |||
60% | 1011.51 | 23.39 | 15.43 | 22554 | 360.94 | 2.80 | |||
65% | 1131.10 | 23.25 | 18.52 | 24064 | 430.70 | 2.63 | |||
70% | 1246.24 | 23.13 | 21.64 | 25248 | 500.54 | 2.49 | |||
75% | 1360.86 | 22.97 | 25.18 | 26397 | 578.37 | 2.35 | |||
80% | 1453.04 | 22.80 | 28.54 | 27370 | 650.68 | 2.23 | |||
85% | 1522.74 | 22.59 | 32.30 | 28267 | 729.56 | 2.09 | |||
90% | 1610.97 | 22.37 | 36.11 | 29274 | 807.82 | 1.99 | |||
95% | 1706.75 | 22.14 | 40.00 | 30186 | 885.71 | 1.93 | |||
100% | 1798.78 | 21.91 | 44.09 | 30751 | 966.17 | 1.86 | |||
T5147 | 50% | 798.03 | 23.60 | 10.21 | 19339 | 240.95 | 3.31 | 98 (Ambient Temperature: | |
55% | 923.50 | 23.50 | 13.00 | 20855 | 305.37 | 3.02 | |||
60% | 1060.88 | 23.36 | 16.33 | 22449 | 381.45 | 2.78 | |||
65% | 1188.29 | 23.23 | 19.49 | 23741 | 452.77 | 2.62 | |||
70% | 1314.01 | 23.07 | 22.97 | 25020 | 530.00 | 2.48 | |||
75% | 1423.79 | 22.93 | 26.50 | 25974 | 607.64 | 2.34 | |||
80% | 1522.14 | 22.78 | 29.83 | 26835 | 679.39 | 2.24 | |||
85% | 1634.91 | 22.56 | 33.80 | 27787 | 762.33 | 2.14 | |||
90% | 1724.08 | 22.32 | 38.03 | 28653 | 848.74 | 2.03 | |||
95% | 1825.55 | 22.08 | 42.02 | 29440 | 927.84 | 1.97 | |||
100% | 1879.29 | 21.86 | 45.89 | 30076 | 1003.03 | 1.87 | |||
T5150 | 50% | 749.86 | 23.64 | 9.68 | 19504 | 228.94 | 3.28 | 100 (Ambient Temperature: | |
55% | 879.11 | 23.54 | 12.45 | 20974 | 293.13 | 3.00 | |||
60% | 1018.83 | 23.41 | 15.89 | 22496 | 371.92 | 2.74 | |||
65% | 1134.13 | 23.27 | 18.74 | 23794 | 436.11 | 2.60 | |||
70% | 1260.52 | 23.13 | 22.25 | 25013 | 514.75 | 2.45 | |||
75% | 1380.46 | 22.98 | 25.97 | 26069 | 596.63 | 2.31 | |||
80% | 1482.92 | 22.80 | 29.26 | 26950 | 667.05 | 2.22 | |||
85% | 1587.88 | 22.58 | 33.20 | 27948 | 749.67 | 2.12 | |||
90% | 1683.57 | 22.34 | 37.34 | 28771 | 834.38 | 2.02 | |||
95% | 1781.08 | 22.11 | 41.25 | 29574 | 912.21 | 1.95 | |||
100% | 1852.50 | 21.87 | 45.27 | 29890 | 990.04 | 1.87 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
V2207 V2 KV2550 | T5143S | 50% | 434.91 | 15.74 | 8.04 | 17120 | 126.50 | 3.44 | 93 (Ambient Temperature: |
55% | 504.63 | 15.67 | 9.86 | 18275 | 154.42 | 3.27 | |||
60% | 582.38 | 15.58 | 12.03 | 19542 | 187.41 | 3.11 | |||
65% | 667.20 | 15.49 | 14.43 | 20805 | 223.46 | 2.99 | |||
70% | 751.66 | 15.39 | 17.08 | 21918 | 262.89 | 2.86 | |||
75% | 826.58 | 15.28 | 19.89 | 22934 | 303.92 | 2.72 | |||
80% | 891.57 | 15.17 | 22.78 | 23983 | 345.51 | 2.58 | |||
85% | 957.23 | 15.06 | 25.34 | 24716 | 381.56 | 2.51 | |||
90% | 1006.71 | 14.88 | 27.78 | 25303 | 413.54 | 2.43 | |||
95% | 1089.01 | 14.72 | 30.94 | 26129 | 455.39 | 2.39 | |||
100% | 1195.21 | 14.53 | 34.18 | 26774 | 496.86 | 2.41 | |||
T5146 | 50% | 519.28 | 15.73 | 8.80 | 16782 | 138.47 | 3.75 | 97 (Ambient Temperature: | |
55% | 594.62 | 15.64 | 10.90 | 17906 | 170.48 | 3.49 | |||
60% | 680.06 | 15.55 | 13.33 | 19004 | 207.31 | 3.28 | |||
65% | 764.89 | 15.45 | 15.89 | 20165 | 245.46 | 3.12 | |||
70% | 854.32 | 15.28 | 18.73 | 21141 | 286.24 | 2.98 | |||
75% | 927.61 | 15.16 | 21.40 | 22170 | 324.42 | 2.86 | |||
80% | 1012.03 | 15.02 | 24.68 | 23021 | 370.75 | 2.73 | |||
85% | 1095.63 | 14.88 | 28.10 | 23830 | 418.02 | 2.62 | |||
90% | 1144.85 | 14.75 | 30.52 | 24546 | 450.22 | 2.54 | |||
95% | 1205.63 | 14.58 | 33.59 | 25169 | 489.85 | 2.46 | |||
100% | 1252.81 | 14.38 | 37.12 | 25620 | 533.85 | 2.35 | |||
T5147 | 50% | 527.38 | 15.68 | 9.16 | 16494 | 143.62 | 3.67 | 100 (Ambient Temperature: | |
55% | 600.26 | 15.60 | 11.28 | 17594 | 176.05 | 3.41 | |||
60% | 682.58 | 15.51 | 13.69 | 18672 | 212.26 | 3.22 | |||
65% | 756.99 | 15.36 | 16.28 | 19752 | 250.03 | 3.03 | |||
70% | 850.70 | 15.24 | 19.23 | 20680 | 293.15 | 2.90 | |||
75% | 934.81 | 15.11 | 22.13 | 21698 | 334.44 | 2.80 | |||
80% | 1018.00 | 14.97 | 25.24 | 22397 | 377.98 | 2.69 | |||
85% | 1085.56 | 14.83 | 28.39 | 23365 | 421.03 | 2.58 | |||
90% | 1148.87 | 14.67 | 31.48 | 24030 | 461.70 | 2.49 | |||
95% | 1208.06 | 14.50 | 34.42 | 24537 | 498.99 | 2.42 | |||
100% | 1259.14 | 14.30 | 38.18 | 24904 | 545.98 | 2.31 | |||
T5150 | 50% | 533.51 | 15.69 | 9.07 | 16535 | 142.25 | 3.75 | 101 (Ambient Temperature: | |
55% | 611.09 | 15.60 | 11.18 | 17583 | 174.44 | 3.50 | |||
60% | 688.44 | 15.45 | 13.45 | 18691 | 207.90 | 3.31 | |||
65% | 771.53 | 15.35 | 16.14 | 19829 | 247.75 | 3.11 | |||
70% | 867.41 | 15.24 | 19.09 | 20753 | 290.91 | 2.98 | |||
75% | 941.78 | 15.12 | 21.85 | 21852 | 330.40 | 2.85 | |||
80% | 1025.03 | 14.97 | 25.06 | 22631 | 375.25 | 2.73 | |||
85% | 1097.78 | 14.82 | 28.27 | 23402 | 418.99 | 2.62 | |||
90% | 1163.69 | 14.66 | 31.45 | 24064 | 461.16 | 2.52 | |||
95% | 1193.37 | 14.49 | 34.47 | 24481 | 499.48 | 2.39 | |||
100% | 1271.51 | 14.32 | 37.69 | 25148 | 539.53 | 2.36 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now