Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V2207 V3.0 5inch FPV Freestyle&Racing Drone Motor KV2050

14.90

Available points: 15 Points Points reward: 14 Points

  • Promotion
1.Suitable for 5 inch fpv drone
2.Double upgrade of materials and design
3.The first choice for super cost-effective
Parameter:
Quantity:

14.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Velox V2207 V3 5inch Racing&freestyle Drone Motor


The velox series is budget and economical series which is better choice for FPV beginners, designed to allow pilots to break through themselves and enjoy the fun of fpv. 

The V2207 V3 motors come in a new and sleek design and are made with premium components to give your multirotor visibility and speed in the game! 


Velox V2207 V3 Highlights:


Velox V3 is a cost-effective 5-inch fpv motor. Compared with Velox V2, the materials and design have been upgraded. 

Added 2050KV, strong explosive, satisfying the extreme speed need of Sbang.



Packing List Includes:


1x T-Motor VELOX V2207 V3 Motor (Choose KV)

1x Hardware Set


Matching Frame:


5 Inch


Matching Guide:


Velox F7 Flight controller

V50A 6S 4IN1 ESC / V45A Lite 6S 4IN1 ESC

P49436FPV Drone propeller / P49436FPV Drone propeller

Technical Drawing

Specification
KVKV1500Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)34.6gVoltage8S
Idle Current(10V)0.9AMax. Power(60s)1915.1W
Peak Current(60s)33.3A

KVKV1750Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)37.3gVoltage6S
Idle Current(10V)1.2AMax. Power(60s)814.3W
Peak Current(60s)34.6A

KVKV1950Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)37.1gVoltage6S
Idle Current(10V)1.32AMax. Power(60s)1050.5W
Peak Current(60s)45A

KVKV2050Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)36.8gVoltage6S
Idle Current(10V)1.66AMax. Power(60s)1153.4W
Peak Current(60s)49.5A

KVKV2550Configuration12N14P
Shaft DiameterIN: 4mm
OUT:5mm
Lead20#150mm
Weight (Incl. Cable)36.5gVoltage4S
Idle Current(10V)2.25AMax. Power(60s)642.5W
Peak Current(60s)41.8A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
T-MOTOR
P49436-3
1500kv20%32.00.88905.496.525.83.74
40%32.04.017123.6399.3129.33.09
60%31.910.324021.5845.0328.92.57
80%31.720.429441.21280.0647.21.98
100%31.633.234154.81691.31046.01.62
1750KV20%24.02.212307.3194.552.13.73
40%24.06.618546.7470.0159.12.95
60%23.911.722433.6704.2280.22.51
80%23.817.926349.9979.6424.82.31
100%23.630.231292.41370.9711.21.93
1950KV20%24.02.713356.0233.765.63.56
40%23.98.519836.8546.2203.42.69
60%23.814.724087.5815.0349.32.33
80%23.723.528670.41166.7557.42.09
100%23.439.533871.81582.0925.91.71
2050KV20%24.03.213798.0239.375.93.15
40%23.99.820520.4573.0234.92.44
60%23.816.324789.8852.0388.12.20
80%23.626.729484.81204.2631.31.91
100%23.444.734693.41634.31043.51.57
2550KV20%16.02.911409.8158.445.93.45
40%15.98.817473.3402.6139.72.88
60%15.815.221299.1605.9240.92.52
80%15.723.224911.5845.2364.12.32
100%15.438.029422.01191.8586.42.03

T-MOTOR
T5143S-3

1750KV20%24.02.212163.5177.152.73.36
40%24.06.718437.0451.0160.82.80
60%23.911.722450.1691.0278.12.48
80%23.818.126281.6970.4431.02.25
100%23.630.431190.71352.5717.41.89
1950KV20%24.02.713095.6224.265.73.41
40%23.98.619649.8530.6204.62.59
60%23.815.023946.6802.9357.82.24
80%23.723.928481.81141.7566.32.02
100%23.439.933632.91572.5934.51.68
2050KV20%24.03.213498.7230.076.73.0
40%23.99.920279.2557.0235.72.4
60%23.816.524677.8837.4392.02.1
80%23.627.029333.61197.0637.51.9
100%23.444.834477.51614.91046.41.5
2550KV20%16.02.911308.5148.345.63.3
40%15.98.817353.1390.0139.52.8
60%15.815.421098.2599.2242.52.5
80%15.723.524773.7841.5368.62.3
100%15.438.429251.71178.9592.12.0

T-MOTOR
T5147-3

1750KV20%24.02.211293.6210.153.23.95
40%24.07.017179.4525.7167.33.14
60%23.812.720865.8784.6301.72.60
80%23.721.125070.71158.9499.92.32
100%23.534.629447.11591.1814.31.95
1950KV20%24.02.812172.8241.667.53.58
40%23.99.018446.7601.1214.52.80
60%23.816.422518.4913.8390.62.34
80%23.627.627149.51349.3651.72.07
100%23.445.031612.61788.21050.51.70
2050KV20%24.03.312622.9257.578.13.3
40%23.910.419040.7639.2247.32.6
60%23.718.923118.0955.8448.52.1
80%23.631.027736.01396.6731.11.9
100%23.349.532134.31830.41153.41.6
2550KV20%16.03.010788.2177.947.23.8
40%15.99.016672.2462.1143.83.2
60%15.816.220270.4696.3256.12.7
80%15.625.724123.5991.7401.82.5
100%15.441.828322.41392.3642.52.2

T-MOTOR
F5146-3

1500kv20%32.00.89006.6102.924.94.13
40%32.04.017175.7432.2127.13.40
60%31.910.224126.3913.7324.22.82
80%31.720.329529.71403.5644.92.18
100%31.533.334047.11915.11050.51.82

T-MOTOR
T6143-3

1500KV10%24.10.23260.618.83.94.76
20%24.00.76379.766.815.94.20
30%24.01.79190.5151.939.93.81
40%24.03.411959.9275.882.73.34
50%24.06.114583.4431.2146.02.95
60%23.99.616884.5597.2229.32.61
70%23.814.018958.7771.1332.72.32
80%23.819.120762.1927.3452.92.05
90%23.724.822293.61077.6587.81.83
100%23.631.023482.51220.2731.51.67

T-MOTOR
C7.5X4.6X3

1500KV10%16.00.11809.421.82.110.29
20%16.00.73736.991.011.48.01
30%16.02.05442.6204.332.06.38
40%16.04.16950.6341.965.95.19
50%15.97.08225.5493.6112.14.41
60%15.810.69324.4634.0167.63.78
70%15.814.910330.3782.6235.13.33
80%15.719.711146.5907.3309.62.93
90%15.624.811744.11012.0387.02.62
100%15.530.312284.61110.2470.32.36

T-MOTOR
GF7042-2

1500KV10%24.00.22863.219.34.34.52
20%24.00.95775.0112.221.75.17
30%24.02.58518.7278.959.24.72
40%24.05.210922.6468.9123.53.80
50%23.99.013021.1671.4215.43.12
60%23.813.914783.0874.7331.72.64
70%23.719.216139.21052.4456.42.31
80%23.725.217215.91205.6596.32.02
90%23.631.317964.41312.5736.51.78
100%23.537.118447.61386.1870.11.59
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.