The Velox Veloce is solid while pretty 5 inch fpv motor. It has exquisite apperance, and excellent performance.
Unibell design, titanium shaft, N52 arc magnet,make this motor much more durable.
It can bring you a better experience for 5 inch fpv racing, freestyle, also cinematic.
The Velox V2 motor adopts an all-inclusive upper cover design, and the titanium alloy shaft is lighter and more resistant to explosions.
The overall weight is reduced by 2-3 grams, allowing you to enjoy a smoother and more violent flight experience.
Models cover 2306.5, 2307, 2207.5, 2208, 4-6S to meet more of pilots' flight needs.
1x T-Motor VELOX V2307 V2 Motor (Choose KV)
1x Hardware Set
5 Inch
F7 Flight controller / Pacer F7 Flight controller
Test Item | 1950 | Configuration | 12N14P |
Internal Resistance | 67mΩ | Motor Dimensions | Φ28.6*30.95mm |
Shaft Diameter | 4mm | Lead | 20#、150mm |
Weight(Incl.Cable) | 35.1g | Weight(Excl.Cable) | 31.3g |
Rated Voltage(Lipo) | 6S | Idle Current(10V) | 1.35A |
Max.Power(60s) | 974W | Peak Current(60s) | 40.4A |
Test Item | 2550 | Configuration | 12N14P |
Internal Resistance | 41.5mΩ | Motor Dimensions | Φ28.6*30.95mm |
Shaft Diameter | 4mm | Lead | 20#、150mm |
Weight(Incl.Cable) | 35.5g | Weight(Excl.Cable) | 31.7g |
Rated Voltage(Lipo) | 4-5S | Idle Current(10V) | 2.1A |
Max.Power(60s) | 534W | Peak Current(60s) | 36A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
V2307 V2 | T4943 6S | 50% | 617.63 | 24.27 | 8.09 | 21144 | 196.37 | 3.15 | 83 (Ambient Temperature: 12℃) |
55% | 740.81 | 24.22 | 10.51 | 22586 | 254.58 | 2.91 | |||
60% | 872.27 | 24.17 | 13.35 | 23928 | 322.66 | 2.70 | |||
65% | 995.79 | 24.11 | 16.24 | 25040 | 391.65 | 2.54 | |||
70% | 1108.65 | 24.05 | 19.22 | 26272 | 462.28 | 2.40 | |||
75% | 1208.04 | 23.99 | 21.94 | 27108 | 526.23 | 2.30 | |||
80% | 1306.10 | 23.92 | 25.30 | 27913 | 605.28 | 2.16 | |||
85% | 1373.24 | 23.87 | 27.78 | 28390 | 662.97 | 2.07 | |||
90% | 1473.34 | 23.80 | 31.14 | 29254 | 741.06 | 1.99 | |||
95% | 1550.29 | 23.73 | 34.80 | 29845 | 825.62 | 1.88 | |||
100% | 1597.18 | 23.66 | 38.07 | 30410 | 900.81 | 1.77 | |||
T5143S 6S | 50% | 713.80 | 25.05 | 10.51 | 20780 | 263.24 | 2.71 | 84 (Ambient Temperature: 12℃) | |
55% | 831.89 | 25.06 | 12.80 | 22420 | 320.59 | 2.59 | |||
60% | 943.02 | 25.01 | 15.26 | 23898 | 381.50 | 2.47 | |||
65% | 1051.06 | 24.95 | 17.90 | 25235 | 446.68 | 2.35 | |||
70% | 1150.67 | 24.90 | 20.46 | 26369 | 509.36 | 2.26 | |||
75% | 1242.36 | 24.84 | 23.10 | 27376 | 573.72 | 2.17 | |||
80% | 1323.06 | 24.78 | 25.76 | 28236 | 638.38 | 2.07 | |||
85% | 1422.12 | 24.71 | 28.90 | 29189 | 714.30 | 1.99 | |||
90% | 1504.82 | 24.65 | 31.93 | 30178 | 787.17 | 1.91 | |||
95% | 1578.32 | 24.58 | 35.27 | 30745 | 866.95 | 1.82 | |||
100% | 1651.45 | 24.51 | 38.70 | 31576 | 948.68 | 1.74 | |||
T5146 6S | 50% | 821.81 | 24.70 | 11.27 | 20148 | 278.37 | 2.95 | 86 (Ambient Temperature: 12℃) | |
55% | 950.27 | 24.66 | 13.72 | 21683 | 338.30 | 2.81 | |||
60% | 1074.02 | 24.60 | 16.45 | 23133 | 404.65 | 2.65 | |||
65% | 1188.21 | 24.55 | 19.08 | 24284 | 468.44 | 2.54 | |||
70% | 1302.70 | 24.49 | 22.01 | 25488 | 538.93 | 2.42 | |||
75% | 1406.31 | 24.43 | 24.96 | 26232 | 609.72 | 2.31 | |||
80% | 1484.57 | 24.37 | 27.67 | 27051 | 674.56 | 2.20 | |||
85% | 1578.56 | 24.32 | 30.57 | 27741 | 743.34 | 2.12 | |||
90% | 1670.16 | 24.25 | 33.89 | 28841 | 821.67 | 2.03 | |||
95% | 1706.84 | 24.18 | 37.30 | 29516 | 901.67 | 1.89 | |||
100% | 1759.82 | 24.11 | 40.43 | 30142 | 974.69 | 1.81 | |||
T5147 6S | 50% | 812.63 | 24.50 | 11.65 | 19894 | 285.45 | 2.85 | 85 (Ambient Temperature: 12℃) | |
55% | 863.09 | 24.45 | 11.67 | 22408 | 285.27 | 3.03 | |||
60% | 974.22 | 24.40 | 14.13 | 23886 | 344.65 | 2.83 | |||
65% | 1082.26 | 24.34 | 16.77 | 25223 | 408.28 | 2.65 | |||
70% | 1181.87 | 24.28 | 19.33 | 26357 | 469.26 | 2.52 | |||
75% | 1273.56 | 24.22 | 21.97 | 27364 | 532.05 | 2.39 | |||
80% | 1354.26 | 24.15 | 24.63 | 28224 | 594.81 | 2.28 | |||
85% | 1453.32 | 24.10 | 27.77 | 29177 | 669.29 | 2.17 | |||
90% | 1536.02 | 24.03 | 30.80 | 30166 | 740.26 | 2.07 | |||
95% | 1609.52 | 23.96 | 34.14 | 30733 | 817.83 | 1.97 | |||
100% | 1682.65 | 23.89 | 37.57 | 31564 | 897.63 | 1.87 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
V2307 V2 | T5143S 4S | 50% | 461.15 | 15.46 | 8.91 | 16867 | 137.71 | 3.35 | 83 (Ambient Temperature: 12℃) |
55% | 526.96 | 15.43 | 10.42 | 18033 | 160.77 | 3.28 | |||
60% | 597.05 | 15.39 | 12.23 | 19240 | 188.23 | 3.17 | |||
65% | 660.75 | 15.35 | 14.09 | 20318 | 216.20 | 3.06 | |||
70% | 731.23 | 15.30 | 16.16 | 21390 | 247.23 | 2.96 | |||
75% | 806.00 | 15.25 | 18.51 | 22461 | 282.23 | 2.86 | |||
80% | 881.72 | 15.19 | 21.09 | 23527 | 320.25 | 2.75 | |||
85% | 952.14 | 15.13 | 23.65 | 24455 | 357.70 | 2.66 | |||
90% | 1019.14 | 15.07 | 26.20 | 25302 | 394.81 | 2.58 | |||
95% | 1093.78 | 15.00 | 29.04 | 26181 | 435.62 | 2.51 | |||
100% | 1168.42 | 14.92 | 32.32 | 27049 | 482.23 | 2.42 | |||
T5146 4S | 50% | 526.94 | 15.45 | 9.45 | 16458 | 110.41 | 4.77 | 85 (Ambient Temperature: 12℃) | |
55% | 599.85 | 15.41 | 11.19 | 17577 | 137.00 | 4.38 | |||
60% | 680.91 | 15.37 | 13.24 | 18799 | 168.13 | 4.05 | |||
65% | 755.59 | 15.32 | 15.34 | 19851 | 199.79 | 3.78 | |||
70% | 828.42 | 15.27 | 17.53 | 20828 | 232.58 | 3.56 | |||
75% | 912.11 | 15.21 | 20.21 | 21896 | 272.40 | 3.35 | |||
80% | 989.48 | 15.15 | 22.87 | 22822 | 311.60 | 3.18 | |||
85% | 1063.77 | 15.08 | 25.78 | 23562 | 354.15 | 3.00 | |||
90% | 1132.65 | 15.01 | 28.62 | 24476 | 395.19 | 2.87 | |||
95% | 1201.21 | 14.94 | 31.56 | 25260 | 437.21 | 2.75 | |||
100% | 1277.05 | 14.86 | 34.95 | 26022 | 485.00 | 2.63 | |||
T5147 4S | 50% | 525.27 | 15.44 | 9.74 | 16207 | 150.42 | 3.49 | 84 (Ambient Temperature: 12℃) | |
55% | 602.38 | 15.40 | 11.65 | 17406 | 179.49 | 3.36 | |||
60% | 681.84 | 15.36 | 13.78 | 18507 | 211.71 | 3.22 | |||
65% | 757.88 | 15.31 | 16.00 | 19590 | 244.93 | 3.09 | |||
70% | 829.80 | 15.26 | 18.32 | 20554 | 279.46 | 2.97 | |||
75% | 907.19 | 15.19 | 20.99 | 21494 | 318.91 | 2.84 | |||
80% | 973.18 | 15.13 | 23.70 | 22491 | 358.62 | 2.71 | |||
85% | 1042.66 | 15.06 | 26.63 | 23159 | 401.11 | 2.60 | |||
90% | 1117.42 | 14.99 | 29.57 | 24128 | 443.36 | 2.52 | |||
95% | 1179.58 | 14.92 | 32.64 | 24886 | 486.85 | 2.42 | |||
100% | 1252.59 | 14.83 | 36.04 | 25504 | 534.56 | 2.34 | |||
T5150 4S | 50% | 533.31 | 15.45 | 9.58 | 16266 | 148.08 | 3.60 | 90 (Ambient Temperature: 12℃) | |
55% | 607.80 | 15.41 | 11.41 | 17455 | 175.79 | 3.46 | |||
60% | 685.86 | 15.36 | 13.48 | 18610 | 207.14 | 3.31 | |||
65% | 763.02 | 15.31 | 15.72 | 19667 | 240.72 | 3.17 | |||
70% | 838.25 | 15.26 | 17.99 | 20603 | 274.59 | 3.05 | |||
75% | 919.95 | 15.20 | 20.65 | 21627 | 313.91 | 2.93 | |||
80% | 999.73 | 15.14 | 23.49 | 22550 | 355.60 | 2.81 | |||
85% | 1077.41 | 15.07 | 26.43 | 23275 | 398.29 | 2.71 | |||
90% | 1152.63 | 15.00 | 29.47 | 24138 | 441.90 | 2.61 | |||
95% | 1220.36 | 14.92 | 32.44 | 24922 | 484.04 | 2.52 | |||
100% | 1293.91 | 14.83 | 35.88 | 25652 | 532.17 | 2.43 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now