T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V60A 14S

129.90

Available points: 130 Points Points reward: 129 Points
?
Quantity :

129.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

V60A 14S
V60A 14STHE ADVANCED EDITION OF FOC ESCS

Fast
response

Efficient
driving

Accurate
control

Low-noise
operation

recommendation

VL5009/6011
MOTOR
V60A
ESC
DZ17/P22
PROPELLER

Specification

6~14S

Support Voltage

30A

Con. Current

60A(10s)

Peak Current

63g(excl. cable)/85g

ESC Weight

77*33*19mm

ESC Size

Technical Drawing

V60A 14S工程图英文.png

Specification Export to Excel
Model No.V60A 14SInput CableSilicone Wire-Red/
Black-14AWG-160mm
Size77*33*19mm (L*W*H)Signal CableShielded Cables-Black-
OD4.2-5C-300mm-JP-
3P*2-Black Blank White-
Green Yellow Gray
Weight (Incl. Cables)85gEncoder CablesShielded Cables-Black-
24AWG-5C-300mm-
M6 Aviation Connector
Output CableSilicone Wire-Orange-
16AWG-60mm
ProtocolPWM/CAN
Support Voltage18~60V (6~14S)BECNO
Continuous Current30AThrottle Pos. Range1040~1940
Peak Current (<10s)60AThrottle Refresh
Frequency
50~500Hz
Standby Consumption≤50mA@48VThrottle
Response Speed
300ms
Matching Table
ESCMOTORVolt.PropPropeller Locking
V40A 14SU5 V2.0 KV4006SP17
U8 II KV8512SNS30
V60A 14SVL5009 KV27512SVD17YES
VL6011 KV18012SP21YES
VL5005 KV4106SP18YES
U8II LITE KV10012SFA29.2
MN501S KV24014SP18
12SP15
6SG22
MN5008 KV3407SP18
U7 KV4206SP17
U8 II KV10012SG28
12SG29
U10 II KV10012SG30YES
MN601 KV3207SP21
MN605 KV17012SG22
MN805 KV12012SG30
U8 II KV1907SG24
U8 II KV1508SG28
12SG22
14S
U8 LITE KV15013SMF24
6007 II KV3206SP18
MN601S KV17012SG22
MN605S KV17012S
MN705S KV12512SG27
MN1005 KV9012SG32
14SG30
MN8012 KV10012S
14S
U8LITE L KV11012S
MN505 KV3806SP18
V505 KV26012SP1758
V80A 14SVL6013 KV21012SP22YES
VL7015 KV16512SG28YES
VL7015 KV19012SP24YES
VL8015 KV17012SG26YES
MN8017 KV12012SG30
12SFA30.2
U11 II KV12012SG29
V605 KV21012SV22&P21
MN705 KV12512SG27
MN705 KV22012SG22
MN805 KV15012SG28
MN805 KV17012SG26
P80 III KV10014SG32
12S
P80 III KV12014SG29
12SG30
V605S KV210G22
AT4130 KV3006SG20
AT5230 KV20012SG18
MN801S KV15012SG26
P60 KV17012SG22
AT4130 KV23012S1712
V120A 14SVL8018 KV18012SG26YES
U12 II KV12012SG30YES
V150A 14SVL8022 KV14014SVZ42YES
VL8022 KV17012SVZ29YES
VL8020 KV17012SVZ28YES
V200A 14SVL1028 KV19012SG28YES
VL1032 KV18012SG30YES
VL1035 KV15014SG32YES
V10 XL KV10012SVZ42
MN11015 KV8512SFA40
V60A 24SU13 II KV6524SG32
V120A 24SV13 L KV6524SG36
V200A 24SU13 II KV6524SG38
Packing List

V60A-14S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.