Specification Export to Excel
| Model No. | VL1028 | Magnet Level | 180℃ |
| Motor Size | Φ109.6*52.5mm | Lead Cable | Enameled wire 150mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
| Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN: 12 OUT: 10 | Rotor Dynamic Balance Standard | ≤15mg |
| Bearing | Imported 6901 | IP | IPX5 |
| Centrifugal Cooling Design | YES | Package Size | 190*140*80mm |
| Model No. | VL1028 | KV (RPM/V) | 190 |
| Rated Voltage (LiPo) | 12S | Idle Current (15V) | 3.8A |
| Internal Resistance(25℃) | 8mΩ | Peak Current | 180A |
| Continuous Power(180s) | 3200W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 25.6kg | Motor Weight (indl. Cable) | 940g |
| ESC specs. |
| Model No. | V200A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 220A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 120A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black-24AWG-5C-420±10mm-M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange-14AWG-210±10mm |
| Throttle Pos. Range | 1100-1940us (fixed) | Input Cable | Silicone wire-red/black-12AWG-1140±10mm |
| Throttle Refresh Frequency | 50~500Hz | Signal Cable | Shielded cables-Black-OD4.2-5C-770±10mm-JP-3P*2-Black blank white-green yellow gray |
| Throttle Response Speed | 300ms | Weight (Incl. cables) | 495±10g |
| Prop specs. |
| Model No. | VZ29*11 Inch (736.6*279.4mm) | Weight (Single Blade) | 95±5g |
Test Data Export to Excel
| Type | Throttle | Voltage (V) | Thrust (gf) | Torque (N·m) | Current (A) | RPM | Power (W) | Effciency (gf/W) | Operating Temperature (℃) |
VL1028 KV190 + V200A 14S + VZ29*11 | 30% | 50.78 | 3303 | 1.10 | 6.98 | 2224 | 355 | 9.32 | / (Ambient Temperature: 25) |
| 35% | 50.78 | 4658 | 1.53 | 10.76 | 2613 | 546 | 8.53 |
| 40% | 50.78 | 6231 | 2.02 | 15.76 | 2996 | 800 | 7.79 |
| 45% | 50.75 | 7974 | 2.58 | 22.06 | 3365 | 1119 | 7.12 |
| 50% | 50.73 | 9873 | 3.17 | 29.75 | 3722 | 1509 | 6.54 |
| 55% | 50.70 | 11894 | 3.82 | 38.95 | 4067 | 1975 | 6.02 |
| 60% | 50.69 | 14021 | 4.50 | 49.71 | 4397 | 2520 | 5.56 |
| 65% | 50.62 | 16237 | 5.22 | 62.23 | 4711 | 3150 | 5.16 |
| 70% | 50.48 | 18445 | 5.94 | 76.32 | 5003 | 3852 | 4.79 |
| 80% | 50.40 | 20717 | 6.68 | 92.57 | 5286 | 4665 | 4.44 |
| 90% | 50.21 | 25138 | 8.16 | 132.46 | 5776 | 6651 | 3.78 |
| 100% | 50.14 | 26322 | 8.53 | 148.07 | 5896 | 7424 | 3.55 |
VL1028 KV190 + V200A 14S + VZ29*11 | 30% | 44.40 | 2467 | 0.84 | 5.51 | 1945 | 245 | 10.08 | / (Ambient Temperature: 25) |
| 35% | 44.37 | 3507 | 1.17 | 8.43 | 2287 | 374 | 9.38 |
| 40% | 44.36 | 4697 | 1.54 | 12.25 | 2622 | 544 | 8.64 |
| 45% | 44.37 | 6067 | 1.97 | 17.13 | 2958 | 760 | 7.98 |
| 50% | 44.36 | 7550 | 2.44 | 23.19 | 3281 | 1029 | 7.34 |
| 55% | 44.33 | 9154 | 2.94 | 30.36 | 3595 | 1346 | 6.80 |
| 60% | 44.31 | 10857 | 3.49 | 38.79 | 3897 | 1718 | 6.32 |
| 65% | 44.29 | 12635 | 4.06 | 48.53 | 4188 | 2150 | 5.88 |
| 70% | 44.25 | 14502 | 4.65 | 59.72 | 4470 | 2642 | 5.49 |
| 80% | 44.03 | 18350 | 5.90 | 86.72 | 4991 | 3818 | 4.81 |
| 90% | 43.86 | 22518 | 7.27 | 123.52 | 5490 | 5417 | 4.16 |
| 100% | 43.44 | 25483 | 8.26 | 172.47 | 5804 | 7493 | 3.40 |
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10min (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to "
onlinesales@tmotor.com " in time.