Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL1032

439.00

Available points: 0 Points Points reward: 439 Points

Quantity:

439.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

T-MOTOR  VL1032

VL Series
Propulsion System

VL1032 KV180

MOTOR

V200A

ESC

G30

PROPELLER

T-MOTOR  VL1032

Fast and economical
propeller locking

Fast (Lock the propeller in seconds)

The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety

Economical (Adaptive propeller locking)

The ESC can automatically adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving

Recommendation

12S

Voltage

32kg

Max Thrust/Arm

50~55kg

Recommended MTOW(Quad)

Technical Drawing

VL1032-V200A-G30x10.5工程图英文.png

Specification
Model No.VL1032Magnet Level180℃
Motor SizeΦ109.6*56mmLead CableEnameled wire 150mm
Stator150°C high temperature
-resisting coatings
Copper Wire220℃
Configuration24N28PCoil Insulation Test1000V/5s
Shaft DiameterIN: 12 OUT: 10Rotor Dynamic Balance Standard≤15mg
BearingImported 6901IPIPX5
CentrifugalCooling DesignYESPackage Size190*140*80mm
Model No.VL1032KV (RPM/V)180
Rated Voltage (LiPo)12SIdle Current (15V)4.6A
Internal Resistance(25℃)6.5mΩPeak Current200A
Continuous Power(180s)3500WAmbient Temperature-30℃~55℃
Max. Thrust31.7kgMotor Weight(indl. Cable)1090g
ESC specs.
Model No.V200AControlPWM/CAN
Max. Voltage60VProtocolDRONE CAN/UAV CAN
Peak Current (10s)220A (Under certain heat
dissipation conditions)
Propeller-lockingElectronicPropeller
-locking
Continuous Current120A (Under certain heat
dissipation conditions)
Encoder cablesShielded cables-Black
-24AWG-5C-450±10mm
-M6 aviation connector
Standby Consumption≤50mAOutput CableSilicone wire-orange
-14AWG-250±10mm
Throttle Pos. Range1100-1940us (fixed)Input CableSilicone wire-red/black
-12AWG-1200±10mm
Throttle RefreshFrequency50~500HzSignal CableShielded cables-Black
-OD4.2-5C-800±10mm
-JP-3P*2-Black blank white
-green yellow gray
Throttle ResponseSpeed300msWeight (Incl. cables)495±10g
Prop specs.
Model No.G30*10.5 inch (762*266.7mm)Weight (Single Blade)97±5g
Test Data
TypeThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(g / W)
Operating
Temperature
(℃)
VL1032 KV180
+
V200A 14S
+
G30*10.5
40%45.0059772.0415.9526287188.3377
(Ambient
Temperature:
25)
42%44.9566562.2518.3127548238.09
44%44.9073382.4820.8528819367.84
46%44.8679602.6923.50300910547.56
48%44.8186962.9426.50313111887.32
50%44.7894203.1929.72324913317.08
52%44.75101243.4333.02336914786.85
54%44.71109793.7136.81348316466.67
56%44.66116963.9640.50359618096.47
58%44.61125204.2444.62370619906.30
60%44.55133244.5148.96381321816.11
62%44.49141514.7953.52391823815.94
64%44.43149065.0758.12402125825.78
66%44.36156965.3563.00412027955.61
68%44.31164905.6268.11422030185.46
70%44.25172415.9073.31431832445.32
80%44.11212797.33103.16476345504.68
90%44.63253178.76140.00515762484.05
100%43.322927510.21192.07551983213.52
VL1032 KV180
+
V200A 14S
+
G30*10.5
40%50.4976862.6120.02296710117.6177
(Ambient
Temperature:
25)
42%50.4585402.9023.03310711627.35
44%50.4193113.1626.11324413167.07
46%50.37101813.4629.60338114916.83
48%50.32110783.7633.33351216776.61
50%50.27120034.0737.34364118776.39
52%50.21128544.3741.44376820816.18
54%50.15137844.6945.93389123035.99
56%50.08147115.0150.66401025375.80
58%49.99156895.3655.84413127915.62
60%49.94166545.6761.00424430465.47
62%49.88175616.0066.40435733125.30
64%49.80184786.3271.95446535835.16
66%49.74193736.6577.78457038695.01
68%49.69203506.9984.05466941764.87
70%49.65212517.3190.37476744874.74
80%49.49257458.93125.79521362254.14
90%49.522992410.46170.12558884233.55
100%48.513176611.11201.10572997563.26
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL1032包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.