Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL1035

479.00

Available points: 0 Points Points reward: 479 Points

Quantity:

479.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

T-MOTOR  VL1035

VL Series
Propulsion System

VL1035 KV150

MOTOR

V200A

ESC

PL32

PROPELLER

T-MOTOR  VL1035

Fast and economical
propeller locking

Fast (Lock the propeller in seconds)

The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety

Economical (Adaptive propeller locking)

The ESC can automatically adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving

Recommendation

12S

Voltage

35kg

Max Thrust/Arm

55~60kg

Recommended MTOW(Quad)

Technical Drawing

VL1035-V200A-PL32工程图英文.png

Specification
Model No.VL1035Magnet Level180℃
Motor SizeΦ109.6*61mmLead CableEnameled wire 150mm
Stator150°C high temperature
-resisting coatings
Copper Wire220℃
Configuration24N28PCoil Insulation Test1000V/5s
Shaft DiameterIN: 12 OUT: 10Rotor Dynamic Balance Standard≤15mg
BearingImported 6901IPIPX5
CentrifugalCooling DesignYESPackage Size190*140*80mm
Model No.VL1035KV (RPM/V)150
Rated Voltage (LiPo)14SIdle Current (15V)4.2A
Internal Resistance(25℃)8mΩPeak Current182A
Continuous Power(180s)4000WAmbient Temperature-30℃~55℃
Max. Thrust36.1kgMotor Weight(indl. Cable)1205g
ESC specs.
Model No.V200AControlPWM/CAN
Max. Voltage60VProtocolDRONE CAN/UAV CAN
Peak Current (10s)220A (Under certain heat
dissipation conditions)
Propeller-lockingElectronicPropeller
-locking
Continuous Current120A (Under certain heat
dissipation conditions)
Encoder cablesShielded cables-Black
-24AWG-5C-450±10mm
-M6 aviation connector
Standby Consumption≤50mAOutput CableSilicone wire-orange
-14AWG-250±10mm
Throttle Pos. Range1100-1940us (fixed)Input CableSilicone wire-red/black
-12AWG-1200±10mm
Throttle RefreshFrequency50~500HzSignal CableShielded cables-Black
-OD4.2-5C-800±10mm
-JP-3P*2-Black blank white
-green yellow gray
Throttle ResponseSpeed300msWeight (Incl. cables)495±10g
Prop specs.
Model No.PL32*11 inch (812.8*279.4mm)Weight (Single Blade)107±5g
Test Data
TypeThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(g / W)
Operating
Temperature
(℃)
VL1035 KV150
+
V200A 14S
+
PL32*11
40%50.4360852.1513.1023506619.2197
(Ambient
Temperature:
25)
42%50.3967722.4015.1124707618.89
44%50.3674242.6317.1825868658.58
46%50.3281322.8819.5027009818.29
48%50.2888513.1321.97281411048.01
50%50.2496633.4124.74292712437.78
52%50.21104333.6827.64303613887.52
54%50.17112613.9730.76314415437.30
56%50.13120474.2534.02325317057.06
58%50.09127934.5237.33336118706.84
60%50.04137084.8441.14346520586.66
62%49.98145535.1545.04356722516.47
64%49.93154495.4749.24366624596.28
66%49.87163585.8153.68376426776.11
68%49.81172426.1358.25386029015.94
70%49.75181366.4562.96395531325.79
80%49.47226878.1090.19440944625.08
90%49.14274819.90125.48482961664.46
100%48.833301711.96181.74526488743.72
VL1035 KV150
+
V200A 14S
+
PL32*11
40%60.1488633.1118.47281911117.9897
(Ambient
Temperature:
25)
42%60.1097813.4421.25295412777.66
44%60.07106903.7624.15309114517.37
46%60.01118044.1327.55322216537.14
48%59.96128214.4931.01335218596.90
50%59.90137944.8534.71348020796.63
52%59.84148735.2438.83360523246.40
54%59.78159595.6343.14372825796.19
56%59.73170566.0347.68384828485.99
58%59.66181416.4352.45396631295.80
60%59.58193206.8557.73408034395.62
62%59.51204767.2863.21419237615.44
64%59.43215857.7168.96430040985.27
66%59.35227348.1374.89440844455.11
68%59.28238678.5480.98451848004.97
70%59.19250548.9787.53462151814.84
80%58.603087111.16125.47509773534.20
90%58.673424612.45153.36535089983.81
100%58.583617313.19174.955490102483.53
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 50V for10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL1035包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.