T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL1155

749.00

Available points: 0 Points Points reward: 749 Points

Quantity:

749.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

VL1155 detail1
VL SERIES
PROPULSION SYSTEM
VL1155
KV65
Motor
VL200A
ESC
VA40
Propeller
VL1155 detail2
Fast and Economical
Propeller Locking
Fast (Lock the propeller in seconds)
The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety.
Economical (Adaptive propeller locking)
The ESC can adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving.
*The power consumption of propeller locking of the motor is approximately 10W.
VL1155 detail3
IP45
Added dust-proof mesh, combined with an optimized motor structure, elevates the IP protection rating to IP45, effectively blocking dust ingress and ensuring winding insulation performance and service life.
VL1155 detail4
Temperature Feedback &
Real-Time Monitoring
Even under high-load conditions, motor operation remains stable and controllable.
Recommendation
24S
Voltage
57kg
Max Thrust/Arm
90~105kg
Compound-Wing
Recommended MTOW (Quad)
Technical Drawing

VL1155-draw-en.jpg

Specification
Model No.VL1155 KV65Magnet Level180℃
Motor SizeΦ120.5*60.9mmLead CableEnameled Wire 150mm
Stator150°C High Temperature-
Resisting Coatings
Copper Wire200℃
Configuration36N40PCoil Insulation Test1000V/5s
Shaft DiameterIN: 15OUT: 12Rotor Dynamic Balance
Standard
≤20mg
BearingImported 6002IPIPX5
Centrifugal
Cooling Design
YESPackage Size282*172*80mm
Model No.VL1155KV (RPM/V)65
Rated Voltage (LiPo)24SIdle Current (15V)2.4A
Internal Resistance (25℃)21.5mΩPeak Current161A
Continuous Power
(180s)
3300WAmbient Temperature-30~55℃
Max Thrust57kgMotor Weight
(Incl. Cable)
1420g
ESC Specs
Model No.VL200A 24SControlPWM/CAN
Max Voltage108VProtocolCAN
Peak Current (10s)200A (Open Environment And
Temperature≤60℃)
Propeller-LockingElectronicPropeller-
Locking
Continuous Current120A (Under Certain Heat
Dissipation Conditions)
Encoder CablesM6-4 Aviation Connector-450±10mm
Standby Consumption≤15mAOutput CableSilicone Wire-Black-
8AWG-240±10mm
Throttle Pos. Range1100~1940us (Fixed)Input CableSilicone Wire-Red/Black-8AWG-1930±15mm
Throttle Refresh
Frequency
50~500HzSignal CableShielded Cables-Black-OD4.2-5C-1980±15mm-
JP-3P*2
Throttle Response
Speed
300msWeight (Incl. Cables)530g
Prop Specs
Model No.VZ40*16.1 Inch (1016*408.9mm)Weight (Single Blade)208g
Test Data
TypeVoltage
(V)
ThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Effciency
(gf/W)
Operating
Temperature
(℃)
VL1155 KV65
+
VL200A 24S
+
VZ40*16.1
88.830%83814.039.5516758489.89112
(Ambient
Temperature: 25)
35%111095.2814.12191712538.87
40%139186.6019.51215817338.03
45%173468.1826.57239523627.35
50%212059.9635.41262731496.73
55%2538411.9246.08286241116.17
60%2953613.9358.02307751685.72
65%3402716.0271.63328863775.34
70%3856518.1887.61348778044.94
75%4296320.40104.97368193924.58
80%4653122.12120.633823107214.34
85%4894623.24131.613914116894.19
90%5162324.55144.994010128664.01
95%5418325.79158.934099140753.85
100%5526526.39166.364140147393.75
VL1155 KV65
+
VL200A 24S
+
VZ40*16.1
10030%104595.0211.92189611928.78/
35%139866.6417.58216617577.96
40%179568.4724.86243224867.22
45%2234210.4834.10269134106.55
50%2702912.6945.05294145076.00
55%3204915.0958.16319058245.50
60%3699917.4572.49341672525.10
65%4189219.8690.25362790254.64
70%4636122.10107.033818107054.33
75%5054824.12124.623972124754.05
80%5359825.59140.634091140753.81
85%5499226.34148.644146147893.72
90%5687127.22158.464204158063.60
100%5703627.29161.834214161413.53
Note: The motor temperature refers to the coil temperature after 10 minutes of operation under a 88.8V voltage and 26kg load.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL1155-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.