T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL5009

$129.00

Available points: 129 Points Points reward: 129 Points

Quantity :

$129.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

T-MOTOR  VL5009

VL Series
Propulsion System

VL5009 KV275

MOTOR

V60A

ESC

DZ17

PROPELLER

T-MOTOR  VL5009

Fast and economical
propeller locking

Fast (Lock the propeller in seconds)

The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety

Economical (Adaptive propeller locking)

The ESC can automatically adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving

Recommendation

12S

Voltage

8.5kg

Max Thrust/Arm

12~15kg

Recommended MTOW(Quad)

Technical Drawing

VL5009工程图-英.png

Specification Export to Excel
Model No.VL5009Magnet Level180℃
Motor SizeΦ55.6*38.85mmLead CableSilicone wire 16# 600mm
Stator150°C high temperature
-resisting coatings
Copper Wire240℃
Configuration18N20PCoil Insulation Test1000V/5s
Shaft DiameterIN: 6 OUT: 4Rotor Dynamic BalanceStandard≤10mg
BearingImported 696IPIPX5
CentrifugalCooling DesignYESPackage Size135*104*50mm
Model No.VL5009KV (RPM/V)275
Rated Voltage (LiPo)12SIdle Current (10V)1.1A
Internal Resistance(25℃)66mΩPeak Current52A
Continuous Power(180s)930WAmbient Temperature-30℃~55℃
Max. Thrust8.5kgMotor Weight(indl. Cable)280g
ESC specs.
Model No.V60AControlPWM/CAN
Max. Voltage60VProtocolDRONE CAN/UAV CAN
Peak Current (10s)60A (Under certain heat
dissipation conditions)
Propeller-lockingElectronicPropeller
-locking
Continuous Current30A (Under certain heat
dissipation conditions)
Encoder cablesShielded cables-Black
-24AWG-5C-300±10mm
-M6 aviation connector
Standby Consumption≤50mAOutput CableSilicone wire-orange
-16AWG-60±10mm
Throttle Pos. Range1100-1940us (fixed)Input CableSilicone wire-red/black
-14AWG-160±10mm
Throttle RefreshFrequency50~500HzSignal CableShielded cables-Black
-OD4.2-5C-300±10mm
-JP-3P*2-Black blank
white-green yellow gray
Throttle ResponseSpeed300msWeight (Incl. cables)85g
Prop specs.
Model No.DZ17*6.2 (431.8*157.5mm)Weight(Single Blade)28±3g
Test Data Export to Excel
TypeThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Effciency
(g/W)
Operating
Temperature
(℃)
VL5009 KV275
+
V60A 14S
+
DZ17*6.2
40%45.1115100.313.7842251708.7274
(Ambient
Temperature:
25℃)
42%45.1416780.344.3644401978.39
44%45.1818570.385.0046612268.08
46%45.2220380.415.7148792587.76
48%45.2522180.456.4350962917.49
50%45.2924370.497.3153083317.24
52%45.3226590.538.2255213737.02
54%45.3528760.589.2157374186.77
56%45.3630940.6210.2759574666.53
58%45.4033330.6711.4561725206.30
60%45.4235720.7212.6563885746.11
62%45.4438230.7713.9866016355.92
64%45.4740780.8115.4168227015.72
66%45.4943660.8717.0770397775.53
68%45.5146430.9318.7872518555.34
70%45.5349220.9920.5774659375.17
80%45.6167111.3533.29861815184.35
90%45.6584901.7251.52962823523.55
100%45.6086241.7651.70966523573.60
VL5009 KV275
+
V60A 14S
+
DZ17*6.2
40%50.8518900.394.7447522417.8474
(Ambient
Temperature:
25℃)
42%50.9021190.445.4749992787.61
44%50.9423300.486.2952453207.27
46%50.9825650.537.2054853676.99
48%51.0227940.578.1557294166.72
50%51.0430450.629.2359744716.46
52%51.0833020.6710.3662205296.24
54%51.1236090.7311.7464666006.01
56%51.1538700.7913.0967086705.78
58%51.1741670.8514.6669517505.56
60%51.2044820.9116.3572018375.35
62%51.2248170.9818.2374419345.16
64%51.2451421.0520.18768810344.97
66%51.2654321.1122.14788311354.79
68%51.2757441.1724.72809912674.53
70%51.3063421.2927.98847714354.42
80%51.3483581.7246.00959923623.54
90%51.3184431.7546.25965323733.56
100%51.2885511.7746.43968923813.59

Note: Temperature in the chart is the bell temperature after running @75% throttle on 44.4V for 10mins.

(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)

Packing List

VL5009包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.